990-55333C-037

逆变器短路能力(旁路不可用)

IK1 – 相线和零线之间的短路

IK1 400 V

S [kVA]

10 ms 20 ms 30 ms 50 ms
  I[A] I2t [A2t] I[A] I2t [A2t] I[A] I2t [A2t] I[A] I2t [A2t]
500

1650

27 020

1650

54 030

1650

81 040

1630

135 810

600/625

2060

42 210

2060

84 410

2060

126 620

2040

212 200

750

2470

60 780

2470

121 550

2470

182 320

2450

305 570

875

2880

82 720

2880

165 440

2880

248 160

2860

415 910

1000

3290

108 050

3290

216 090

3290

324 130

3260

543 230

1125

3700

136 740

3700

273 480

3700

410 220

3670

687 530

1250

4110

168 820

4110

337 630

4110

506 450

4080

848 800

IK1 400 V

S [kVA]

100 ms 1 s 5 s
  I[A] I2t [A2t] I[A] I2t [A2t] I[A] I2t [A2t]
500

1480

256 940

890

1 032 660

750

3 719 150

600/625

1840

401 460

1110

1 613 530

930

5 811 170

750

2210

578 100

1330

2 323 470

1120

8 368 080

875

2580

786 850

1550

3 162 500

1300

11 389 890

1000

2950

1 027 730

1770

4 130 620

1490

14 876 590

1125

3320

1 300 710

1990

5 227 810

1670

18 828 180

1250

3680

1 605 820

2210

6 454 090

1860

23 244 660

IK2 - 两个相线之间的短路

IK2 400 V

S [kVA]

10 ms 20 ms 30 ms 50 ms
  I[A] I2t [A2t] I[A] I2t [A2t] I[A] I2t [A2t] I[A] I2t [A2t]
500

1650

27 020

1650

54 030

1650

81 040

1650

133 800

600/625

2060

42 210

2060

84 410

2060

126 620

2060

209 060

750

2470

60 780

2470

121 550

2470

182 320

2470

301 040

875

2880

82 720

2880

165 440

2880

248 160

2890

409 740

1000

3290

108 050

3290

216 090

3290

324 130

3300

535 170

1125

3700

136 740

3700

273 480

3700

410 220

3710

677 330

1250

4110

168 820

4110

337 630

4110

506 450

4120

836 210

IK2 400 V

S [kVA]

100 ms 1 s 5 s
  I[A] I2t [A2t] I[A] I2t [A2t] I[A] I2t [A2t]
500

1490

260 620

890

1 034 590

750

3 720 410

600/625

1860

407 220

1110

1 616 540

930

5 813 140

750

2230

586 400

1330

2 327 820

1120

8 370 920

875

2600

798 150

1550

3 168 420

1300

11 393 750

1000

2970

1 042 480

1770

4 138 340

1490

14 881 630

1125

3340

1 319 380

1990

5 237 590

1670

18 834 560

1250

3710

1 628 870

2210

6 466 160

1860

23 252 540

IK3 - 两个相线之间的短路

IK3 400 V

S [kVA]

10 ms 20 ms 30 ms 50 ms
  I[A] I2t [A2t] I[A] I2t [A2t] I[A] I2t [A2t] I[A] I2t [A2t]
500

1470

21 390

1470

42 780

1470

64 170

1460

105 880

600/625

1830

33 420

1830

66 840

1830

100 260

1820

165 430

750

2200

48 130

2200

96 250

2200

144 380

2190

238 220

875

2560

65 510

2560

131 010

2560

196 510

2550

324 240

1000

2930

85 560

2930

171 110

2930

256 670

2920

423 500

1125

3300

108 280

3300

216 560

3300

324 840

3280

535 990

1250

3660

133 680

3660

267 360

3660

401 040

3640

661 720

IK3 400 V

S [kVA]

100 ms 1 s 5 s
  I[A] I2t [A2t] I[A] I2t [A2t] I[A] I2t [A2t]
500

1310

205 060

890

947 860

750

3 633 680

600/625

1640

320 400

1110

1 481 020

930

5 677 620

750

1970

461 380

1330

2 132 670

1120

8 175 770

875

2300

627 980

1550

2 902 800

1300

11 128 130

1000

2620

820 220

1770

3 791 410

1490

14 534 700

1125

2950

1 038 090

1990

4 798 500

1670

18 395 470

1250

3280

1 281 600

2210

5 924 070

1860

22 710 460

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

这有帮助吗?