Technical Characteristics
Environmental Characteristics
|
Characteristics |
Value |
|
|---|---|---|
|
Conforming to standards |
|
|
|
Certification |
cULus, CE, EAC, and FCC marking |
|
|
Ambient temperature |
Storage |
-40 °C to +85 °C (-40 °F to +185 °F) |
|
Operation |
-25 °C to +70 °C (-13 °F to +158 °F) |
|
|
Protective treatment |
ULV0, conforming to IEC/EN 60068-2-30 |
|
|
Pollution |
Level 3 |
|
Mechanical Characteristics
|
Characteristics |
Value |
|---|---|
|
Shock resistance |
Conforming to IEC 60068-2-27 15 g/11 ms, 1/2 sinusoidal |
|
Resistance to sinusoidal vibrations |
Conforming to IEC/EN 60068-2-6 |
Electrical Characteristics
|
Characteristics |
Value |
|
|---|---|---|
|
Power supply |
24 Vdc, -20%/+10% (19.2–26.4 Vdc) |
|
|
Consumption |
Typical |
24 Vdc, 120 mA at 20 °C (68 °F) |
|
Maximum with server |
19.2 Vdc, 140 mA at 60 °C (140 °F) |
|
Physical Characteristics
|
Characteristics |
Value |
|---|---|
|
Dimensions |
72 x 105 x 71 mm (2.83 x 4.13 x 2.79 in) |
|
Mounting |
DIN rail |
|
Weight |
187 g (0.41 lb) |
|
Degree of protection of the installed module |
|
|
Connections |
Screw type terminal blocks |
24 Vdc Power Supply Characteristics
It is recommended to use an UL listed/UL recognized limited voltage/limited current or a class 2 power supply with a 24 Vdc, 3 A maximum.
For more information, refer to the ULP System User Guide.
|
Characteristics |
Value |
|---|---|
|
Power supply type |
Regulated switch type |
|
Rated power |
72 W |
|
Input voltage |
100–120 Vac for single phase |
|
200–500 Vac phase-to-phase |
|
|
PFC filter |
With IEC 61000-3-2 |
|
Output voltage |
24 Vdc |
|
Power supply output current |
3 A |