Circuit Breaker Data
Circuit Breaker Status Register
|
Address |
Register |
RW |
Unit |
Type |
Range |
Bit |
Description |
|---|---|---|---|---|---|---|---|
|
0x7CFF |
32000 |
R |
– |
INT16U |
– |
– |
Quality of each bit of register 32001:
|
|
0x7D00 |
32001 |
R |
– |
INT16U |
– |
– |
Circuit breaker status register |
|
0 |
OF status indication contact
|
||||||
|
1 |
SD trip indication contact
Bit always equal to 0 for MasterPact and ComPacT NS circuit breakers with motor mechanism . |
||||||
|
2 |
SDE fault trip indication contact
|
||||||
|
3 |
CH spring charged contact (only with MasterPact )
Bit always equal to 0 for MasterPact and ComPacT NS circuit breakers with motor mechanism . |
||||||
|
4 |
Reserved |
||||||
|
5 |
PF ready to close contact (only with MasterPact )
Bit always equal to 0 for MasterPact and ComPacT NS circuit breakers with motor mechanism . |
||||||
|
6–15 |
Reserved |
Inhibit Close Order
|
Address |
Register |
RW |
Unit |
Type |
Range |
Bit |
Description |
|---|---|---|---|---|---|---|---|
|
0x7E53 |
32340 |
R |
– |
INT16U |
– |
– |
Quality of each bit of register 32341:
|
|
0x7E54 |
32341 |
R |
– |
INT16U |
– |
– |
Inhibit close order status |
|
0 |
Close breaker inhibited by IO module
|
||||||
|
1 |
Close breaker inhibited by communication
|
||||||
|
2–15 |
Reserved |
Opening/Closing Release Data
|
Address |
Register |
RW |
Unit |
Type |
Range |
Bit |
Description |
|---|---|---|---|---|---|---|---|
|
0x7E64–0x7E65 |
32357-32358 |
R |
– |
INT16U |
– |
– |
Quality of each bit of registers 32382-32383:
|
|
0x7E66–0x7E65 |
32359-32371 |
R |
– |
INT16U |
– |
– |
Quality of each bit of registers 32384-32396. |
|
0x7E73–0x7E76 |
32372-32375 |
R |
– |
INT16U |
– |
– |
|
|
0x7E77–0x7E7C |
32376-32381 |
R |
– |
INT16U |
– |
– |
|
|
0x7E7D |
32382 |
R |
– |
INT16U |
– |
0 |
Reserved |
|
1 |
Circuit breaker opened |
||||||
|
2 |
Circuit breaker closed |
||||||
|
3 |
Reserved |
||||||
|
4 |
Closing order sent to XF voltage release |
||||||
|
5 |
Reserved |
||||||
|
6 |
Opening order sent to MX voltage release |
||||||
|
7 |
Circuit breaker did not open or close |
||||||
|
8 |
Manual mode enabled |
||||||
|
9 |
Local mode enabled |
||||||
|
10 |
Closing inhibited by communication |
||||||
|
11 |
Closing inhibited through IO module |
||||||
|
12 |
Reserved |
||||||
|
13 |
Alarm reset |
||||||
|
14 |
M2C output 1 is forced |
||||||
|
15 |
M2C output 2 is forced |
||||||
|
0x7E7E |
32383 |
R |
– |
INT16U |
– |
0 |
Reserved |
|
1 |
Allow control by digital input is disabled |
||||||
|
2–7 |
Reserved |
||||||
|
8 |
XF voltage release operation counter is above alarm threshold |
||||||
|
9 |
XF voltage release reached the maximum number of operations |
||||||
|
10 |
MX2 voltage release operation counter is above alarm threshold |
||||||
|
11 |
MX2 voltage release reached the maximum number of operations |
||||||
|
12 |
MX1 voltage release operation counter is above alarm threshold |
||||||
|
13 |
MX1 voltage release reached the maximum number of operations |
||||||
|
14 |
MN undervoltage release operation counter is above alarm threshold |
||||||
|
15 |
MN undervoltage release reached the maximum number of operations |
Last Event Data
|
Address |
Register |
RW |
Unit |
Type |
Range |
Description |
|---|---|---|---|---|---|---|
|
0x028E–0x028F |
655–656 |
R |
– |
INT32U |
– |
Last event sequence number. In case of a new event, the last event sequence number will change. Therefore, you can track the occurrence of a new event by monitoring the sequence number. The Get Events command provides the details of the event Get Events Procedure. |
Remote Control Settings
|
Address |
Register |
RW |
Unit |
Type |
Range |
Bit |
Description |
|---|---|---|---|---|---|---|---|
|
0x0298 |
665 |
R |
– |
INT16U |
0–1 |
– |
Remote protection setting enable:
|
|
0x0299 |
666 |
R |
– |
INT16U |
0–1 |
– |
Protection lock enable:
|
|
0x029A |
667 |
R |
– |
INT16U |
– |
– |
Quality of each bit of register 668:
|
|
0x029B |
668 |
R |
– |
INT16U |
– |
0–4 |
Reserved |
|
5 |
Auto mode:
|
||||||
|
6–15 |
Reserved |
||||||
|
0x029C |
669 |
R |
– |
INT16U |
– |
– |
Quality of each bit of register 670:
|
|
0x029D |
670 |
R |
– |
INT16U |
– |
0 |
Reserved |
|
1 |
Control mode:
|
||||||
|
2–15 |
Reserved |
||||||
|
0x029E–0x029F |
671–672 |
– |
– |
– |
– |
– |
Reserved |
Alarm Status
|
Address |
Register |
RW |
Unit |
Type |
Range |
Description |
|---|---|---|---|---|---|---|
|
0x02A0 |
673 |
R |
– |
INT16U |
– |
Counter of active low-level alarms |
|
0x02A1 |
674 |
R |
– |
INT16U |
– |
Counter of active medium-level alarms |
|
0x02A2 |
675 |
R |
– |
INT16U |
– |
Counter of active high-level alarms |