Peak Values of Demand Values of Real-Time Measurements
Current Peak Demand Values
Current peak demand values can be reset with the reset minimum/maximum command.
Address |
Register |
RW |
Unit |
Type |
Range |
Description |
---|---|---|---|---|---|---|
0x7DA9–0x7DAA |
32170–32171 |
R |
A |
FLOAT32 |
– |
Current peak demand value on phase 1 : I1 dmd max |
0x7DAB–0x7DAC |
32172–32173 |
R |
A |
FLOAT32 |
– |
Current peak demand value on phase 2 : I2 dmd max |
0x7DAD–0x7DAE |
32174–32175 |
R |
A |
FLOAT32 |
– |
Current peak demand value on phase 3 : I3 dmd max |
0x7DAF–0x7DB0 |
32176–32177 |
R |
A |
FLOAT32 |
– |
Current peak demand value on the neutral: IN dmd max(1) |
0x7DF3–0x7DF4 |
32244–32245 |
R |
A |
FLOAT32 |
– |
Average peak current demand |
(1) Value available when system type register returns 30 or 41. |
Power Peak Demand Values
Power peak demand values can be reset with the reset minimum/maximum command.
Address |
Register |
RW |
Unit |
Type |
Range |
Description |
---|---|---|---|---|---|---|
0x7DB1–0x7DB2 |
32178–32179 |
R |
W |
FLOAT32 |
– |
Total active power peak demand: P dmd max |
0x7DB3–0x7DB4 |
32180–32181 |
R |
VAR |
FLOAT32 |
– |
Total reactive power peak demand: Q dmd max |
0x7DB5–0x7DB6 |
32182–32183 |
R |
VA |
FLOAT32 |
– |
Total apparent power peak demand: S dmd max |
Timestamp of Peak Demand Values and Reset of Peak Demand Values
Address |
Register |
RW |
Unit |
Type |
Range |
Description |
---|---|---|---|---|---|---|
0x8940–0x8943 |
35137–35140 |
R |
– |
DATETIME |
– |
Timestamp of peak current demand on neutral |
0x8944–0x8947 |
35141–35144 |
R |
– |
DATETIME |
– |
Timestamp of average peak current demand |
0x8948–0x894B |
35145–35148 |
R |
– |
DATETIME |
– |
Timestamp of last reset of peak demand current |
0x894C–0x894F |
35149–35152 |
R |
– |
DATETIME |
– |
Timestamp of last reset of peak demand power |
0x8950–0x8953 |
35153–35156 |
R |
– |
DATETIME |
– |
Timestamp of peak demand current on phase 1 |
0x8954–0x8957 |
35157–35160 |
R |
– |
DATETIME |
– |
Timestamp of peak demand current on phase 2 |
0x8958–0x895B |
35161–35164 |
R |
– |
DATETIME |
– |
Timestamp of peak demand current on phase 3 |
0x895C–0x895F |
35165–35168 |
R |
– |
DATETIME |
– |
Timestamp of peak demand active power |
0x8960–0x8963 |
35169–35172 |
R |
– |
DATETIME |
– |
Timestamp of peak demand reactive power |
0x8964–0x8967 |
35173–35176 |
R |
– |
DATETIME |
– |
Timestamp of peak demand apparent power |