Prewired Connection System

Refer to Catalog DIA3ED2160602EN

Telefast ABE 7 Pre-Wired Sub-Bases

Telefast is a substitution of traditional screw terminal blocks for a fast connection of high-density I/O modules to operative parts. It offers protection, distribution, visualization, and adaptation of the signals.

Features:

  • A selection of most used and qualified Telefast sub-bases for rapid connection of I/O modules (discrete, analog, and counter) to sensors or actuator

  • A substitute for the terminal block, remotely locating and partly eliminating the single-wire connection

  • Provide relay and connection functions, with or without polarity distribution, reduce wiring time, and eliminate the risk of error Functions

  • Adapting I/O current/voltage for PLCs

  • Distributing signals, commons ( 24 or 0V ) and earth for connecting 1/2/3 wire signals

  • Channel isolation, protection, and LED diagnostics

  • Various relay contact combinations 1N/O, 1C/O, 2C/O

  • Prewiring cabinets

  • Easy wiring suitable for PLC high-density I/O modules


Visit Telefast ABE 7 on www.se.com/us for the latest product information.

Feedback