Type GB2 Circuit Protectors

Class 9080 / Refer to Catalog 9080CT9601

GB2 Thermal-Magnetic Circuit Protectors

1-Pole GB2CB

 

GB2CB One Pole Thermal-Magnetic Circuit Protectors [1]

Description

Max. Voltage

Thermal Rating

Catalog Number

[2]

One pole Thermal Magnetic Circuit Protector

300 Vac

0.5 A

GB2CB05

1 A

GB2CB06

2 A

GB2CB07

3 A

GB2CB08

4 A

GB2CB09

5 A

GB2CB10

6 A

GB2CB12

8 A

GB2CB14

10 A

GB2CB16

12 A

GB2CB20

File: 081630
Class: 3215–30

IEC 157-1

VDE 0660

 



2-Pole GB2CD

 

GB2CD Two Pole Thermal-Magnetic Circuit Protectors [1]

Description

Max. Voltage

Thermal Rating

Catalog Number

[2]

Two pole Thermal Magnetic Circuit Protector

300 Vac

0.5 A

GB2CD05

1 A

GB2CD06

2 A

GB2CD07

3 A

GB2CD08

4 A

GB2CD09

5 A

GB2CD10

6 A

GB2CD12

8 A

GB2CD14

10 A

GB2CD16

12 A

GB2CD20

File: 081630
Class: 3215–30

IEC 157-1

VDE 0660

 

Footnotes

  1. Some products may be discontinued. Refer to www.se.com/us for the most current product information.
  2. Must order in multiples of 6.
Feedback