Screw Terminal Blocks

Refer to Catalog 9080CT1301

Passthrough and Grounding

Screw Type Passthrough Blocks [1]

Description

Maximum
Voltage

Maximum
Current

[2]

Block

End Barrier [3]

Color

Catalog Number

Std.
Pack [4]

Color

Catalog Number

Std.
Pack [4]

5.2 mm (0.21 in.) wide

Two Terminals
Solid or Stranded Copper Wire

26–12 AWG

600 V

20 A

Grey

NSYTRV22

50

Grey

NSYTRAC22

50

Blue

NSYTRV22BL

Blue

NSYTRAC22BL

Orange

NSYTRV22AR

Grey

NSYTRAC22

Red

NSYTRV22RD

Grey

NSYTRAC22

White

NSYTRV22WH

Grey

NSYTRAC22

6.2 mm (0.24 in.) wide

Two Terminals
Solid or Stranded Copper Wire

26–10 AWG

600 V

00 A

Grey

NSYTRV42

50

Grey

NSYTRAC22

50

Blue

NSYTRV42BL

Blue

NSYTRAC22BL

Orange

NSYTRV42AR

Grey

NSYTRAC22

Red

NSYTRV42RD

Grey

NSYTRAC22

Green

NSYTRV42GN

Grey

NSYTRAC22

White

NSYTRV42WH

Grey

NSYTRAC22

Black

NSYTRV42BK

Grey

NSYTRAC22

Brown

NSYTRV42BR

Grey

NSYTRAC22

Yellow

NSYTRV42YE

Grey

NSYTRAC22

8.2 mm (0.32 in.) wide

Two Terminals
Solid or Stranded Copper Wire

24–8 AWG

600 V

50 A


Grey

NSYTRV62

50

Grey

NSYTRAC22

50


Blue

NSYTRV62BL

Blue

NSYTRAC22BL

10.2 mm (0.40 in.) wide

Two Terminals
Solid or Stranded Copper Wire

20–6 AWG

600 V

65 A


Grey

NSYTRV102

50

Grey

NSYTRAC22

50


Blue

NSYTRV102BL

Blue

NSYTRAC22BL

12.2 mm (0.48 in.) wide

Two Terminals
Solid or Stranded Copper Wire

16–4 AWG

600 V

85 A


Grey

NSYTRV162

50

Grey

NSYTRAC162

50


Blue

NSYTRV162BL

Grey

NSYTRAC162

16 mm (0.63 in.) wide

Two Terminals
Solid or Stranded Copper Wire

14–1/0 AWG

600 V

150 A


Grey

NSYTRV352

50

Not required for these blocks.


Blue

NSYTRV352BL

20 mm (0.79 in.) wide

Two Terminals
Solid or Stranded Copper Wire

6–1/0 AWG

600 V

150 A


Grey

NSYTRV502

50

Not required for these blocks.


Blue

NSYTRV502BL

note

For a complete listing of these products, see catalog 9080CT1301.

File: E87739; CCN: XCFR2

File: 256444; Class: 6228-01

RoHS Compliant

For track and accessories, see Mounting Track and End Clamps.

Screw Type Grounding Blocks [1]

Description

Block

End Barrier [3]

Color

Catalog Number

Std.
Pack [4]

Color

Catalog Number

Std.
Pack [4]

5.2 mm (0.21 in.) wide

Two Terminals,
Solid or Stranded Copper Wire,
26–12 AWG

Green/Yellow

NSYTRV22PE

50

Grey

NSYTRAC22

50

6.2 mm (0.24 in.) wide

Two Terminals,
Solid or Stranded Copper Wire,
26–10 AWG

Green/Yellow

NSYTRV42PE

50

Grey

NSYTRAC22

50

8.2 mm (0.32 in.) wide

Two Terminals,
Solid or Stranded Copper Wire,
24–8 AWG

Green/Yellow

NSYTRV62PE

50

Grey

NSYTRAC22

50

10.2 mm (0.40 in.) wide

Two Terminals,
Solid or Stranded Copper Wire,
20–6 AWG

Green/Yellow

NSYTRV102PE

50

Grey

NSYTRAC22

50

12.2 mm (0.48 in.) wide

Grounding Block,
Two Terminals, Solid or Stranded Copper Wire,
16–4 AWG

Green/Yellow

NSYTRV162PE

50

Grey

NSYTRAC162

50

16 mm (0.63 in.) wide

Two Terminals,
Solid or Stranded Copper Wire,
14–1/0 AWG

Green/Yellow

NSYTRV352PE

50

Not required for this block.

20 mm (0.79 in.) wide

Two Terminals,
Solid or Stranded Copper Wire,
6–1/0 AWG

Green/Yellow

NSYTRV502PE

50

Not required for this block.

note

For a complete listing of these products, see Linergy TR Terminal Blocks online or catalog 9080CT1301.

File: E87739; CCN: XCFR2

File: 256444; Class: 6228-01

RoHS Compliant

For track and accessories, see Mounting Track and End Clamps.

Lug/Lug, Double and Triple Deck Passthrough, Grounding

Passthrough, Lug/Lug, and Lug/Clamp [1]

Description

Block

Partition Cover

Maximum
Current[2]

Color

Catalog Number

Std.
Pack [4]

Color

Catalog Number

Std.
Pack [4]

20.3 mm (0.80 in.) wide

Passthrough
Solid or Stranded Copper Wire

4–3/0 AWG

Screw thread M8

Maximum
Voltage–600 V

192 A

Grey

NSYTRV702

10

Not required for this block.

40 mm (1.58 in.) wide

Lug to Lug
Solid or Stranded Copper Wire

2–4/0 AWG

Screw thread M12

Maximum
Voltage–600 V

230 A

Grey

NSYTRV952BB

10

Grey

NSYTRAC952

10

40 mm (1.58 in.) wide

Solid or Stranded Copper Wire

2–4/0 AWG

Screw thread M12

Maximum
Voltage–600 V

230 A

Grey

NSYTRV952BC

10

Grey

NSYTRAC952

10

46 mm (1.81 in.) wide

Lug to Lug
Solid or Stranded Copper Wire

2–300 AWG/kcmil

Screw thread M12

Maximum
Voltage–600 V

285 A

Grey

NSYTRV1502BB

10

Grey

NSYTRAC952

10

Screw Type Double and Triple Deck Passthrough [1]

Description

Maximum
Voltage

Maximum
Current[2]

Block

End Barrier [3]

Color

Catalog Number

Std. Pack [4]

Color

Catalog Number

Std. Pack [4]

6.2 mm (0.24 in.) wide

Double Deck, One Pole, Three Terminals
Solid or Stranded Copper Wire

26–10 AWG

150 V

30 A


Grey

NSYTRV43

50

Grey

NSYTRAC23

50

Blue

NSYTRV43BL

Grey

NSYTRAC23

6.2 mm (0.24 in.) wide

Double Deck, One Pole, Four Terminals
Solid or Stranded Copper Wire

26–10 AWG

150 V

30 A


Grey

NSYTRV44

50

Grey

NSYTRAC24

50

Blue

NSYTRV44BL

Grey

NSYTRAC24

5.2 mm (0.21 in.) wide

Double Deck, Two Poles, Four Terminals
Solid or Stranded Copper Wire

26–12 AWG

600 V

20 A


Grey

NSYTRV24D

50

Grey

NSYTRACE24

50

Blue

NSYTRV24DBL

Grey

NSYTRACE24

6.2 mm (0.24 in.) wide

Double Deck, Two Poles, Four Terminals
Solid or Stranded Copper Wire

26–10 AWG

600 V

30 A


Grey

NSYTRV44D

50

Grey

NSYTRACE24

50

Blue

NSYTRV44DBL

Grey

NSYTRACE24

5.2 mm (0.21 in.) wide

Triple Deck, Three Poles, Six Terminals
Solid or Stranded Copper Wire

26–10 AWG

600 V

20 A

Grey

NSYTRV26T

50

Grey

NSYTRACE26

50

Screw Type Grounding Double Deck [1]

Description

Block

End Barrier [3]

Color

Catalog Number

Std. Pack [4]

Color

Catalog Number

Std. Pack [4]

6.2 mm (0.24 in.) wide

Grounding Block, One Pole, Three Terminals
Solid or Stranded Copper Wire

26–12 AWG

Green/Yellow

NSYTRV43PE

50

Grey

NSYTRAC23

50

6.2 mm (0.24 in.) wide

Grounding Block, One Pole, Four Terminals
Solid or Stranded Copper Wire

26–12 AWG

Green/Yellow

NSYTRV44PE

50

Grey

NSYTRAC24

50

5.2 mm (0.21 in.) wide

Grounding Block, One Pole, Four Terminals
Solid or Stranded Copper Wire

26–12 AWG

Green/Yellow

NSYTRV24DPE

50

Grey

NSYTRACE24

50

6.2 mm (0.24 in.) wide

Grounding Block, One Pole, Four Terminals
Solid or Stranded Copper Wire

26–10 AWG

Green/Yellow

NSYTRV44DPE

50

Grey

NSYTRACE24

50

note

For a complete listing of these products, see Linergy TR Terminal Blocks online.

File: E87739
CCN: XCFR2

File: 256444
Class: 6228-01

RoHS Compliant

For track and accessories, see Mounting Track and End Clamps.

Blade Isolators, Component Carriers, Fused, Measuring, Grounding

Screw Type Blade Isolators [1]

Description

Maximum
Voltage

Maximum
Current

[2]

Block

End Barrier [3]

Color

Catalog Number

Std.
Pack [4]

Color

Catalog Number

Std.
Pack [4]

6.2 mm (0.24 in.) wide

Blade Isolator
Two Terminals

Solid or Stranded Copper Wire

26–10 AWG

600 V

16 A


Grey

NSYTRV42SC

50

Not required for this block.

Grey with
Test Points

NSYTRV42ST

Orange with Test Points

NSYTRV42STAR

6.2 mm (0.24 in.) wide

Blade Isolator Double Deck
Four Terminals

Solid or Stranded Copper Wire

26–10 AWG

300 V

30 A

Grey

NSYTRV42SCD

50

Grey

NSYTRACE24

50

Screw Type Component Carrier [1]

Description

Maximum Voltage

Maximum Current

[2]

Color

Catalog Number

Std. Pack[4]

End Barrier[3]

6.2 mm (0.24 in.) wide

Component Carrier Two Terminals Solid or Stranded Copper Wire
26–10 AWG

600 V

16 A

Grey

NSYTRV42TB

50

Not required for this block

For fuse 5 x 20 mm

Depends on fuse or diode used

Black

NSYTRASF520

10

Not required

For fuse 5 x 20 mm 110–250 V LED

NSYTRASF520M

10

For fuse 5 x 20 mm 12–30 V LED

NSYTRASF520B

10

For component

Grey

NSYTRASV1

10

With 1N4007 diode

NSYTRASV2

10

Fused Terminal Blocks [1]

Description

Color

Catalog Number

Std.
Pack [4]

End Barrier [3]

Color

Catalog Number

Std.
Pack [4]

12 mm (0.47 in.) wide

Fuse Block
For G-fuse cartridge 5x20 mm

Solid or Stranded Copper Wire 24–6 AWG
Maximum Voltage 300 V
Maximum Current 20 A[2]

Without Indicator Lamp

Black

NSYTRV162SF

50

Not required for this block.

8.2 mm (0.32 in.) wide

Lever-Type Fuse
For G-fuse cartridge 5x20 mm

Solid or Stranded Copper Wire 26–10 AWG
Maximum Voltage 600 V
Maximum Current 12 A[2]

Without Indicator Lamp

Black

NSYTRV42SF5

50

Not required for this block.

With Light Indicator,
12–30 V AC/DC[5]

Black

NSYTRV42SF5LD

50

With Light Indicator,
110–250 V AC/DC[5]

Black

NSYTRV42SF5LA

50

10.2 mm (0.40 in.) wide

Lever-Type Fuse
For G-fuse cartridge 6.3x32 mm

Solid or Stranded Copper Wire 26–8 AWG
Maximum Voltage 600 V
Maximum Current 10 A[2]

Without Indicator Lamp

Black

NSYTRV42SF6

50

Not required for this block.

With Light Indicator,
12–30 V AC/DC[5]

Black

NSYTRV42SF6LD

50

With Light Indicator,
110–250 V AC/DC[5]

Black

NSYTRV42SF6LA

50

These measuring transducer terminal blocks with screw connection technology are characterized by easy operation and clarity. All switching statuses are clearly visible. The extensive range of flexible accessories saves cost and time when executing transducer test circuit tasks.

Measuring and Grounding Terminal Blocks [1]

Description

Maximum
Voltage

Maximum
Current

[2]

Block

End Barrier[3]

Color

Catalog Number

Std.
Pack [4]

Color

Catalog Number

Std.
Pack [4]

8.2 mm (0.32 in.) wide

Blade Isolator Double Deck
Solid or Stranded Copper Wire

24–8 AWG

600 V

30 A

Grey

NSYTRV62TTD

50

Grey

NSYTRACT22

50

8.2 mm (0.32 in.) wide

Passthrough
Two Terminals
Solid or Stranded Copper Wire

24–8 AWG

600 V

30 A

Grey

NSYTRV62TT

50

8.2 mm (0.32 in.) wide

Grounding Block
Two Terminals
Solid or Stranded Copper Wire

24–8 AWG

N/A

N/A

Green/Yellow

NSYTRV62TTPE

50

note

For a complete listing of these products, see Linergy TR Terminal Blocks online or catalog 9080CT1301.

File: E87739
CCN: XCFR2

File: 256444
Class: 6228-01

RoHS

Compliant

For track and accessories, see Mounting Track and End Clamps.

Miniature Passthrough and Hybrid Passthrough

Screw Type Miniature Passthrough [1]

Description

Maximum
Voltage

Maximum
Current

[2]

Block

End Barrier [3]

Color

Catalog Number

Std.
Pack [4]

Color

Catalog Number

Std.
Pack [4]

5.2 mm (0.21 in.) wide

Two Terminals
Solid or Stranded Copper Wire

24–12 AWG

Mount on DIN rail, 5 x 5 mm

600 V

20 A



Grey

NSYTRV22M

50

Grey

NSYTRACM22

50

Blue

NSYTRV22MBL

Grey

NSYTRACM22

6.2 mm (0.24 in.) wide

Two Terminals
Solid or Stranded Copper Wire

24–10 AWG

Mount on DIN rail, 5 x 5 mm

600 V

30 A



Grey

NSYTRV42M

50

Grey

NSYTRACM22

50

Blue

NSYTRV42MBL

Grey

NSYTRACM22

Screw Type Miniature Grounding Blocks [1]

Description

Block

End Barrier [3]

Color

Catalog Number

Std.
Pack [4]

Color

Catalog Number

Std.
Pack [4]

5.2 mm (0.21 in.) wide

Grounding Block
Two Terminals
Solid or Stranded Copper Wire
24–12 AWG

Mount on DIN rail, 5 x 5 mm

Green/Yellow

NSYTRV22MPE

50

Grey

NSYTRACM22

50

6.2 mm (0.24 in.) wide

Grounding Block
Two Terminals
Solid or Stranded Copper Wire
24–10 AWG

Mount on DIN rail, 5 x 5 mm

Green/Yellow

NSYTRV42MPE

50

Grey

NSYTRACM22

50

note

For a complete listing of these products, see Linergy TR Terminal Blocks online or catalog 9080CT1301.

File: E87739
CCN: XCFR2

File: 256444
Class: 6228-01

RoHS

Compliant

For track and accessories, see Mounting Track and End Clamps.

Hybrid Blocks—Screw and Insulation Displacement Connection (IDC) Passthrough [1]

Description

Maximum
Voltage

Maximum
Current

[2]

Block

End Barrier [3]

Color

Catalog Number

Std.
Pack [4]

Color

Catalog Number

Std.
Pack [4]

5.2 mm (0.21 in.) wide

Two Terminals
Solid or Stranded Copper Wire

24–16 AWG

600 V

10 A

Grey

NSYTRH12

50

Grey

NSYTRACH12

50

5.2 mm (0.21 in.) wide

Three Terminals
Solid or Stranded Copper Wire

24–16 AWG

600 V

10 A

Grey

NSYTRH13

50

Grey

NSYTRACH13

50

6.2 mm (0.24 in.) wide

Three Terminals
Solid or Stranded Copper Wire

20–14 AWG

600 V

15 A

Grey

NSYTRH22

50

Grey

NSYTRACH22

50

Hybrid Grounding Block—Screw and Insulation Displacement Connection (IDC) Passthrough [1]

Description

Block

End Barrier [3]

Color

Catalog Number

Std.
Pack [4]

Color

Catalog Number

Std.
Pack [4]

5.2 mm (0.21 in.) wide

Grounding Block
Two Terminals
Solid or Stranded Copper Wire
24–16 AWG

Green/Yellow

NSYTRH12PE

50

Grey

NSYTRACH12

50

note

For a complete listing of these products, see Linergy TR Terminal Blocks online or catalog 9080CT1301.

File: E87739
CCN: XCFR2

File: 256444
Class: 6228-01

RoHS

Compliant

For track and accessories, see Mounting Track and End Clamps.

Footnotes

  1. Some products may be discontinued. Refer to www.se.com/us for the most current product information.
  2. These maximum current values assume the use of insulated copper conductors with 167 oF (75 oC) temperature rating and are calculated based on NEC Article 310, Table 310-16. In most cases this value is the maximum ampacity of the wire which has the greatest current carrying capacity. The actual allowable current for a particular application depends on the size, insulation class, and other characteristics of the wire used. The UL ratings are shown. The CSA rating may be higher or lower. Refer to the catalog for CSA ratings.
  3. One end-barrier is required for each assembly of like blocks.
  4. Orders must specify the standard package quantity (Std. Pack) or multiples of that quantity.
  5. When voltage is applied within the minimum and maximum limits, the LED will illuminate.
Feedback