IEC NSYEB Power Distribution Blocks

Class 9080 / Refer to Catalog 9080CT9603

Enclosed Power Distribution Blocks

  • Finger safe from the front, for isolation of live parts

  • Up to 760 A, to meet a wide range of application needs

  • Short-Circuit Current Rating up to 100 kA with fuses, not limited by the 10 kA default

  • Panel or 35 mm DIN rail mount, for application flexibility

  • Gangable to create multipole configurations

  • Flexible stranded wire compliant, expands usability

  • The UL Listed blocks meet feeder circuit spacing requirements.

  • For the short-circuit current ratings, wire classes, tightening torques, dimensions, and more, see catalog 9080CT9603.


NSYEBAD11614

NSYEBAP13618

Power Distribution Blocks with AL Lugs (accepts CU or AL conductors) [1]

Wire Range

Mounting

Current Rating

Type

Line Side

Load Side

CU (1) 14–2 AWG
(2.5–35 mm2)

CU (4) 14–10 AWG
(2.5–6 mm2)

35 mm DIN rail or panel mount

CU 115A 

NSYEBAD11614

CU (1) 14 AWG–3/0
(2.5–70 mm2)
AL (1) 6 AWG–3/0

CU (1) 14 AWG–3/0
(2.5–70 mm2)
AL (1) 6 AWG–3/0

Panel mount

CU 200 A
AL 155 A

NSYEBAP12611

CU (1) 14 AWG–3/0
(2.5–70 mm2)
AL (1) 6 AWG–3/0

CU (4) 14–2 AWG
(2.5–35 mm2)
AL (4) 6–2 AWG

35 mm DIN rail 

CU 200 A
AL 155 A

NSYEBAD12614

CU (1) 14 AWG–3/0
(2.5–70 mm2)
AL (1) 6 AWG–3/0

CU (4) 14–2 AWG
(2.5–35 mm2)
AL (4) 6–2 AWG

Panel mount

CU 200 A
AL 155 A

NSYEBAP12614

CU (1)  6 AWG–400 kcmil
(16–185 mm2)
CU (1) 14 AWG–3/0
(2.5–70 mm2)
AL (1) 6 AWG–400 kcmil
AL (1) 6 AWG–3/0

CU (8) 14–2 AWG
(2.5–35 mm2)
AL (8) 6–2 AWG

35 mm DIN rail 

CU 335 A
AL 270 A

NSYEBAD13618

CU (1)  6 AWG–400 kcmil
(16–185 mm2)
CU (1) 14 AWG–3/0
(2.5–70 mm2)
AL (1) 6 AWG–400 kcmil
AL (1) 6 AWG–3/0

CU (8) 14–2 AWG
(2.5–35 mm2)
AL (8) 6–2 AWG

Panel mount

CU 335 A
AL 270 A

NSYEBAP13618

CU (2) 6 AWG–250 kcmil
(16–120 mm2)
AL (2) 6 AWG–250 kcmil

CU (2) 6 AWG–250 kcmil
(16–120 mm2)
AL (2) 6 AWG–250 kcmil

Panel mount

CU 510 A
AL 410 A

NSYEBAP25622

CU (2) 4 AWG–500 kcmil
(25–240 mm2)
AL (2) 4 AWG–500 kcmil

CU (8) 14 AWG–2/0
(2.5–50 mm2)
AL (8) 6 AWG–2/0 kcmil

Panel mount

CU 760 A
AL 620 A

NSYEBAP27628


NSYEBCD12614

Power Distribution Blocks with CU Lugs (accepts only CU conductors)

Wire Range

Mounting

Current Rating

Type

Line Side

Load Side

CU (1) 14 AWG–3/0
(2.5–70 mm2)

CU (4) 14–2 AWG
(2.5–35 mm2)

35 mm DIN rail 

CU 200 A

NSYEBCD12614

CU (1) 14 AWG–3/0
(2.5–70 mm2)

CU (4) 14–2 AWG
(2.5–35 mm2)

Panel mount

CU 200 A

NSYEBCP12614

CU (1) 6 AWG–400 kcmil
(16–185 mm2)
CU (1) 14 AWG–3/0
(2.5–70 mm2)

CU (8) 14–2 AWG
(2.5–35 mm2)

Panel mount

CU 335 A

NSYEBCP13618

CU (2) 6 AWG–250 kcmil
(16–120 mm2)

CU (2) 6 AWG–250 kcmil
(16–120 mm2)

Panel mount

CU 510 A

NSYEBCP25622

CU (2) 4 AWG–500 kcmil
(25–240 mm2)

CU (8) 14 AWG–2/0
(2.5–50 mm2)

Panel mount

CU 760 A

NSYEBCP27628




NSYEBP2

Terminal Plugs (for plugging unused openings)

Plug Size

For use with

Type

2 AWG

NSYEB**13618

NSYEBP2

2/0 AWG

NSYEB**13618, NSYEB**27628

NSYEBP20

250 kcmil

NSYEB**25622

NSYEBP250

400 kcmil

NSYEB**13618

NSYEBP400

500 kcmil

NSYEBAP27622, NSYEB**27628

NSYEBP500

UL E323110 QPQS
All except NSYEB***13618 and
NSYEB***25622

File: 70361
Class: 6228-01

RoHS

Compliant

UL E60616 XCFR2
NSYEB***13618
NSYEB***25622

CE Marked

UL 94V-0 flammability rating

Footnotes

  1. Some products may be discontinued. Refer to www.se.com/us for the most current product information.
Feedback