Type G Terminal Blocks

Class 9080 / Refer to Catalog 9080CT9601

Selection Guide

Type G Selection Guide [1]

Description

Max. Voltage

Max. Current [2]

Blocks

End Barriers [3]

Blocks per ft.

Maximum Wire Combinations

Color

Type

Std. Pack [4]

Type

Std. Pack [4]

Copper Wire (stranded or solid)

Solderless Box Lug for #22 to #8 AWG wire. Mounts on standard 9080GH track or 35 mm DIN 3 track. Fingersafe per DIN 60529.

600 V

60 A

Natural

9080GR6

50

9080GM6B

10

34

1 #8


1 #10


1–3 #12


1–4 #14

1–4 #16
1–5 #18
1–8 #20
1–10 #22

Black

9080GRB6

9080GMB6B

Blue [1]

9080GRL6

9080GML6B

Green [1]

9080GRG6

9080GMG6B

Gray

9080GRE6

9080GME6B

Orange [1]

9080GRS6

9080GMS6B

Red

9080GRR6

9080GMR6B

Yellow [1]

9080GRY6

9080GMY6B

Brown [1]

9080GRN6

9080GMN6B

Solderless Box Lug for #22 to #10 AWG wire. Can be mounted directly to a panel or can be mounted on 9080GH track.

600 V

40 A

Natural

9080GK6

50

9080GK6B

50

34

1–4 #16
1 #10
1–2 #12
1–2 #14

1–4 #16
1–5 #18
1–8 #20
1–10 #22

Black

9080GKB6

Blue

9080GKL6

Green

9080GKG6

Gray [1]

9080GKE6

Orange

9080GKS6

Red

9080GKR6

Yellow [1]

9080GKY6

High Density Solderless Box Lug for #22 to #10 AWG wire. Mounts on standard 9080GH track or 35 mm DIN 3 track. Fingersafe per DIN 60529.

600 V

30 A

Natural

9080GM6

50

9080GM6B

10

51

1 #10
1 #12
1 #14
1–2 #16

1–2 #18
1–5 #20
1–8 #22
1–2 #16

Black

9080GMB6

9080GMB6B

Blue [1]

9080GML6

9080GML6B

Green [1]

9080GMG6

9080GMG6B

Gray

9080GME6

9080GME6B

Orange [1]

9080GMS6

9080GMS6B

Red

9080GMR6

9080GMR6B

Yellow [1]

9080GMY6

9080GMY6B

Brown [1]

9080GMN6

9080GMN6B

Solderless Box Lug for #18 to #4 AWG wire. Mounts on standard 9080GH track or 35 mm DIN 3 track.

600 V

85 A

Natural

9080GC6

50

9080GC6B

10

28

1 #4
1 #6
1–2 #8
1–4 #10

1–5 #12
1–6 #14
1–6 #16
1–8 #18

Solderless Box Lug for #12 to #1/0 AWG wire. Mounts on standard 9080GH track or 35 mm DIN 3 track.

600 V

170 A

Natural

9080GD6

10

9080GD6B

10

17

1 1/0
1 #1
1 #2
1–2 #4

1–3 #6
1–5 #8
1–6 #10
1–7 #12

Solderless Box Lug for #6 AWG to 250 kcmil wire. [5] Mounts on standard 9080GH track or 35 mm DIN 3 track.

600 V

255 A

Natural

9080GE6

10

None Required

10

1 250 kcmil [5]

1 4/0
1 3/0
1 2/0
1 1/0

1 #1
1 #2
1 #4
1 #6

File: E60616
CCN: XCFR2

File: 062144
Class:3211– 07

RoHS

Compliant

 

For standard or custom assemblies, see Terminal Block Assemblies.

For mounting track and accessories, see Mounting Track, End Clamps, Jumpers, Fanning Strips.

For DIN 3 track and end clamps, see Mounting Track and End Clamps.

How to Order

To Order Specify

Catalog Number

  • Class Number

  • Type Number

Class

Type

9080

GR6

Selection Guide

Type G Selection Guide [1]

Description

Max. Voltage

Max. Current [6]

Blocks

End Barriers [7]

Blocks per ft.

Maximum Wire Combinations

Type

Std. Pack [4]

Type

Std. Pack [4]

Copper Wire (stranded or solid)

Self-Lifting Pressure Wire Connector for #18 to #12 AWG wire. Mounts on standard 9080GH track or 35 mm DIN 3 track.

600 V

40 A

9080GP6

50

9080GP6B

10

32

1 or 2
1 or 2
1 or 2
1 or 2

#12
#14
#16
#18

Flat Terminal Connector for #22 to #12 AWG wire. Screws are #6-32 x 5/16 in. for ring or spade lugs, 5/16 in. wide maximum. Mounts on standard 9080GH track or 35 mm DIN 3 track. Fingersafe per DIN 60529.

600 V

40 A

9080GA6

50

9080GP6B

10

32

1 or 2 Conductors Per Screw #12–22

Circuit Isolating Switch [8] with self-lifting pressure connectors for #18 to #10 AWG wire. Mounts on standard 9080GH track or 35 mm DIN 3 track.

600 V

30 A

9080GG6 [1]

10

9080GF6B

10

16

1
1
1
1–4
1–4

#10
#12
#14
#16
#18

Slip-on Connectors for #22 to #12 AWG wire. Tabs accept 0.250 x 0.032 in. slip-on connectors Mounts on standard 9080GH track or 35 mm DIN 3 track.

600 V

20 A

9080GS6

10

9080GF6B

10

16

1–2
1–2
1–2
1–2
1–2
1–2

#12
#14
#16
#18
#20
#22

Fuse Block for 13/32 in. Dia. x 1-1•2 in. ferrule fuse with self-lifting pressure connectors. Fuse puller is included as standard. Fuses are not included. Mounts on standard 9080GH track or 35 mm DIN 3 track. Fingersafe per DIN 60529.

600 V

30 A

9080GF6

10

9080GF6B

10

16

1
1
1
1–4
1–4

#10
#12
#14
#16
#18

 

Fuse Puller [9]

9080GH63

50

N/A

N/A

N/A

Blown Fuse Indicator/ Pullers are neon pilot lights which plug on to the fuse in a standard Type GF6 fuse block.

120–240 V

9080GLP3

10

N/A

N/A

N/A

277–600 V

9080GLP6

10

N/A

N/A

Transient supression

For standard or custom assemblies, see Terminal Block Assemblies.

For mounting track and accessories, see Mounting Track, End Clamps, Jumpers, Fanning Strips.

For DIN 3 track and end clamps, see Mounting Track and End Clamps.

How to Order

To Order Specify

Catalog Number

  • Class Number

  • Type Number

Class

Type

9080

GP6

Terminal Blocks:

Blown Fuse Indicator:

File: E60616
CCN: XCFR2

File: 062144
Class: 3211–07

File: E63698
CCN: JDV5

File: 025490
Class: 3211–07

RoHS Compliant

RoHS Compliant

Terminal Block Assemblies

Custom Terminal Block Assemblies

Order an assembly built as required for the application. As standard, custom assemblies use 9080GH mounting track with screw on end clamps. Other options are available from the table below.

One terminal block type: The number of blocks in the assembly is added to the end of the catalog number of the desired block. Example: an assembly of 25 9080GR6 blocks would be 9080GR625.

More than one terminal block type in an assembly: A detailed drawing or sketch of the desired assembly must accompany the order.

Custom Terminal Block Assembly Options [1]

Option

Suffix

Example

Substitute slip-in end clamps

C

9080GR625C

Substitute snap-off channel

B

9080GR625BC [10]

For direct mount assembly of 9080GK6 blocks

D

9080GK67D

Add a blank vinyl marking strip

M

9080GR625M

Add pre-marked (1–25 only) marking strip

MPO

9080GR625MPO

Mount on 35 mm DIN 3 track instead of 9080GH track

T

9080GR625T

How to Order

To Order Specify

Catalog Number

  • Class Number

  • Type Number

Class

Type

9080

GA612

Footnotes

  1. Some products may be discontinued. Refer to www.se.com/us for the most current product information.
  2. These maximum current values assume the use of insulated copper conductors with 75 °C (167 °F) temperature rating,temperature rating, and are calculated based on NEC Article 310, Table 310-16. In most cases this value is the maximum ampacity of that wire or combination of wires (as listed in the above table) which has the greatest current carrying capacity. The actual allowable current for a particular application depends on the number, size, insulation class, and other characteristics of the wires used. The lower of the UL and CSA ratings are shown.

  3. One end-barrier is required for each assembly of like blocks.
  4. Orders must specify standard package quantity or multiples of that quantity.
  5. Terminals are tin plated, making them suitable for use with either copper or aluminum wire.
  6. These maximum current values assume the use of insulated copper conductors with 75 °C (167 °F) temperature rating, and are calculated based on NEC Article 310, Table 310-16. In most cases this value is the maximum ampacity of that wire or combination of wires (as listed in the above table) which has the greatest current carrying capacity. The actual allowable current for a particular application depends on the number, size, insulation class, and other characteristics of the wires used. The lower of the UL and CSA ratings are shown.

  7. One end-barrier is required for each assembly of like sections.
  8. Not intended to make or break a live circuit. Power must be disconnected from the circuit before operation of the switch.
  9. Fuse puller is supplied as standard with Class 9080 Type GF6 fuse block. The 9080GH63 is a replacement fuse puller.
  10. The 9080GH10 screw-on end clamp is not recommended for use with snap-off channel. It is recommended that the 9080GH11 slip-in end clamp be used. Therefore, when the suffix B is used, it should be followed by the suffix C.
Feedback