NEMA Type LB Power Distribution Blocks

Class 9080 / Refer to Catalog 9080CT9603

LB Open Power Distribution Blocks

9080LBA365212L

9080LBA161104

9080LBC365212L

Aluminum Power Distribution Blocks [1]

Lug Wire Range [2]

Aluminum [3]

Main

Branch

One Pole

Two Pole

Three Pole

Type

Type

Type

(1) #14–2/0

(1) #14–2/0

9080LBA162101L

9080LBA262101L

9080LBA362101L

(1) #6–350 kcmil

(1) #6–350 kcmil

9080LBA163101L

9080LBA263101L

9080LBA363101L

(1) #2–600 kcmil

(1) #4–600 kcmil

9080LBA164101L

N/A

9080LBA364101L

(2) #4–350 kcmil

(2) #4–350 kcmil

9080LBA165202L

9080LBA265202L

9080LBA365202L

(2) #4–500 kcmil

(2) #4–500 kcmil

9080LBA1652021L

9080LBA2652021L

9080LBA3652021L

(1) #14–2/0

(4) #14–4

9080LBA162104L

9080LBA262104L

9080LBA362104L

(1) #14–2/0

(6) #14–4

N/A

N/A

9080LBA362106L

(1) #4–500 kcmil

(6) #14–2

9080LBA163106L

9080LBA263106L

9080LBA363106L

(1) #2–600 kcmil

(8) #14–2

9080LBA164108L

9080LBA264108L

9080LBA364108L

(1) #4–500 kcmil

(6) #14–2/0

9080LBA165106L

9080LBA265106L

9080LBA365106L

(1) #4–500 kcmil

(12) #14–2

9080LBA165112L

9080LBA265112L

9080LBA365112L

(2) #14–2/0

(6) #14–4

9080LBA163206L

9080LBA263206L

9080LBA363206L

(2) #4–500 kcmil

(8) #14–2/0

9080LBA165208L

9080LBA265208L

9080LBA365208L

(2) #4–500 kcmil

(12) #14–4

9080LBA165212L

9080LBA265212L

9080LBA365212L

9080LBC263206L

Miniature Aluminum Power Distribution Blocks [1]

Lug Wire Range [2]

Aluminum [3]

Main

Branch

One Pole

Two Pole

Three Pole

Type

Type

Type

(1) #14–2

(1) #14–2

9080LBA161101

N/A

9080LBA361101

(1) #14–2

(4) #18–10

9080LBA161104

9080LBA261104

9080LBA361104

Copper Power Distribution Blocks [1]

Lug Wire Range [2]

Copper [4]

Main

Branch

One Pole

Two Pole

Three Pole

Type

Type

Type

(1) #14–2/0

(1) #14–2/0

9080LBC162101L

N/A

9080LBC362101L

(1) #6–350 kcmil

(1) #6–350 kcmil

9080LBC163101L

N/A

9080LBC363101L

(1) #14–2/0

(4) #14–4

9080LBC162104L

9080LBC262104L

9080LBC362104L

(1) #4–500 kcmil

(6) #14–2

9080LBC163106L

9080LBC263106L

9080LBC363106L

(2) #14–2/0

(6) #14–4

9080LBC163206L

9080LBC263206L

9080LBC363206L

(2) #4–500 kcmil

(8) #14–2/0

9080LBC165208L

N/A

9080LBC365208L

(2) #4–500 kcmil

(12) #14–2

9080LBC165212L

N/A

9080LBC365212L

File: E60616
CCN: XCFR2

File: 70361
Class: 6228-01

RoHS

Compliant

 

LB22 Plastic Cover

Plastic Covers (0.045 in. thick) [1]

For LBA Type[5]

Type

Dim. A

Dim. B

LBA161...

9080LB11

0.824

2.31

LBA261...

9080LB12

1.459

2.31

LBA361

9080LB13

2.094

2.31

LBA162…, LBC162

9080LB21L

1.062

2.750

LBA262…, LBC262

9080LB22L

1.875

2.750

LBA362…, LBC362 [6]

9080LB23L

2.688

2.750

LBA163…, LBC163

9080LB31L

1.782

3.813

LBA263…, LBC263

9080LB32

3.313

3.813

LBA363.… LBC363

9080LB33L

4.844

3.813

LBA164…

9080LB41

2.125

4.563

LBA264…

9080LB42

4.000

4.563

LBA364…

9080LB43

5.875

4.563

LBA165…, LBC165

9080LB51L

2.719

5.313

LBA265…, LBC265

9080LB52L

5.656

5.313

LBA365…, LBC365

9080LB53L

8.375

5.313

How to Order

To Order Specify

Catalog Number

  • Class Number (prefix)

9080

  • Type Number

LBA162101

Application Information

Voltage Rating-Class B and C–600 V

Blocks are rated based on NEC Table 310-16 using 167 °F (75 °C) wire

Aluminum blocks are tin-plated high conductive aluminum. Copper blocks are tin-plated high conductive copper.

Housing material:

  • Miniature Blocks are made from high impact thermoplastic rated at 257 °F (125 °C) max. and –40 °F (–40 °C) min.

  • Full Size Blocks are made from general purpose phenolic rated at 302 °F (150 °C) max. and –40 °F (-40 °C) min.

All blocks have a flammability rating of UL 94V-0.

For the short-circuit current ratings and dimensions, see catalog 9080CT9603.

Footnotes

  1. Some products may be discontinued. Refer to www.se.com/us for the most current product information.
  2. Lugs suitable for use with 75 oC (167 oF) conductors.
  3. Aluminum blocks will accept either aluminum or copper conductors.
  4. Copper blocks will accept copper conductors only.
  5. These covers must be ordered in multiples of 5. Each cover comes with two self-tapping screws.
  6. Will not work on a 9080LBA362106 block.
Feedback