Push-in Terminal Blocks

Refer to Catalog 9080CT1301

Passthrough and Grounding

Push-in technology terminal blocks feature simple handling and direct, tool-free connections. When pushing in solid wires or wires with ferrules, the contact spring is automatically opened and ensures the required pressure force against the current bar.

Push-in Passthrough Blocks [1]

Description

Maximum
Voltage

Maximum
Current

[2]

Block

End Barrier [3]

Color

Catalog Number

Std.
Pack [4]

Color

Catalog Number

Std.
Pack [4]

5.2 mm (0.21 in.) wide

Two Terminals

Solid or Stranded Copper Wire

24–12 AWG

600 V

20 A


Grey

NSYTRP22

50

Grey

NSYTRACR22

50


Blue

NSYTRP22BL

Blue

NSYTRACR22BL

Orange

NSYTRP22AR

Grey

NSYTRACR22

5.2 mm (0.21 in.) wide

Three Terminals

Solid or Stranded Copper Wire

24–12 AWG

600 V

20 A


Grey

NSYTRP23

50

Grey

NSYTRACR23

50


Blue

NSYTRP23BL

Blue

NSYTRACR23BL

Orange

NSYTRP23AR

Grey

NSYTRACR23

5.2 mm (0.21 in.) wide

Four Terminals

Solid or Stranded Copper Wire

24–12 AWG

600 V

20 A



Grey

NSYTRP24

50

Grey

NSYTRACR24

50

Blue

NSYTRP24BL

Blue

NSYTRACR24BL

6.2 mm (0.24 in.) wide

Two Terminals

Solid or Stranded Copper Wire

24–10 AWG

600 V

30 A



Grey

NSYTRP42

50

Grey

NSYTRACR42

50

Blue

NSYTRP42BL

Grey

NSYTRACR42

6.2 mm (0.24 in.) wide

Three Terminals

Solid or Stranded Copper Wire

24–10 AWG

600 V

30 A



Grey

NSYTRP43

50

Grey

NSYTRACP43

50

Blue

NSYTRP43BL

Grey

NSYTRACP43

6.2 mm (0.24 in.) wide

Four Terminals

Solid or Stranded Copper Wire

24–10 AWG

600 V

30 A



Grey

NSYTRP44

50

Grey

NSYTRACP44

50

Blue

NSYTRP44BL

Grey

NSYTRACP44

note

For a complete listing of these products, see catalog 9080CT1301.

File: E87739
CCN: XCFR2

File: 256444
Class: 6228-01

RoHS

Compliant

For track and accessories, see Mounting Track and End Clamps.

Push-in Grounding Blocks [1]

Description

Block

End Barrier [3]

Color

Catalog Number

Std.
Pack [4]

Color

Catalog Number

Std.
Pack [4]

5.2 mm (0.21 in.) wide

Grounding Block
Two Terminals

Solid or Stranded Copper Wire 24–12 AWG

Green/Yellow

NSYTRP22PE

50

Grey

NSYTRACR22

50

5.2 mm (0.21 in.) wide

Grounding Block
Three Terminals

Solid or Stranded Copper Wire 24–12 AWG

Green/Yellow

NSYTRP23PE

50

Grey

NSYTRACR23

50

5.2 mm (0.21 in.) wide

Grounding Block
Four Terminals

Solid or Stranded Copper Wire 24–12 AWG

Green/Yellow

NSYTRP24PE

50

Grey

NSYTRACR24

50

6.2 mm (0.24 in.) wide

Grounding Block
Two Terminals

Solid or Stranded Copper Wire 24–10 AWG

Green/Yellow

NSYTRP42PE

50

Grey

NSYTRACR42

50

6.2 mm (0.24 in.) wide

Grounding Block
Three Terminals

Solid or Stranded Copper Wire 24–10 AWG

Green/Yellow

NSYTRP43PE

50

Grey

NSYTRACP43

50

6.2 mm (0.24 in.) wide

Grounding Block
Four Terminals

Solid or Stranded Copper Wire 24–10 AWG

Green/Yellow

NSYTRP44PE

50

Grey

NSYTRACP44

50

note

For a complete listing of these products, see Linergy TR Terminal Blocks online or catalog 9080CT1301.

File: E87739
CCN: XCFR2

File: 702070
Class: 6228-01

RoHS

Compliant

For track and accessories, see Mounting Track and End Clamps.

Double Deck Passthrough, Blade Isolators, Component Carriers

Push-in Double Deck Passthrough and Grounding Terminal Blocks [1]

Description

Maximum
Voltage

Maximum
Current

[2]

Block

End Barrier [3]

Color

Catalog Number

Std.
Pack [4]

Color

Catalog Number

Std.
Pack [4]

5.2 mm (0.21 in.) wide

Double Deck Passthrough
Four Terminals
Solid or Stranded Copper Wire

26–12 AWG

600 V

20 A



Grey

NSYTRP24D

50

Grey

NSYTRACRE24

50

Blue

NSYTRP24DBL

Grey

NSYTRACRE24

5.2 mm (0.21 in.) wide

Double Deck Grounding Block
Four Terminals
Solid or Stranded Copper Wire

26–12 AWG

N/A

N/A

Green/Yellow

NSYTRP24DPE

50

Grey

NSYTRACRE24

50

Push-in Blade Isolators [1]

Description

Maximum
Voltage

Maximum
Current

[2]

Block

End Barrier [3]

Color

Catalog Number

Std.
Pack [4]

Color

Catalog Number

Std.
Pack [4]

5.2 mm (0.21 in.) wide

Blade Isolator
Two Terminals
Solid or Stranded Copper Wire

26–12 AWG

300 V

20 A

Grey

NSYTRP22SC

50

Grey

NSYTRACPK22

50

5.2 mm (0.21 in.) wide

Blade Isolator
Three Terminals
Solid or Stranded Copper Wire

26–12 AWG

300 V

20 A

Grey

NSYTRP23SC

50

Grey

NSYTRACPK23

50

5.2 mm (0.21 in.) wide

Blade Isolator
Four Terminals
Solid or Stranded Copper Wire

26–12 AWG

300 V

20 A

Grey

NSYTRP24SC

50

Grey

NSYTRACPK24

50

Push-In Type Component Carriers [1]

Description

Maximum Voltage

Maximum Current[2]

Color

Catalog Number

Std. Pack[4]

End Barrier[3]

Color

Catalog Number

Std. Pack[4]

5.2 mm (0.21 in.) wide

Component Carrier Two Terminals Solid or Stranded Copper Wire 26–12 AWG

300 A

20 A

Grey

NSYTRP22TB

50

Grey

NSYTRACPK22

50

For fuse 5 x 20 mm

Depends on fuse or diode used

Black

NSYTRASF520

10

Not required

For fuse 5 x 20 mm 110–250 V LED

NSYTRASF520M

10

For fuse 5 x 20 mm 12–30 V LED

NSYTRASF520B

10

For component

Grey

NSYTRASV1

10

With 1N4007 diode

NSYTRASV2

10

6.2 mm (0.24 in.) wide

Component Carrier Two Terminals Solid or Stranded Copper Wire 24–12 AWG

300 A

20 A

Grey

NSYTRP42TB

50

Grey

NSYTRACR42

50

For fuse 5 x 20 mm

Depends on fuse or diode used

Black

NSYTRASF520

10

Not required

For fuse 5 x 20 mm 110–250 V LED

NSYTRASF520M

10

For fuse 5 x 20 mm 12–30 V LED

NSYTRASF520B

10

For component

Grey

NSYTRASV1

10

With 1N4007 diode

NSYTRASV2

10

note

For a complete listing of these products, see Linergy TR Terminal Blocks online or catalog 9080CT1301.

File: E87739
CCN: XCFR2

File: 256444
Class: 6228-01

RoHS

Compliant

For track and accessories, see Mounting Track and End Clamps.

Footnotes

  1. Some products may be discontinued. Refer to www.se.com/us for the most current product information.
  2. These maximum current values assume the use of insulated copper conductors with 167 oF (75 oC) temperature rating and are calculated based on NEC Article 310, Table 310-16. In most cases this value is the maximum ampacity of the wire which has the greatest current carrying capacity. The actual allowable current for a particular application depends on the size, insulation class, and other characteristics of the wire used. The UL ratings are shown. The CSA rating may be higher or lower. Refer to the catalog for CSA ratings.
  3. One end-barrier is required for each assembly of like blocks.
  4. Orders must specify the standard package quantity (Std. Pack) or multiples of that quantity.
Feedback