Type FB Fuseholders

Class 9080 / Refer to Catalog 9080CT9603

Fuseholders and Track Adapter

FB3211

FB3211R


Application Information [1]

Clip material:

  • All 30 and 60 A fuse clips are copper alloy tin plated.

  • All 100 and 200 A fuse clips are one piece aluminum with copper spring tin plated.

  • All Class H, R and J fuses are standard with reinforced fuse clips.

Lug termination:

  • All 30 A blocks have pressure wire connectors.

  • All 60, 100 and 200 A blocks have box lug connectors.

250 V—Classes H and R [1]

Rating
(A) [2]

No. of
Poles

Class H

Class R [3][4]

Lug
Wire Range

Type

Type

30[5]

1

9080FB1211

9080FB1211R

#14–10

Cu

2

9080FB2211

9080FB2211R

3

9080FB3211

9080FB3211R

60[5]

1

 

9080FB1221R

#14–2

Cu or Al

2

 

9080FB2221R 

600 V—Classes H and R [1]

Rating
(A) [2]

No. of
Poles

Class H

Class R[3][4]

Lug
Wire Range

Type

Type

30[6]

1

9080FB1611

 

#14–10

Cu

2

9080FB2611

 

3

9080FB3611

9080FB3611R 

60[6]

1

 

9080FB1621R 

#14–2

Cu or Al

3

 

9080FB3621R

100[6]

3

 

9080FB3631R

#6–2/0

Cu or Al

600 V Series—Miniature Fuse Dimension (13/32 x 1-1/2 in.) [1]

Rating
(A) [2]

No. of
Poles

Type M

Class CC[3][4]

Lug
Wire Range

Type

Type

30[5]

1

9080FB1611M

9080FB1611CC

#14–10

Cu

2

9080FB2611M

9080FB2611CC

3

9080FB3611M

9080FB3611CC

600 V—Class H Only (Copper Only) [1]

Rating
(A) [2]

No. of
Poles

Class H

Lug
Wire Range

Type

30[6]

1

9080FB1611

#14–10

Cu

2

9080FB2611

3

9080FB3611

100[6]

3

9080FB3631C

#6–2/0

Cu

600 V—Class J [1]

Rating
(A) [2]

No. of
Poles

Class J[3]

Lug
Wire Range

Type

30[6]

2

9080FB2611J

#2–14 AWG

Cu—Al

3

9080FB3611J

 

3

9080FB3621J

Track Adapter [1]

Description

Type

Std. Pack  [7]

35 mm DIN 3 Track Adapter

For 9080 FB*211, FB*211R, FB*611M, and FB*611CC
Fuseholders

9080FBDIN3

100

Fuse Sizes—(Diameter x Length)

A

Class of Fuse

Class H/R—

300 V

Class H/R—

600 V

Class M/CC—

600 V

Class J—
600 V

30

9/16 x 2 in.

13/16 x 5 in.

13/32 x 1-1/2 in.

13/16 x 2-1/4 in.

60

13/16 x 3 in.

1-1/16 x 5-1/2 in.

N/A

1-1/16 x 2-3/8 in.

100

1 x 7-7/8 in.

1 x 7-7/8 in.

N/A

N/A

200

1-1/2 x 7-1/8 in.

1-3/4 x 9-5/8 in.

N/A

N/A

File: E40747 CCN: IZLT2

Type M fuseholders

File: E40747 CCN: IZLT

Types H, R, J, and CC

File: 70360

Class: 6225–01

 

Flammability rating of all FB fuse blocks is UL 94V-0. RoHS Compliant

How to Order

To Order Specify

Catalog Number

  • Class Number

9080

  • Type Number

FB1211

Footnotes

  1. Some products may be discontinued. Refer to www.se.com/us for the most current product information.
  2. Specified wire ranges are based on 167 oF (75 oC) wire. Wires with temperature ratings other than 167 oF (75 oC) are approved while observing NEC Article 310 wire tables for allowable ampacities of insulated conductors.
  3. Class R, J and CC fuse blocks are tested and approved for 200,000 AIC in accordance with UL 512.
  4. Class R and CC fuseholders accept current limiting Class R & CC fuses only.
  5. Base is high impact thermoplastic—maximum operating temperature 257 °F (125 °C).
  6. Base is general purpose phenolic—maximum operating temperature 302 °F (150 °C).
  7. Orders must specify the standard package quantity (Std. Pack) or multiples of that quantity.
Feedback