DZ5 and AZ5 Cable Ends

Refer to Catalog 9080CT1301

With and Without Marking Flags, Dual Wire

Conform to NF C 63-023 Standard

Mark and terminate wires simultaneously

Strip the wire, insert it into the cable end and crimp it.
Up to 7 markers can be used.

 

DZ5CE005

 

Without Marking Flag

Wire Size

Sleeve
color

Dimensions (mm)

Catalog Number
[1][2]

Std. Pack 
[3]

AWG

mm2

A

B

C

D

26

0.25

Yellow

11

6.2

1.2

2.2

DZ5CE002L6

1000

13

8.2

DZ5CE002

24

0.34

Green

11

6.2

DZ5CE003L6

13

8.2

DZ5CE003

22

0.50

White

11

6.2

1.4

3

DZ5CE005L6[4]

13

8.2

DZ5CE005[4]

16.8

12

DZ5CE005L12

20

0.75

Blue

11

6.2

1.6

3.1

DZ5CE007L6[4]

13

8.2

DZ5CE007[4]

18

1.00

Red

11.5

6.2

1.8

3.4

DZ5CE010L6[4]

13.5

8.2

DZ5CE010[4]

16.8

12

DZ5CE010L12

16

1.50

Black

11.5

6.2

2.1

4

DZ5CE015L6[4]

13.5

8.2

DZ5CE015[4]

22.8

17.7

DZ5CE0153[4]

14

2.00

Yellow

14.5

8.2

2.35

4.2

DZ5CE020

14

2.50

Gray

14.5

8.2

2.7

4.6

DZ5CE025[4]

24

17.7

DZ5CE0253[4]

12

4.00

Orange

17.3

9.8

3.3

5.5

DZ5CE042[4]

25.5

17.5

DZ5CE043[4]

10

6.00

Green

20

11.5

3.95

7

DZ5CE062

100

26

17.5

DZ5CE063

DZ5CA007 (Blue)

 

With Marking Flag

26

0.25

Yellow

13

8.2

1.2

2.2

DZ5CA002

1000

24

0.34

Green

DZ5CA003

22

0.50

White

1.4

3

DZ5CA005[4]

20

0.75

Blue

1.6

3.1

DZ5CA007[4]

18

1.00

Red

13.5

1.8

3.4

DZ5CA010[4]

16

1.50

Black

2.1

4

DZ5CA015[4]

14

2.50

Gray

14.5

2.7

4.6

DZ5CA025[4]

DZ5CA042

 

Marking Flag Optional [5]

12

4.00

Orange

19.5

11.5

3.3

5.5

DZ5CA042[4]

1000

25.5

17.5

3.3

5.5

DZ5CA043[4]

10

6.00

Green

20

11.5

3.95

7

DZ5CA062

100

26

17.5

3.95

7

DZ5CA063

8

10.00

Brown

21.5

12

4.95

8.4

DZ5CA102

27

17.5

4.95

8.4

DZ5CA103

6

16.00

White

23.5

12

6.35

9.8

DZ5CA162

29

17.5

6.35

9.8

DZ5CA163

4

25.00

Black

30

17.5

8.15

12

DZ5CA253

2

35.00

Red

30

16

9

13.5

DZ5CA352

20

39

25

9

13.5

DZ5CA353

0

50.00

Blue

36

20

11

15.7

DZ5CA502

41

25

11

15.7

DZ5CA503

AZ5DE010

 

Dual Wire Cable Ends

 

A

B

C

D

E

 

22

0.50

White

13

8

1.4

2.5

4.7

AZ5DE005

500

20

0.75

Blue

1.6

2.8

5.0

AZ5DE007

18

1.00

Red

13.5

1.8

3.4

5.4

AZ5DE010

16

1.50

Black

2.1

3.6

6.6

AZ5DE015

14

2.50

Gray

24

10

2.7

4.2

7.8

AZ5DE025

250

RoHS Compliant

Footnotes

  1. Bold faced catalog numbers are stocked in the United States.
  2. CE Marked.
  3. Orders must specify the standard package quantity (Std. Pack) or multiples of that quantity.
  4. These catalog numbers are UL Component Recognized (File E164872 CCN ZMMT2) provided the AT1PA crimping tool is used to crimp the cable end.
  5. Will accept an AR1SC03 cable marker.
Feedback