AR1 and AT1 Cable End Accessories

Refer to Catalog 9080CT1301

Cable End Markers and Tools

AR1SC02

AR1SC03

AR1MB01

Cable End Markers & Accessories

Style

Catalog
Number

Std.
Pack [1]

Adjustable collar type marker holder for #14 to #2 wire

AR1SC01

100

Clip-on marker holder for #18 to #16 wire (7 markers max.)

AR1SC02

Cable end marker tags for DZ5CA042 to DZ5CA253

AR1SC03

Card of 200 yellow markers with black numeral 0 thru 9

AR1MA01[2]

1

Card of 200 yellow markers with black letters A thru Z

AR1MB01 [2]

1

Card of 200 black markers with a white 0 marked on them

AR1MC010

200

Card of 200 brown markers with a white 1 marked on them

AR1MC011

200

Card of 200 red markers with a black 2 marked on them

AR1MC012

200

Card of 200 orange markers with a black 3 marked on them

AR1MC013

200

Card of 200 yellow markers with a black 4 marked on them

AR1MC014

200

Card of 200 green markers with a black 5 marked on them

AR1MC015

200

Card of 200 blue markers with a black 6 marked on them

AR1MC016

200

Card of 200 violet markers with a black 7 marked on them

AR1MC017

200

Card of 200 gray markers with a black 8 marked on them

AR1MC018

200

Card of 200 white markers with a black 9 marked on them

AR1MC019

200

Card of 200 blank yellow markers

AR1MA0196

1

Card of 200 blank green markers

AR1MA0197

1

Card of 200 yellow markers with a black + marked on them

AR1MA0198

1

Card of 200 yellow markers with a black—marked on them

AR1MA0199

1

Complete set of numeral markers 0 thru 9, plus one card each of the “+” “-”, yellow blanks, and green blanks/one AT1PA1 positioning tool. Each kit has 200 of each item.

AR1MA01

1

Complete set of letter markers A thru Z, plus one card each of the “+” “-”, yellow blanks, and green blanks/one AT1PA1 positioning tool. Each kit has 200 of each item.

AR1MB01

1


Cable End Tools

Description

Catalog
Number

Cable end marker positioning tool

AT1PA1

Automatic stripping and cutting tool for 0.8 mm to 4 mm cable, adjustable stripping length

AT1PA7

Crimping tool for cable ends 0.5 mm2 to 16 mm2

AT1PA2

Crimping tool for cable ends 10 mm2 to 35 mm2

AT1PA4

Organizing case for cable ends—holds stripping tool and cable ends (not supplied)

AT1HB2


AT1PA1

AT1PA2

AT1PA4

AT1PA7

Footnotes

  1. Orders must specify the standard package quantity (Std. Pack) or multiples of that quantity.
  2. Complete the catalog number by adding the number or letter desired.
    Examples: AR1 MA015 is a card of 200 yellow markers with a black 5 marked on them.
    R1 MB01T is a card of 200 yellow markers with a black T marked on them.
Feedback