Accessories

Class 9080 / Refer to Catalog 9080CT1301

Mounting Track and End Clamps


 
 

DIN 3 Track—78.74 inches (2 meter) length [1]

Description

Length

Catalog Number

Std.
Pack [2]

In.

mm

DIN 3

Symmetrical rail 35x15 mm depth, 1.5 mm thick galvanized steel, Prepunched

78.74

2000

NSYSDR200D

20

Symmetrical rail 35x15 mm depth, 1.5 mm thick galvanized steel, No mounting holes

78.74

2000

NSYSDR200

20

Symmetrical rail 35x7.2 mm depth, 1 mm thick galvanized steel, Prepunched

78.74

2000

NSYSDR200BD

20

Symmetrical rail 35x7.2 mm depth, 1 mm thick galvanized steel, No mounting holes

78.74

2000

NSYSDR200B

20

DIN 2

Symmetrical rail 15x5 mm depth, 1 mm thick galvanized steel, Prepunched

78.74

2000

NSYTRADR155

5

End Clamps

Plastic clip-on end clamp for
35 mm DIN 3 track

0.21

5.2

NSYTRAAB35

50

Plastic clip-on end clamp with screw for 35 mm DIN 3 track

0.37

9.5

NSYTRAABV35

50

Plastic clip-on end clamp for
15 mm DIN 2 track

0.21

5.2

NSYTRAAB15

50

Polycarbonate end clamp for
35 mm DIN 3 track

0.31

8

9080MHA10

50

RoHS Compliant

DIN 3 Track – Various Lengths [1]

Description

Length

Class 9080

Type

Std. [2]
Pack

In.

mm

Symmetrical rail 35 x 7.5 mm

(1.38 in. x 0.295 in.) in compliance with EN 50022 standard (DIN 46277-3).

Galvanized steel,
no mounting holes

3

0.08

9080MH203

10

6

0.15

9080MH206

7

0.18

9080MH207

8

0.20

9080MH208

12

0.30

9080MH212

16

0.41

9080MH216

19.68

500

9080MH220

39.37

1000

9080MH239

78.74

2000

9080MH279

Galvanized steel,
prepunched

3

0.08

9080MH303

4

0.10

9080MH304

5

0.13

9080MH305

6

0.15

9080MH306

7

0.18

9080MH307

8

0.20

9080MH308

9

0.23

9080MH309

10

0.25

9080MH310

11

0.28

9080MH311

12

0.30

9080MH312

13

0.33

9080MH313

14

0.36

9080MH314

15

0.38

9080MH315

16

0.41

9080MH316

17

0.43

9080MH317

18

0.46

9080MH318

19.68

500

9080MH320

39.37

1000

9080MH339

78.74

2000

9080MH379

High rise track

Aluminum

39.37

1000

9080MH439

2

Footnotes

  1. Some products may be discontinued. Refer to www.se.com/us for the most current product information.
  2. Orders must specify the standard package quantity (Std. Pack) or multiples of that quantity.
Feedback