PowerPacT L-Frame Circuit Breakers

Class 612, 616 / Refer to Catalogs: 0612CT0101, 0616CT0801

PowerPacT™ L-Frame Molded Case Circuit Breakers

L-Frame 3 Pole, 600 A Current-Limiting [1] Circuit Breakers with Lugs and Field-Interchangeable Electronic Trip Units
(600 Vac, 50/60 Hz) [2][3]

Electronic Trip Unit

Sensor Rating

Cat. No.

Terminal
Wire Range

Type

Function

Trip Unit

D Interrupting

G Interrupting

J Interrupting [1]

L Interrupting [1]

MicroLogic Standard

LI

3.3

250 A

LDL36250TU31X

LGL36250TU31X

LJL36250TU31X

LLL36250TU31X

AL400L61K3D
(1) 2 AWG–600 kcmil Cu
(1) 2 AWG–500 kcmil Al

400 A

LDL36400TU31X

LGL36400TU31X

LJL36400TU31X

LLL36400TU31X

AL600S52K3
(2) 2/0 AWG–500 kcmil Al/Cu

600 A

LDL36600TU31X

LGL36600TU31X

LJL36600TU31X

LLL36600TU31X

MicroLogic Standard

LSI

3.3S

250 A

LDL36250TU33X

LGL36250TU33X

LJL36250TU33X

LLL36250TU33X

AL400L61K3D
(1) 2 AWG–600 kcmil Cu
(1) 2 AWG–500 kcmil Al

400 A

LDL36400TU33X

LGL36400TU33X

LJL36400TU33X

LLL36400TU33X

AL600S52K3
(2) 2/0 AWG–500 kcmil Al/Cu

600 A

LDL36600TU33X

LGL36600TU33X

LJL36600TU33X

LLL36600TU33X

MicroLogic Ammeter

LSI

5.3A

400 A

LDL36400TU43X

LGL36400TU43X

LJL36400TU43X

LLL36400TU43X

AL600S52K3
(2) 2/0 AWG–500 kcmil Al/Cu

600 A

LDL36600TU43X

LGL36600TU43X

LJL36600TU43X

LLL36600TU43X

MicroLogic Energy

LSI

5.3E

400 A

LDL36400TU53X

LGL36400TU53X

LJL36400TU53X

LLL36400TU53X

600 A

LDL36600TU53X

LGL36600TU53X

LJL36600TU53X

LLL36600TU53X

MicroLogic Ammeter

LSIG

6.3A

400 A

LDL36400TU44X

LGL36400TU44X

LJL36400TU44X

LLL36400TU44X

600 A

LDL36600TU44X

LGL36600TU44X

LJL36600TU44X

LLL36600TU44X

MicroLogic Energy

LSIG

6.3E

400 A

LDL36400TU54X

LGL36400TU54X

LJL36400TU54X

LLL36400TU54X

600 A

LDL36600TU54X

LGL36600TU54X

LJL36600TU54X

LLL36600TU54X

L-Frame 3 Pole, 600 A Circuit Breaker Frame without Terminations or Trip Unit (600 Vac, 50/60 Hz) [4]

Ampere Rating

Interrupting Rating

D

G

J

L

250 A (70–250 A)

LDF36000F25

LGF36000F25

LJF36000F25

LLF36000F25

400 A (125–400 A

LDF36000F40

LGF36000F40

LJF36000F40

LLF36000F40

600 A (200–600 A)

LDF36000F60

LGF36000F60

LJF36000F60

LLF36000F60

Termination Options

Termination Letter

Termination Option

A

I-Line (See Section 9)

F

No lugs (includes terminal nut kit on both ends)

L

Lugs both ends

M

Lugs ON end, terminal nut kit OFF end

P

Lugs OFF end, terminal nut kit ON end

N

Plug In

D

Drawout

S

Rear Connected

For factory-installed termination, place termination letter in the third block of the circuit breaker catalog number.

J G L 3 6 2 5 0 or L G L 3 6 6 0 0 U 4 4 X

Accessories see Digest Section 7

Optional Lugs see Digest Section 7

Dimensions see Digest Section 7

L-Frame 3P Field-Installable MicroLogic Electronic Trip Units

Electronic Trip Unit

Continuous Current

Trip Unit
Cat. No.

Type

Function

Code

MicroLogic Standard

LI

3.3

70-80-100-125-150-175-200-225-250

LE3250U31X

125-150-175-200-225-250-300-350-400

LE3400U31X

200-225-250-300-350-400-450-500-600

LE3600U31X

LSI

3.3S

70-80-100-125-150-175-200-225-250

LE3250U33X

125-150-175-200-225-250-300-350-400

LE3400U33X

200-225-250-300-350-400-450-500-600

LE3600U33X

MicroLogic Ammeter

LSI

5.3A

125–400

LE3400U43X

LSIG

6.3A

125–400

LE3400U44X

200–600

LE3600U44X

MicroLogic Energy

LSI

5.3E

125–400

LE3400U53X

200–600

LE3600U53X

LSIG

6.3E

125–400

LE3400U54X

200–600

LE3600U54X

L-Frame Interrupting Ratings

Voltage

Interrupting Rating

D

G

J

L

240 Vac

25 kA

65 kA

100 kA

125 kA

480 Vac

18 kA

35 kA

65 kA

100 kA

600 Vac

14 kA

18 kA

25 kA

50 kA

Footnotes

  1. J and L interrupts are UL Certified as current limiting.
  2. Circuit breakers will be labeled with Line and Load markings and are not suitable for reverse connections.
  3. Only available on 3P unit-mount circuit breakers. Not allowed on I-Line constructions. For 100% rated field-interchangeable circuit breakers, replace the “T” suffix with an “R”. 100% field-interchangeable circuit breakers are not allowed on 600 A I-Line, ,Plug-In, or Drawout constructions.
  4. See Digest Section 7 for lug and termination kits.
Feedback