UL Marine Listed Circuit Breakers

Class 600

UL Marine Listed/CSA Certified Circuit Breakers (UL 489 Supplement SA)

For use on vessels over 65 ft. (19.8 m) in length.

PowerPacT™ H and J circuit breakers with thermal magnetic trip units meet the UL 489 SA requirements on vessels of any length under or over 65 ft. (19.8 m). PowerPacT H, J, and L circuit breakers with MicroLogic™trip u nits meet the
UL 489 Supplement SA requirements for use on vessels over 65 ft. (19.8 m) in length. Marine circuit breakers must not use aluminum or aluminum alloys for terminal connections and must be calibrated at an ambient temperature of 104°F (40°C). Standard circuit breakers should not be specified or used in place of marine rated circuit breakers.

Circuit breakers can be ordered with the Marine SA listing by adding the suffix “YA” (marine) to the catalog number.

Circuit Breakers for Marine Applications

Cat. No. Prefix

Poles

Ampere
Rating

Application

Cat. No.

LA, LAL

2, 3

125–400 A

For use only on vessels over 65 feet (19.8 m) in length.

Add the number “9’’ after the catalog number prefix of the standard circuit breaker catalog number.

Example:
Standard FAL36100
Marine FAL936100

LH, LHL

2, 3

125–400 A

PowerPacT™ HD, HG, HJ, HL [1]

2, 3

15–150 A

For use on vessels over and under 65 feet (19.8 m) in length.

Add suffix “YA’’ after the standard circuit breaker catalog number.

Example:
Standard HGL36100
Marine HGL36100YA

PowerPacT JD, JG, JJ, JL [1]

2, 3

150–250 A

PowerPacT HD, HG, HJ, HL, HR [2]

2, 3

15–150 A

For use on vessels over 65 feet (19.8m) in length.

PowerPacT JD, JG, JJ, JL, JR [2]

2, 3

150–250 A

PowerPacT LD, LG, LJ, LL, LR

3, 4

250–600 A

PowerPacT MG, MJ

2, 3

300–800 A

For use only on vessels over 65 feet (19.8 m) in length.

PowerPacT PG, PJ, PL

2, 3, 4

100–1200 A

PowerPacT RG, RJ, RL

2, 3, 4

600–2500 A

UL Naval Listed/CSA Certified Circuit Breakers (UL 489 Supplement SB)

PowerPacT™ H, J, and L circuit breakers with MicroLogic™ trip units meet the UL 489 Supplement SB requirements for naval vessels. These circuit breakers are subject to various vibration testing as described in UL 489 Supplement SB. Naval circuit breakers must not use aluminum or aluminum alloys for terminal connections and are calibrated at an ambient temperature of 122°F (50°C). Standard circuit breakers should not be specified or used in the place of naval rated circuit breakers.

Circuit breakers can be ordered with the Naval SB listing by adding the suffix “YA1” (naval) to the catalog number.

Circuit Breakers for Navel Applications

Cat. No. Prefix

Poles

Ampere

Rating

Application

Cat. No.

HD, HG, HJ, HL [3]

2, 3

15–150 A

For use on non-combat and auxiliary navalships of any length.

Add suffix “YA1’’ after the standard circuit breaker catalog number.

Example:
Standard HGL36100
Marine HGL36100YA1

JD, JG, JJ, JL [3]

2, 3

150–250 A

LD, LG, LH, LL

3,4

250–600 A

Footnotes

  1. Thermal-Magnetic trip units only.
  2. MicroLogic trip units only.
  3. With MicroLogic trip units only thermal-magnetic circuit breakers not approved.
Feedback