Grounded BØ Systems

Class 600

Circuit Breakers for Grounded B-Phase (BØ) (Corner-Grounded Delta) Systems

3–Phase Corner-Grounded Delta System using 2-Pole Circuit Breakers

  • For use on 480 V systems, LH type circuit breakers must be ordered as 600 V versions and with a 5861 suffiix (i.e. LHL361005861).

  • For use on 240 V systems, circuit breakers may be ordered as 480 V versions with a 5861 suffix (i.e. LHL341005861).

  • LA type circuit breakers are not available with grounded B phase markings.

  • Two-pole 240 V grounded B-phase circuit breakers (except EDB, EGB, EJB, QB, QD, QG, QJ, BD, BG, and BJ) will be built using three-pole modules.

  • Two-pole grounded BØ circuit breakers will be labeled with 240 Vac interrupting ratings.

  • No self-certification is available for interrupting ratings greater than shown in the tables below.

Application Data for 240 Vac 3Ø Corner-Grounded Delta System

Cat. No. Prefix

Poles

UL Listed Interrupting Rating

Ampere Rating

240 Vac Interrupting Rating

QO-H, QOB-H

2

15–100 A

  5 kA

QB, QD, QG, QJ

2 [1]

70–250 A

 10 kA

EDB, EGB, EJB

2 [1]

15–125 A

18 kA, 35 kA, 65 kA

BD, BG, BJ

2 [1]

15–125 A

18 kA, 35 kA, 65 kA

HD, HG

2 [1]

15–150 A

42 kA

HJ, HL

2 [2]

15–150 A

65 kA, 100 kA

JD, JG, JJ, JL

2 [2]

150–250 A

42 kA, 65 kA, 100 kA

LH, LHL

2 [2]

125–400 A

30 kA

MG, MJ Electronic Trip Unit

2 [2][3]

300–800 A

65 kA

PG, PJ, PK, PL Electronic Trip Unit

2 [2][3]

600–1200 A

65 kA

RG, RK Electronic Trip Unit

2 [2][3]

1200–2500 A

35 kA, 65 kA

RJ Electronic Trip Unit

2 [2][3]

1200–2500 A

100 kA

RL Electronic Trip Unit

2 [2][3]

1200–2500 A

100 kA

3–Phase Corner-Grounded Delta System using 3-Pole Circuit Breaker

note

Three-pole circuit breakers may be used on three-phase corner-grounded delta systems. The outside poles are to be connected to the ungrounded phase and the grounded conductor connected to the center pole. Connecting the circuit breaker in a manner other than that described or shown may result in an unsafe application of the circuit breaker.

480 Vac 3Ø Corner-Grounded Delta System [4]

Cat. No. Prefix

Poles [5]

UL Listed Interrupting Rating [5]

Ampere Rating

480 Vac 3Ø Interrupting Rating

HD, HG, HJ, HL

3

15–150 A

18 kA, 35 kA, 65 kA, 100 kA

JD, JG, JJ, JL

3

150–250 A

LH, LHL

3

125–400 A

14 kA

LD, LG, LJ, LL Electronic Trip Unit

3

250–600 A

18 kA, 35 kA, 65 kA, 100 kA

MG, MJ Electronic Trip Unit

3 [3]

300–800 A

35 kA

PG, PK Electronic Trip Unit

3 [3]

600–1200 A

35 kA, 50 kA

PG, PK MicroLogic Trip Unit

3 [3]

250–1200 A

PJ, PL Electronic Trip Unit

3 [3]

600–1200 A

65 kA, 100 kA

PJ, PL MicroLogic Trip Unit

3 [3]

250–1200 A

RG, RJ, RK RL Electronic Trip Unit

3 [3]

1200–2500 A

35 kA, 65 kA, 65 kA,100 kA

RG, RJ, RK, RL MicroLogic Trip Unit

3 [3]

600–2500 A

NT

3

800–1200 A

100 kA

NW

3

800–6000 A

150 kA

Footnotes

  1. Standard labeling includes grounded B phase.
  2. Built using 3P module.
  3. Electronic = ET1.0 Electronic Trip System
    MicroLogic = 3.0, 5.0, 3.0A, 5.0A, 6.0A, 5.0P, 6.0P, 5.0H and 6.0 H MicroLogic Trip System.
  4. Refer to NEC 240.85 for application guidance.
  5. The grounded phase must be connected through the center pole only.
Feedback