Electrical Operators, Handle Accessories and Walking Beam Interlocks
Electrical Operators
Provides remote ON, OFF/RESET control of molded case circuit breakers.
-
A complete line of field-installable electrical operators.
-
Installing side mounted motor operators on non I-Line™ circuit breakers requires the use of a separate mounting pan.
-
Side mounted electrical operators require an additional 4-1/2 in. (114 mm) of mounting space in I-Line installations.
When remote indication of circuit breaker status is required, order circuit breaker with 1A-1B auxilliary switch for ON-OFF Indication and alarm switch for TRIP Indication. Electrical operators require SPDT maintained contact switch. Refer to Class 9001 control unit listing for operators and pilot lights.
note
Not available on Mag-Gard™ circuit breakers and molded case switches.