Enclosed Switches, Dimensions, and Accessories

Class 610

Enclosed Molded Case Switches

Enclosed molded case switches are UL Listed devices supplied with factory-installed automatic molded case switch. Use the Cat. No. listed below and add the enclosure NEMA™ type suffix as noted in footnote in Enclosed Molded Case Switches. An insulated groundable neutral, if required, must be ordered separately from Digest Section 7. Enclosed molded case switches are manufactured on order only.

Enclosed Molded Case Switches

System

Ampere
Rating

Cat. No.
Add Suffix [1]

600 Vac
Short Circuit
Withstand Ratings

LH—400 A Frame, 3P, 600 Vac Max.

2P

 400

LHE26000( )

25 kA

3P

 400

LHE36000( )

25 kA

NEMA Type 1

NEMA Type 3R

NEMA Type 4, 4X, 5, 12, 12K

Enclosed Molded Case Switch Dimensions

Cat. No.
Prefix—Suffix

Approximate Dimension

Series

H

W

D

in.

mm

in.

mm

in.

mm

LHE—AWK

E05

42.25

1073

13.75

349

7.25

184

LHE—DS

E05

42.25

1073

13.75

349

7.25

184

LHE—F

A03

45.63

1159

16.50

419

6.50

165

LHE—R

A03

44.00

1118

15.38

391

7.88

200

LHE—S

E03

44.50

1130

15.38

391

6.50

165

Footnotes

  1. Add suffix S or F for NEMA 1 surface mounted or NEMA 1 flush mounted, respectively. Add suffix RB for NEMA 3R with bolt-on hub provision (FHE prefix only) or suffix R for NEMA 3R with a blank top endwall (LHE prefix only), respectively. Add suffix AWK for NEMA 12. Add suffix DS for NEMA 4/4X/5 stainless steel.
Feedback