PowerPacT H- and J-Frame Circuit Breakers

Class 611 / Refer to Catalog 0611CT1001

PowerPacT™ H- and J-Frame Circuit Breakers

H-Frame 150 A UL Current-Limiting Circuit Breaker Frame with Field-Interchangeable Thermal-Magnetic Trip Units [1]
(600 Vac, 250 Vdc)

Ampere Rating

Fixed AC Magnetic Trip

Cat. No.

Terminal Wire Range

Hold

Trip

D Interrupting

G Interrupting

J Interrupting [2]

L Interrupting [2]

R Interrupting [2]

3P, 600 Vac 50/60 Hz

15 A

350 A

750 A

HDL36015T

HGL36015T

HJL36015T

HLL36015T

HRL36015T

AL150HD
14–3/0 AWG Al or Cu

20 A

350 A

750 A

HDL36020T

HGL36020T

HJL36020T

HLL36020T

HRL36020T

25 A

350 A

750 A

HDL36025T

HGL36025T

HJL36025T

HLL36025T

HRL36025T

30 A

350 A

750 A

HDL36030T

HGL36030T

HJL36030T

HLL36030T

HRL36030T

35 A

400 A

850 A

HDL36035T

HGL36035T

HJL36035T

HLL36035T

HRL36035T

40 A

400 A

850 A

HDL36040T

HGL36040T

HJL36040T

HLL36040T

HRL36040T

45 A

400 A

850 A

HDL36045T

HGL36045T

HJL36045T

HLL36045T

HRL36045T

50 A

400 A

850 A

HDL36050T

HGL36050T

HJL36050T

HLL36050T

HRL36050T

60 A

800 A

1450 A

HDL36060T

HGL36060T

HJL36060T

HLL36060T

HRL36060T

70 A

800 A

1450 A

HDL36070T

HGL36070T

HJL36070T

HLL36070T

HRL36070T

80 A

800 A

1450 A

HDL36080T

HGL36080T

HJL36080T

HLL36080T

HRL36080T

90 A

800 A

1450 A

HDL36090T

HGL36090T

HJL36090T

HLL36090T

HRL36090T

100 A

900 A

1700 A

HDL36100T

HGL36100T

HJL36100T

HLL36100T

HRL36100T

110 A

900 A

1700 A

HDL36110T

HGL36110T

HJL36110T

HLL36110T

HRL36110T

125 A

900 A

1700 A

HDL36125T

HGL36125T

HJL36125T

HLL36125T

HRL36125T

150 A

900 A

1700 A

HDL36150T

HGL36150T

HJL36150T

HLL36150T

HRL36150T

J-Frame 250 A UL Current-Limiting Circuit Breaker Frame with Field-Interchangeable Thermal-Magnetic Trip Units [1]
(600 Vac, 250 Vdc)

Ampere Rating

Adjustable AC Magnetic Trip

Cat. No.

Terminal Wire Range

Low

High

D Interrupting

G Interrupting

J Interrupting [2]

L Interrupting [2]

R Interrupting [2]

3P, 600 Vac 50/60 Hz

150 A

750 A

1500 A

JDL36150T

JGL36150T

JJL36150T

JLL36150T

JRL36150T

AL175JD
4--4/0 AWG Al or Cu

175 A

875 A

1750 A

JDL36175T

JGL36175T

JJL36175T

JLL36175T

JRL36175T

200 A

1000 A

2000 A

JDL36200T

JGL36200T

JJL36200T

JLL36200T

JRL36200T

AL250JD
3/0 AWG–350 kcmil Al or Cu

225 A

1125 A

2250 A

JDL36225T

JGL36225T

JJL36225T

JLL36225T

JRL36225T

250 A

1250 A

2500 A

JDL36250T

JGL36250T

JJL36250T

JLL36250T

JRL36250T

H-Frame 150 A and J-Frame 250 A 3P Basic UL Current-Limiting Circuit Breaker Frame Without Terminations [3] or Trip Unit (600 Vac, 250 Vdc)

Circuit Breaker Frame

Ampere
Rating

Cat. No.

D Interrupting

G Interrupting

J Interrupting [2]

L Interrupting [2]

R Interrupting [2]

H-Frame

15–60 A

HDF36000F06

HGF36000F06

HJF36000F06

HLF36000F06

HRF36000F06

70–150 A

HDF36000F15

HGF36000F15

HJF36000F15

HLF36000F15

HRF36000F15

J-Frame

150–250 A

JDF36000F25

JGF36000F25

JJF36000F25

JLF36000F25

JRF36000F25

H-Frame and Trip Unit

H-Frame and J-Frame 3P Field-Installable Thermal-Magnetic Trip Unit

15–60 A H-Frame

70–150 A H-Frame

150–250 A J-Frame

Amperage

Cat. No.

Amperage

Cat. No.

Amperage

Cat. No.

15 A

HT3015

70 A

HT3070

150 A

JT3150

20 A

HT3020

80 A

HT3080

175 A

JT3175

25 A

HT3025

90 A

HT3090

200 A

JT3200

30 A

HT3030

100 A

HT3100

225 A

JT3225

35 A

HT3035

110 A

HT3110

250 A

JT3250

40 A

HT3040

125 A

HT3125

45 A

HT3045

150 A

HT3150

50 A

HT3050

60 A

HT3060

H- and J-Frame Interrupting Ratings

Voltage

Interrupting Rating

D

G

J

L

R

240 Vac

25 KA

65 kA

100 kA

125 kA

200 kA

480 Vac

18 kA

35 kA

65 kA

100 kA

200 kA

600 Vac

14 kA

18 kA

25 kA

50 kA

100 kA

Accessories see Digest Section 7

Optional Lugs see Digest Section 7

Dimensions see Digest Section 7

Enclosures see Digest Section 7

H- and J-Frame Termination Options

Termination Letter

F = No Lugs (includes terminal nut kit on both ends) [4]

L = Lugs both ends

M = Lugs ON end Terminal Nut Kit OFF end

P = Lugs OFF end Terminal Nut Kit ON end

N = Plug-in

D = Drawout

S = Rear Connected

For factory-installed termination, place termination letter in the third block of the circuit breaker catalog number.

H D L 3 6 0 1 5 T

PowerPacT H- and J-Frame Circuit Breakers

H-Frame 150 A and J-Frame 250 A Current-Limiting Circuit Breakers with Lugs and Field-Interchangeable Electronic Trip Units[1] (600 Vac, 50/60 Hz, 3P)

Electronic Trip Unit

Sensor Rating

Cat. No.

Terminal Wire Range

Type

Function

Trip Unit

D Interrupting

G Interrupting

J Interrupting [2]

L Interrupting [2]

R Interrupting [2]

MicroLogic Standard

LI

3.2

60 A

HDL36060TU31X

HGL36060TU31X

HJL36060TU31X

HLL36060TU31X

HRL36060TU31X

AL150HD
14–3/0 AWG
Al or Cu

100 A

HDL36100TU31X

HGL36100TU31X

HJL36100TU31X

HLL36100TU31X

HRL36100TU31X

150 A

HDL36150TU31X

HGL36150TU31X

HJL36150TU31X

HLL36150TU31X

HRL36150TU31X

250 A

JDL36250TU31X

JGL36250TU31X

JJL36250TU31X

JLL36250TU31X

JRL36250TU31X

AL250JD
3/0 AWG–350 kcmil
Al or Cu [5]

MicroLogic Standard

LSI

3.2S

60 A

HDL36060TU33X

HGL36060TU33X

HJL36060TU33X

HLL36060TU33X

HRL36060TU33X

AL150HD
14–3/0 AWG
Al or Cu

100 A

HDL36100TU33X

HGL36100TU33X

HJL36100TU33X

HLL36100TU33X

HRL36100TU33X

150 A

HDL36150TU33X

HGL36150TU33X

HJL36150TU33X

HLL36150TU33X

HRL36150TU33X

250 A

JDL36250TU33X

JGL36250TU33X

JJL36250TU33X

JLL36250TU33X

JRL36250TU33X

AL250JD
3/0 AWG–350 kcmil
Al or Cu [5]

MicroLogic Ammeter

LSI

5.2A

60 A

HDL36060TU43X

HGL36060TU43X

HJL36060TU43X

HLL36060TU43X

HRL36060TU43X

AL150HD
14–3/0 AWG
Al or Cu

100 A

HDL36100TU43X

HGL36100TU43X

HJL36100TU43X

HLL36100TU43X

HRL36100TU43X

150 A

HDL36150TU43X

HGL36150TU43X

HJL36150TU43X

HLL36150TU43X

HRL36150TU43X

250 A

JDL36250TU43X

JGL36250TU43X

JJL36250TU43X

JLL36250TU43X

JRL36250TU43X

AL250JD
3/0 AWG–350 kcmil
Al or Cu [5]

MicroLogic Energy

LSI

5.2E

60 A

HDL36060TU53X

HGL36060TU53X

HJL36060TU53X

HLL36060TU53X

HRL36060TU53X

AL150HD
14–3/0 AWG
Al or Cu

100 A

HDL36100TU53X

HGL36100TU53X

HJL36100TU53X

HLL36100TU53X

HRL36100TU53X

150 A

HDL36150TU53X

HGL36150TU53X

HJL36150TU53X

HLL36150TU53X

HRL36150TU53X

250 A

JDL36250TU53X

JGL36250TU53X

JJL36250TU53X

JLL36250TU53X

JRL36250TU53X

AL250JD
3/0 AWG–350 kcmil
Al or Cu [5]

MicroLogic Ammeter

LSIG

6.2A

60 A

HDL36060TU44X

HGL36060TU44X

HJL36060TU44X

HLL36060TU44X

HRL36060TU44X

AL150HD
14–3/0 AWG
Al or Cu

100 A

HDL36100TU44X

HGL36100TU44X

HJL36100TU44X

HLL36100TU44X

HRL36100TU44X

150 A

HDL36150TU44X

HGL36150TU44X

HJL36150TU44X

HLL36150TU44X

HRL36150TU44X

250 A

JDL36250TU44X

JGL36250TU44X

JJL36250TU44X

JLL36250TU44X

JRL36250TU44X

AL250JD
3/0 AWG–350 kcmil
Al or Cu [5]

MicroLogic Energy

LSIG

6.2E

60 A

HDL36060TU54X

HGL36060TU54X

HDL36060TU54X

HLL36060TU54X

HRL36060TU54X

AL150HD
14–3/0 AWG
Al or Cu

100 A

HDL36100TU54X

HGL36100TU54X

HJL36100TU54X

HLL36100TU54X

HRL36100TU54X

150 A

HDL36150TU54X

HGL36150TU54X

HJL36150TU54X

HLL36150TU54X

HRL36150TU54X

250 A

JDL36250TU54X

JGL36250TU54X

JJL36250TU54X

JLL36250TU54X

JRL36250TU54X

AL250JD
3/0 AWG–350 kcmil
Al or Cu [5]

H-Frame 150 A and J-Frame 250 A 3P Basic UL Current-Limiting Circuit Breaker Frame Without Terminations [3] or Trip Unit (600 Vac, 250 Vdc)

Circuit Breaker Frame

Ampere
Rating

Cat. No.

D Interrupting

G Interrupting

J Interrupting [2]

L Interrupting [2]

R Interrupting [2]

H-Frame

15–60 A

HDF36000F06

HGF36000F06

HJF36000F06

HLF36000F06

HRF36000F06

70–150 A

HDF36000F15

HGF36000F15

HJF36000F15

HLF36000F15

HRF36000F15

J-Frame

150–250 A

JDF36000F25

JGF36000F25

JJF36000F25

JLF36000F25

JRF36000F25

H- and J-Frame Interrupting Ratings

Voltage

Interrupting Rating

D

G

J

L

R

240 Vac

25 KA

65 kA

100 kA

125 kA

200 kA

480 Vac

18 kA

35 kA

65 kA

100 kA

200 kA

600 Vac

14 kA

18 kA

25 kA

50 kA

100 kA

Termination Letter

Termination Letter

F = No Lugs (includes terminal nut kit on both ends) [4]

L = Lugs both ends

M = Lugs ON end Terminal Nut Kit OFF end

P = Lugs OFF end Terminal Nut Kit ON end

N = Plug-in

D = Drawout

S = Rear Connected

H D L 3 6 0 1 5 T

For factory-installed termination, place termination letter in the third block of the circuit breaker catalog number.

Accessories see Digest Section 7

Optional Lugs see Digest Section 7

Dimensions see Digest Section 7

Enclosures see Digest Section 7

MicroLogic Field-Installable Trip Unit

Model

Trip Function

Trip Unit

Continuous Current

Trip Unit Cat. No.

MicroLogic Standard

LI

3.2

15-20-25-30-35-40-45-50-60

HE3060U31X

35-40-45-50-60-70-80-90-100

HE3100U31X

50-60-70-80-90-100-110-125-150

HE3150U31X

70-80-100-125-150-175-200-225-250

JE3250U31X

LSI

3.2S

15-20-25-30-35-40-45-50-60

HE3060U33X

35-40-45-50-60-70-80-90-100

HE3100U33X

50-60-70-80-90-100-110-125-150

HE3150U33X

70-80-100-125-150-175-200-225-250

JE3250U33X

MicroLogic Ammeter

LSI

5.2A

15–60

HE3060U43X

35–100

HE3100U43X

50–150

HE3150U43X

70–250

JE3250U43X

LSIG

6.2A

15–60

HE3060U44X

35–100

HE3100U44X

50–150

HE3150U44X

70–250

JE3250U44X

MicroLogic Energy

LSI

5.2E

15–60

HE3060U53X

35–100

HE3100U53X

50–150

HE3150U53X

70–250

JE3250U53X

LSIG

6.2E

15–60

HE3060U54X

35–100

HE3100U54X

50–150

HE3150U54X

70–250

JE3250U54X

Footnotes

  1. Circuit breakers will be labeled with Line and Load markings and are not suitable for reverse connections.
    Available on 3P circuit breakers; not available on I-Line™ constructions. For 100% rated circuit breakers replace the “T” suffix with an “R” suffix. 100% rated is not available in I-Line, plug-in, or drawout constructions.
  2. Circuit breakers with J, L, and R interrupting ratings are UL Certified as current limiting.
  3. See Digest Section 7 for lug and termination kits.
  4. Add TS suffix for circuit breaker without terminal nut kit.
  5. For smaller wire (4–4/0 AWG Al or Cu), replace the lug wire binding screws with longer binding screws provided.
Feedback