Mag-Gard™ Motor Circuit Protector

Class 680, 685

Mag-Gard Motor Circuit Protector

Instantaneous trip magnetic only circuit breakers have a single adjustment which simultaneously sets the magnetic trip level of each individual pole. Mag-Gard circuit breakers comply with NEC® requirements for providing motor circuit protection when installed as part of a UL Listed combination controller having motor overload protection. Interrupting ratings are established for these UL Recognized Components only when they are used in combination with motor starters with properly sized overload relays and contactors.

Mag-Gard circuit breakers will accept the same lugs and accessories as equivalent thermal-magnetic circuit breakers.

Special Low-Magnetic Trip Settings for PowerPacT™ H- and J-Frame Thermal Magnetic Circuit Breakers 70–125 A

Amps

Special Low Mags

Ii on Label

Mag Suffix

Interrupting Rating

D

G

J

L

R

Hold [1]

Trip [1]

70

400

850

625

H83

HDL36070H83

HGL36070H83

HJL36070H83

HLL36070H83

HRL36070H83

80

400

850

625

H83

HDL36080H83

HGL36080H83

HJL36080H83

HLL36080H83

HRL36080H83

90

400

850

625

H83

HDL36090H83

HGL36090H83

HJL36090H83

HLL36090H83

HRL36090H83

100

400

850

625

H83

HDL36100H83

HGL36100H83

HJL36100H83

HLL36100H83

HRL36100H83

110

400

850

625

H83

HDL36110H83

HGL36110H83

HJL36110H83

HLL36110H83

HRL36110H83

125

800

1450

1125

H84

HDL36125H84

HGL36125H84

HJL36125H84

HLL36125H84

HRL36125H84

Special High-Magnetic Trip Settings for PowerPact H- and J-Frame Thermal Magnetic Circuit Breakers

Amps

Special High Mags

Ii on Label

Mag Suffix

Interrupting Rating

Hold [1]

Trip [1]

D

G

J

L

R

90

900

1700

1300

H85

HDL36090H85

HGL36090H85

HJL36090H85

HLL36090H85

HRL36090H85

Special Low-Magnetic Trip Settings for PowerPact H- and J-Frame Thermal Magnetic Circuit Breakers 150–200 A

Amps

Special Low Mags

Ii on Label

Mag Suffix

Interrupting Rating

Low [2]

High [2]

D

G

J

L

R

150

875L

1750H

 

H29

JDL36150H29

JGL36150H29

JJL36150H29

JLL36150H29

JRL36150H29

200

1250L

2500H

 

H32

JDL36200H32

JGL36200H32

JJL36200H32

JLL36200H32

JRL36200H32

Accessories see Circuit Breaker Accessories through Compression Lug Kits

Optional Lugs see Mechanical Lugs

Dimensions see Circuit Breaker Dimensions

H- and J-Frame Interrupting Ratings

Voltage

Interrupting Rating

D

G

J

L

D

240 Vac

25 KA

65 kA

100 kA

125 kA

200 kA

480 Vac

18 kA

35 kA

65 kA

100 kA

200 kA

600 Vac

14 kA

18 kA

25 kA

50 kA

100 kA

LA/LH Motor Circuit Protectors

LAL3640031M
Motor Circuit Protector

LAL3640036M
Motor Circuit Protector

Mag-Gard™ Motor Circuit Protectors (MCP) are instantaneous-trip magnetic-only circuit breakers. They have a single adjustment which simultaneously sets the magnetic trip level of each individual pole. Mag-Gard™ circuit breakers comply with NEC requirements for providing motor circuit protection when installed as part of a UL Listed combination controller having motor overload protection. Interrupting ratings are established for these UL Recognized Components only when they are used in combination with motor starters with properly sized overload relays and contactors.

LA/LH-Frame Mag-Gard™ Motor Circuit Protectors (MCP):

  • 400 A rating at up to 600 Vac

  • Instantaneous-trip magnetic-only circuit breakers available in unit mount and I-Line 3-pole constructions

  • Accept the same lugs and accessories as equivalent LA/LH-Frame circuit breakers

  • Available in unit mount and I-Line construction[3]

  • High-interruption (LHL) are also available

Complies with NEC requirements for providing motor circuit protection when installed as part of a UL Listed combination controller having motor overload protection.

LA/LH Frame Magnetic Only 3 Pole, 600 Vac, 50/60 Hz [3]—Three Device Solutions [4]

Ampere Rating

Trip
Unit

Adjustable [5]
Trip Range (A)

250 Vdc Multiplier

Cat. No.

LAL

400

 500–1000 A

 750–1600 A

1000–2000 A

1125–2250 A

1250–2500 A

1500–3000 A

1750–3500 A

2000–4000 A

High = 1.2

Low = 1.4

LAL3640022M

LAL3640028M

LAL3640030M

LAL3640031M

LAL3640032M

LAL3640033M

LAL3640035M

LAL3640036M

LAL Adjustable Instantaneous-Trip Circuit Breakers for Single Motor Circuit Protection

Hp Ratings of Induction Type Squirrel-Cage and Wound Rotor Motors
3Ø 60 Hz

Full Load
Amperes [6]

Mag-Gard
Circuit Breaker
Cat. No.

Magnetic Trip
Settings [7]

200 Vac

230 Vac

460 Vac

575 Vac

MIN

MAX

 75

221

LAL3640033M

 700%

1400%

200

240

LAL3640035M

 700%

1500%

250

242

LAL3640035M

 700%

1400%

100

248

LAL3640035M

 700%

1400%

100

285

LAL3640036M

 700%

1400%

300

289

LAL3640036M

 700%

1400%

250

302

LAL3640036M

 700%

1300%

125

312

LAL3640036M

 600%

1300%

Footnotes

  1. Hold and Trip indicate fixed magnetic trip levels.
  2. Low and High refer to adjustable mag level setting.
  3. These electronic magnetic-only motor circuit protectors are available with I-Line constructions. Consult the factory.
  4. Three-device solutions are the traditional solutionss: motor circuit protector plus motor starter plus overload relay.
  5. UL magnetic trip tolerances are -20%/+30% from the nominal values shown.
  6. [7] Motor full-load currents are taken from NEC Table 430.250. Select wire and circuit breakers on basis of horsepower rather than nameplate full-load current per NEC 430.6 (A) for general motor applications. Do not use these values to select overload relay thermal units. See Digest Secti0on 14 for selection of thermal units when actual full load current is not known. The voltages listed are rated motor voltages. Corresponding nominal system voltages are 200–208, 220–240, 440–480 and 550–600 V.
  7. Only MIN and MAX settings are shown, intermediate settings are available on all circuit breakers.
Feedback