Special Terminal Connectors and Lugs

Class 600

I-Line™ Special Terminal Connectors

Plug-On Connector

Bolted Connector

Bolt-On I-Line Circuit Breakers

note

Bolt-on I-Line connectors are not available on Powerpact™ circuit breakers.

The standard I-Line circuit breaker is designed to provide a high quality, secure connection between the distribution bus and circuit breaker. I-Line circuit breakers use plug-on type line-side connectors. The parallel line-side connectors “clamp’’ around the bus bars. In case of a short circuit, the increased magnetic flux causes the connectors to grasp the bus bars even tighter. I-Line circuit breakers with bolted connections have clamp-on jaws that are bolted around the main bus, as shown. The bolt-on I-Line design is offered as an alternative in order to meet specifications requiring a bolted connection. Bolt-on I-Line construction is available on FY, QB, QD, QG, QJ, Q4, LA, and LH frame circuit breakers and molded case switches, and SL225 and SL400 sub-feed lugs.

To order on all products except QB, QD, QG and QJ, simply add the letter “B’’ in the catalog number prefix of the circuit breaker, e.g., LA36100 becomes LAB36100. For QB, QD, QG and QJ, insert the letter “E” in the third position, e.g., QBE, QDE, etc.

Top-Feed I-Line Circuit Breakers

I-Line panelboards may require the use of a top-feed I-Line circuit breaker in applications where a top-feed main circuit breaker is required. This involves having the I-Line jaw connectors on the OFF end of the circuit breaker, as opposed to the standard location on the ON end of the circuit breaker. To designate this construction, simply place the suffix “MT” at the end of the circuit breaker catalog number, e.g., FA36100 becomes FA36100MT. On LA or LH top-feed I-Line circuit breakers, accessories must be factory installed. This option is available in PowerPact™ H and J-frame by placing a “K” in the 4th position (termination indicator) of the circuit breaker catalog number, e.g., HGA36125 becomes HGK36125. This option is not available on 600 A LA or LH circuit breakers, or Powerpact M-, P- and R-frame circuit breakers.

“CBA” I-Line Jaw Configuration (Non-PowerPact Circuit Breaker)

Standard 1- and 2-pole I-Line circuit breakers are ordered by designating the required phase connection letters as a suffix to the circuit breaker catalog number. 3-pole circuit breakers do not require this phase designation and are supplied with an “ABC” phase jaw configuration as standard. In most applications this is acceptable since the phase loading is evenly distributed. In applications where the phases must be reversed it is possible to order a “CBA” jaw configuration by simply placing the letters “CBA” at the end of the standard catalog number, e.g., LA36100 becomes LA36100CBA.

Control Wire Tap Lugs

AL250KAT

Control wire tap lugs are used in applications requiring connection to a small wire (22-14 AWG) for control circuits. This is accomplished by crimping the wire to a standard wire crimp terminal (not included) and fastening the terminal to the circuit breaker lug. On LA lugs, the lug is drilled to accept a 6-32 screw (included) to secure the crimp connector. On FA lugs, a flat slip-on crimp connector is used to attach to a shim-like connector placed under the circuit breaker lug.
Note: To order as a factory-installed device on Q4, LA, or LH circuit breakers, add suffix number 8041 to circuit breaker catalog number, e.g., LAL364008041. To order as a factory-installed device on MG, MJ, PG, PJ, PL RG, RJ and RL use the product selector or the respective PowerPact catalog. Tapped lugs will be installed on the “ON” and “OFF” ends of the circuit breaker.

Control Wire Terminations for Circuit Breakers

Circuit Breaker

Cat. No.

Standard Package Qty.

Q4, LA, LH

AL400LAT

1

Tapped Lugs for PowerPacT™ Circuit Breakers

Circuit Breaker

Amperes
Max.

Kit Cat. No.

Standard Package Qty.

MG, MJ,

PG, PJ, PL

 800 A

AL800M23TK

3

AL800P6TK

3

PG, PJ, PL

800 A

AL800M23TK4

4

AL800P6TK4

4

1200 A

AL1200P24TK

1

AL1200P25TK

3

AL1200P25TK4

4

RG, RJ, RL

1200 A

AL1200R53TK [1]

1

Footnotes

  1. I-Line only.
Feedback