Factory-Installed Accessories

Factory-Installed LA and Q-Frame Electrical Accessories

Auxiliary Switch
Contact Configuration

1A Alarm Switch
Configuration

1B Alarm Switch
Configuration

Electrical accessories are available on all molded case circuit breakers except QOM1 circuit breakers.

  • Combination accessories may be ordered by description, i.e., 1021 and 1212.

  • All AC electrical accessories shown below are rated for 50/60 Hz.

  • See Field-Installable Electrical Accessories for field-installable accessories. See Digest Section 7 for PowerPacT™ circuit breaker accessories.

Factory-Installed Accessories for Thermal-Magnetic LA and Q-Frame Circuit Breakers

Accessory

Description

Rated Voltage

Coil Burden 

Suffix

Shunt Trip

Trips the circuit breaker from a remote location by means of a trip coil energized from a separate circuit. A 120 V shunt trip will operate at 55% or more of rated voltage. All other shunt trips will operate at 75% or more of rated voltage.

Application

  • For use with momentary or maintained push button

  • Sure Trip Capacitor Unit requires 48 Vdc shunt trip

  • Leads: (2) Black.18 AWG Cu

24 Vac

 21 VA

-1042

120 Vac

 24 VA

-1021

208 Vac

107 VA

-1021

240 Vac

154 VA

-1021

277 Vac

 14 VA

-1037

480 Vac

 45 VA

-1037

24 Vdc

 36 VA

-1027

48 Vdc

 36 VA

-1028

125 Vdc

 44 VA

-1029

250 Vdc

 15 VA

-1030

Ground-

Fault
Shunt Trip

Trips the circuit breaker electrically using the signal from a MicroLogic™ Ground-Fault Module.

Application

  • For use only with obsolete GP Ground-Censor™ system or add on ground-fault module

  • Leads: (2) Orange 18 AWG Cu

-G

Undervoltage
Trip (UVR)

Trips the circuit breaker electrically when a control circuit falls below 35 to 70% of nominal (not field adjustable). Picks up at 35–85% of nominal voltage.

Application

  • UVR must be energized in order to close the circuit breaker

  • Leads: (2) Brown 18 AWG Cu leads

24 Vac

120 Vac

240 Vac

24 Vdc

48 Vdc

5 VA

8 VA

8 VA

2 VA

3 VA

-1143  

-1121

-1124

-1127 

-1128 

Auxiliary Switches

Monitors circuit breaker contact status and provides a remote signal indicating
the circuit breaker contacts are OPEN or CLOSED.

Application

  • Max. Load = 10 A @ 125–250 Vac, ¼ hp @ 125–250 Vac, 5 A @ 30 Vdc

  • Leads: Yellow for “A’’, Blue for “B’’, Striped for common 18 AWG Cu

1A/1B

See load

info. in

App. text

at left

See load

info. in

App. text

at left

-1212

2A/2B

-1352

3A/3B

-1364

Alarm Switches

Used with control circuits and actuated only when the circuit breaker has tripped. Standard construction includes a normally-open contact.

Application

  • Max. Load = 10 A @ 125–250 Vac

  • Max. Load = 15 A @ 30 Vdc

  • Leads: (2) Red 18 AWG Cu

1A

1A

1B

1B

250 Vac

28 Vdc

250 Vac

48 Vdc

See

load

info. in

App.

text

at left

-2100

-2100

-2103

-2103

Undervoltage Trip
Wiring Diagram

Shunt Trip
Wiring Diagram

690UVTD Wiring Diagram

Feedback