I-Line HCN

Class 2110

I-Line HCN

Interiors, Boxes and Fronts

Total Circuit Breaker
Mounting Space (In.)

Mains Ampere Rating

Interior Assembly

(Less Branch
Circuit Breakers)

Front [1]

Box [2]

Box Height (In.)

4 Piece Trim

Without Door 

Trim With Door[3]

Type 1

NEMA

3R/5/12  [4]

(Includes Front)

Catalog

Number

Catalog
Number

Catalog
Number

Catalog
Number

Catalog
Number

HCN Main Lugs Only
3-pole—Suitable for use as service equipment when provided with a main circuit breaker.  [5]

27 

225 A

HCN14522N

HCN52T( )

HCN52T( )D

HC2652B

HC2652WP

52

400 A

HCN14524

600 A

HCN14526

45

225 A

HCN23652N

HCN65T( )

HCN65T( )D

HC2665B

HC2665WP

65

400 A

HCN23654

600 A

HCN23656

63

225 A

HCN32742N

HCN74T( )

HCN74T( )D

HC2674B

HC2674WP

74

400 A

HCN32744

600 A

HCN32746

81

225 A

HCN41832N

HCN83T( )

HCN83T( )D

HC2683B

HC2683WP

83

400 A

HCN41834

600 A

HCN41836

99

225 A

HCN50922N

HCN92T( )

HCN92T( )D

HC2692B

HC2692WP

92

400 A

HCN50924

600 A

HCN50926

HCN Main Circuit Breaker [6] [7]
Includes 3-pole, vertically mounted main circuit breaker—Suitable for use as service equipment

27

400 A

HCN14654M

HCN65T( )

HCN65T( )D

HC2665B

HC2665WP

65

36

100 A

HCN18651MN

225 A

HCN18652MN

45

400 A

HCN23744M

HCN74T( )

HCN74T( )D

HC2674B

HC2674WP

74

54

100 A

HCN27741MN

225 A

HCN27742MN

63

225 A

HCN32832MN

HCN83T( )

HCN83T( )D

HC2683B

HC2683WP

83

400 A

HCN32834M

81

400 A

HCN41924M

HCN92T( )

HCN92T( )D

HC2692B

HC2692WP

92

90

225 A

HCN45922MN

TYPE HCM

250 A max. branch circuit breaker

BD, BG, BJ, FA, FH, FY, QB, QD, QG, QJ, HD, HG, HJ, HL, HR, JD, JG, JJ, JL, JR

Box Size:
32 in. Wide, 8.25 in. Deep

TYPE HCP-SU[8]

800 A max. main circuit breaker

600 A max. branch circuit breaker

BD, BG, BJ, FY, FA, FH, LA, LD, LG, LJ, LL, LH, LR, MG,
MJ, PG, PJ, PL, PGC, PJC, PLC[9], QB, QD, QG, QJ, HD, HG, HJ,
HL, JD, JG, JJ, JL

Box Size:
26 in. Wide, 9.5 in. Deep

TYPE HCP

800 A max. branch circuit breaker

FA [10], BD, BG, BJ, FA, FH, QB, QD, QG, QJ, HD, HG, HJ, HL, HR, JD, JG, JJ, JL, JR, LA, LH, LD, LG, LJ, LL, LR, MG, MJ, PG, PJ, PL, PGC, PJC, PLC [11]

Box Size: 42 in. Wide, 9.5 in. Deep

TYPE HCR-U Universal Mains

1200 A max. branch circuit breaker

FA [10], BD, BG, BJ, FA, FH, QB, QD, QG, QJ, HD, HG, HJ, HL, HR, JD, JG, JJ, JL, JR, LA, LH, LD, LG, LJ, LL, LR, MG, MJ, PG, PJ, PK, PL, RG, RJ, RK, RL, PGC, PJC, PKC, PLC, RGC, RJC, RKC, RLC[12][11]

Box Size: 44 in. Wide, 9.5 in. Deep

Circuit Breaker / Sub-feed Lug Kit Mounting Space Requirement

Type of
Circuit Breaker
Maximum Ampacity No. of Poles Inch Mounting Requirements
FY 30 1 1.5
FA, FH 100 1 1.5
FA, FH 2 3
FA, FH, SL-100 3 4.5
FI 2, 3 4.5
LC, LI, LXI 600 2, 3 7.5

Accessories


Sub-feed Lug Kits [13][14][15]

Ampere

Rating

Height

Catalog

Number

Max. Short Circuit System Ratings

RMS Symmetrical Amperes

Protected by

Circuit Breaker

For Use in I-Line

Panelboard Types

In.

(mm)

240 Vac

480 Vac

600 Vac

 100 A

4.5

114

SL100

100,000

65,000

18,000

FA, FH, FD, FG, FJ

HCM, HCP, HCP-SU, HCR-U

Sub-feed Lug kit terminal data

Catalog No.

(Prefix)

No.

Poles

Ampere

Rating

Standard Lug Wire Size  [16]

SL100

3

 100

#14–1/0 AWG Cu or #12–1/0 AWG Al

Footnotes

  1. Add “F” for flush mount, “S” for surface mount.
  2. For Type 1 applications, order interior, front, and box. For Type 3R/5/12 applications, order interior and box only. The front is included with the box.
  3. For Type 1 applications order interior, trim and box. For type 3R/5/12, order interior and box only.
  4. Remove drain screws for Type 3R rating.
  5. Suitable for use as service equipment if equipped with an integral main circuit breaker or when not more than six main disconnecting means are provided and the panelboard is not used as a lighting and appliance branch circuit panelboard.
  6. Bottom feed standard.
  7. Circuit breaker interrupting ratings, see Digest Section 7 under The PowerPact Advantage.
  8. For main circuit breaker panel, order plug-on I-Line type PG, PJ, PL, MG, or MJ circuit breakers from 9–47 through 9–48 and backfeed as the main breaker (order solid neutral from 9–37).
  9. PG, PJ, PL circuit breakers are available with both thermal-magnetic equivalent and MicroLogic trip. The MicroLogic circuit breakers are available 80% and 100% rated. “C” suffix denotes a 100% rating.
  10. FA and JDA circuit breakers with field installable ground fault kits may be mounted in type HCP, HCP-SU, and HCR-U panelboards as shown, and require L-frame mounting space.
  11. PG, PJ, and PL circuit breakers are available with both thermal-magnetic equivalent and MicroLogic trip. The MicroLogic circuit breakers are available 80% and 100% rated. “C” suffix denotes a 100% rating.
  12. When RL main circuit breakers with equipment ground fault are applied on a 3Ø4W system, order solid neutral catalog number HCR12SNCT. The HCR12SNCT includes a neutral current transformer.
  13. Plug-on in same manner as a branch circuit breaker
  14. For other ratings, see the latest edition of I-Line Information Manual, #80043-309-xx.
  15. SL400 cannot be used in HCJ panelboards due to inadequate wire bending space.
  16. Unless otherwise specified, wire sizes apply to both aluminum and copper conductors.

Was this helpful?