For Non-Linear Loads (200% Rated Neutral)
Class 1630
For Non-Linear Loads (200% Rated Neutral)
Main Lug Interiors—Accepts plug-on and bolt-on circuit breakers
|
Max. No. of Single Pole QO/QOB Circuit |
Mains Rating |
Main Lugs Interior Only (Order Branch Circuit Breakers Separately) |
Type 1 Enclosure |
Types 3R, 5, 12 Enclosures [1] |
||
|---|---|---|---|---|---|---|
|
Box 20"W x 5.75"D [2] |
MONO-FLAT® Front [3] |
Enclosure |
Height (In.) |
|||
|
Catalog No. [4] |
Catalog No. |
Catalog No. |
Catalog No. |
|||
|
20" Wide Cabinet—3 Phase 4-Wire |
||||||
|
30 |
100 |
NQOD430L100CUNL |
MHC29 ( ) |
MH29WP |
29 |
|
|
42 |
225 |
NQOD442L225CUNL |
MHC38 ( ) |
38 |
||
|
42 |
400 |
NQOD442L400CUNL |
MHC53V ( ) |
MH53WP |
53 |
|
Main Circuit Breaker Interiors
|
Max. No. of Single Pole QO/QOB Circuit |
Mains Rating |
Main Circuit Breaker Adapter Kit [5] |
Main Lugs Interior Only (Order Branch Circuit |
Type 1 Enclosure |
Types 3R, 5, 12 Enclosures [1] |
||
|---|---|---|---|---|---|---|---|
|
Box 20"W x 5.75"D |
MONO-FLAT Front [3] |
Enclosure 20"W x 6.5"D |
Height (In.) |
||||
|
Catalog No. |
Catalog No. [4] |
Catalog No. |
Catalog No. |
Catalog No. |
|||
|
20" Wide Cabinet—3 Phase 4-Wire |
|||||||
|
30 |
100 |
QOB Main Circuit Breaker |
NQOD430M100CUNL |
MHC32 ( ) |
32 |
||
|
42 |
225 |
NQOD442L225CUNL |
MHC50 ( ) |
50 |
|||
|
42 |
400 |
NQOD442L400CUNL |
MHC68V ( ) |
68 |
|||
Main Circuit Breaker Adapter Kits (Less Circuit Breaker)[5]
|
Amperes |
Catalog Number |
Circuit Breaker Frame [6] |
|---|---|---|
|
225 |
QBL, QDL, QGL, QJL |
|
|
225 |
JDL, JGL, JJL, JLL, KIL |
|
|
400 |
LAL, LHL |
NQOD Main Neutral Conductors—Required Size and Quantity [7]
|
Panelboard Ampacity |
Neutral Conductors Required[6] |
Actual Lug Wire Range |
|---|---|---|
|
100/125 |
(2) 1/0 Cu or Al |
(2) #4–300 kcmil |
|
225 |
(2) 4/0 Cu or (2) 300 kcmil Al |
(2) #4–300 kcmil |
|
400 |
(4) 3/0 Cu or (4) 250 kcmil Al (2) 600 kcmil Cu (2) 750 kcmil Al |
(2) 1/0–300 kcmil or |