NQOD 20–inch Wide Main Lug Interiors and NQOD Accessories
Class 1630
NQOD 20–inch Wide Main Lug Interiors and NQOD Accessories
Main Lug Interiors—Accepts plug-on and bolt-on circuit breakers
|
Max. No. of Single Pole QO™/QOB Circuit |
Mains Rating |
Interior Only (Order Branch Circuit Breakers Separately) |
Type 1 Enclosure |
Types 3R, 5, 12 Enclosures |
||
|---|---|---|---|---|---|---|
|
Box 20"W x 5.75"D[1] |
Mono-Flat™ Front[1] |
Enclosure 20"W x 6.5"D |
Height (In.) |
|||
|
Catalog No.[3] |
Catalog No.[3] |
Catalog No.[3] |
||||
|
20" Wide Cabinet—Single Phase 3-Wire |
||||||
|
20 |
100 |
NQOD20L100CU |
MHC23 ( ) |
23 |
||
|
30 |
225 |
NQOD30L225CU |
MHC32 ( ) |
32 |
||
|
42 |
NQOD42L225CU |
MHC35 ( ) |
35 |
|||
|
42 |
MHC41 ( ) |
MH41WP |
41 |
|||
|
54 |
NQOD54L225CU |
MHC41 ( ) |
MH41WP |
41 |
||
|
30 |
400 |
NQOD30L400CU |
MHC50V ( ) |
50 |
||
|
42 |
NQOD42L400CU |
MHC53V ( ) |
MH53WP |
53 |
||
|
54 |
NQOD54L400CU |
MHC59V ( ) |
MH59WP |
59 |
||
|
30 |
600 [5] |
NQOD30L600 |
MHC53V ( ) |
MH656WP |
53/65 |
|
|
42 |
NQOD42L600 |
MHC56V ( ) |
MH686WP |
56/68 |
||
|
42 |
NQOD42L600TFL[4] |
MHC62V ( ) |
MH746WP |
62/74 |
||
|
54 |
NQOD54L600 |
MHC62V ( ) |
MH746WP |
62/74 |
||
|
20" Wide Cabinet —Three Phase 4-Wire |
||||||
|
24 |
100 |
NQOD424L100CU |
MHC23 ( ) |
23 |
||
|
30 |
NQOD430L100CU |
MHC26 ( ) |
26 |
|||
|
30 |
225 |
NQOD430L225CU |
MHC32 ( ) |
32 |
||
|
42 |
NQOD442L225CU |
MHC35 ( ) |
35 |
|||
|
42 |
NQOD442L225CUTF[4] |
MHC41 ( ) |
MH41WP |
41 |
||
|
54 |
NQOD454L225CU |
MHC41 ( ) |
MH41WP |
41 |
||
|
30 |
400 |
NQOD430L400CU |
MHC50V ( ) |
50 |
||
|
42 |
NQOD442L400CU |
MHC53V ( ) |
MH53WP |
53 |
||
|
54 |
NQOD454L400CU |
MHC59V ( ) |
MH59WP |
59 |
||
|
30 |
600 [5] |
NQOD430L600 |
MHC53V ( ) |
MH656WP |
53/65 |
|
|
42 |
NQOD442L600 |
MHC56V ( ) |
MH686WP |
56/68 |
||
|
42 |
NQOD442L600TFL[4] |
MHC62V ( ) |
MH746WP |
62/74 |
||
|
54 |
NQOD454L600 |
MHC62V ( ) |
MH746WP |
62/74 |
||
NQOD Accessories[6]
|
Description |
Catalog No. |
|---|---|
|
Sub-feed lug kits—main lugs only—1Ø or 3Ø[7] |
|
|
100 A |
NQOD100SFL |
|
225 A |
|
|
Sub-feed: Bolt-on: 2-pole |
|
|
3-pole |
|
|
Equipment ground bars: 12 circuit 225 A max. |
|
|
20 circuit 225 A max. |
|
|
24 circuit 225 A max |
|
|
30 circuit 225 A max. |
|
|
54 circuit 225 A max. |
|
|
54 circuit 600 A max |
|
|
PK15GTA with #1 to 4/0 Al/Cu lug |
|
|
PK18GTA with #1 to 4/0 Al/Cu lug |
|
|
PK23GTA with #1 to 4/0 Al/Cu lug |
|
|
Ground bar insulator kit |
|
|
Filler plate |
|
|
Circuit I.D. number strips |
|
|
1-102 odd/even (left side numbered 1,3,5 ...101) |
|
|
103-204 odd/even (left side numbered 103,105,107 ... 203) |
|
|
1-102 sequential (left side numbered 1,2,3 ... 102) |
|
|
103-204 sequential (left side numbered 103,104,105 ... 204) |
|
|
Directory cards |
|
|
Plastic stick-on directory pouch |
|
|
Lock—for Mono-Flat fronts |
|
|
Key—NSR-251 (for all locks) |
|
|
Touch-up paint USAS #49 Gray (Aerosol can) |
|
|
Handle attachments—branch circuit breakers: |
|
|
Handle lock-off |
|
|
Handle tie - (QO and QOB only) |
|
|
Handle padlock attachment - 1-pole |
|
|
2- and 3-pole |
|
|
Combination handle tie and lock-off for three 1-pole (QO, QOB) |
|
|
Neutral or Ground Lugs: #10 to #2 Al or #14 to #4 Cu |
|
|
#4 to #1/0 Al/Cu |
|
|
#1 to #4/0 Al/Cu |
|
|
Endwalls for MH Boxes |
|
|
Blank |
|
|
With Knockouts |
|
|
Elevating Nuts (4 required) |
|