Obsolescent Branch Switch Replacement Units

Class 4620

30–200 A Obsolescent Switch Units—Series D2

Available In DS Stock, except where noted.

All Series D2 switches require that rail extension assemblies be attached to the interior side rails in order to mount the switch. These rail extension assemblies are packaged with every Series D2 switch. If a rail extension is lost or missing, contact the nearest Schneider Electric™ sales office to order a replacement.

Plug-on extension assemblies must also be ordered when installing 30–200 A plug-on units in blank spaces of a QW interior in the 38-inch wide box. These plug-on extension assemblies (which extend the bus) are NOT the same as the rail extension assemblies packaged with every Series D2 switch (which extend only the mounting rails).

Branch Units—Three Pole

Ampere
Rating

Unit Height

(inches)

Obsolescent [1]Series 1–4
Catalog No.

Replaced By Series D2

Catalog No.

Class R Fuse Kits

No. Kits Req’d.

Catalog No.

240 Vac

30-30

4.50

QMB3203T

QMB321T[2]

2

HRK30

60-60

4.50

QMB306T

QMB322TD

1

QMB36R

100-100

6.00

QMB310T

QMB323TD

1

QMB100R

200

9.00

QMB3220

QMB324

1

HRK1020

600 Vac

30-30

4.50

QMB3603T

QMB361T[2]

1

QMB36R

30-30

6.00

 

QMB362T1

60-60

6.00

QMB3606T

QMB362T

1

QMB60R

100-100

7.50

QMB3610T

QMB363T

2

HRK1020

200

9.00

QMB3620

QMB364

1

Obsolescent Circuit Breaker Units [3]

Catalog No.

QMB3400LA[4]

Plug-On Extension Assembly

Plug-On Extension Assemblies [5]

Ampere Rating

Switch Mounting Height (inches)

Catalog No.

30-30 Switch

3

QMB303LEX

30-30 Switch

4.5

QMB306LEX

30-30 Switch

6

QMB306EX

60-60 Switch

4.5

QMB306LEX

60-60 Switch

6

QMB306EX

100-100 Switch

6

QMB310LEX

100-100 Switch

7.5

QMB310EX

200 Switch

9

QMB320EX

LA Circuit Breaker

7.5

QMB310EX

Obsolescent Main Switch Units [6]

Ampere Rating

Unit Height
(inches)

Catalog No.

Replaces Series 4
Unit Catalog No.

3-pole 240 Vac

100

9

QMB323M[7]

QMB3210M

200

QMB324M

QMB3220M

3-pole 600 Vac

100

9

QMB363M[7]

QMB3610M

QMB363MJ

QMB3610MJ

200

9

QMB364M

QMB3620M

QMB364MJ

QMB3620MJ

Footnotes

  1. These switch units are no longer available; the catalog number is provided only for cross referencing to Series D2 units.
  2. When this Series D2 switch is used as a replacement for a Series 1-4 3-inch switch, a blank filler plate is also required. Purchase the blank filler plate from a local sheet-metal fabricator.
  3. Circuit breaker units are designed for use in all QMB interior types manufactured between 1961 and October 1984.
  4. Includes a 3-pole, LA type circuit breaker. For other ampere ratings, contact the Schneider Electric Customer Information Center.
  5. Bus extensions are required on all 30–200 A switches. They are also required on all circuit breaker units used in switchboards or in QW type panelboards with a 38-inch wide box.
  6. Replace Series 4 Units
  7. Order only from the Lexington plant.
Feedback