Trim Clamps and Screws; Circuit I.D. Numbers; Locks
Class 1600
Trim Clamps and Screws, Circuit I.D. Numbers, Locks
Trim Clamps and Screws
|
Application |
Catalog No. |
|---|---|
|
NEHB Panelboards: All fronts up through 400 A |
PK3TC |
Circuit I.D. Numbers
|
Circuit Number Description |
NEHB and NEHB |
|---|---|
|
1 through 54 |
8004332501 |
Locks—Type 1 Enclosures
|
Application |
Catalog No. |
|---|---|
|
NEHB Panelboards |
|
|
All main lug fronts and all main circuit breaker fronts up to 225 A |
|
|
Lock only |
|
|
Complete assembly |
|
|
All 400 A main circuit breaker fronts |
|
|
Telephone Cabinets |
|
|
Fronts on boxes up to 30 inches wide |
(Before November 1997) (After November 1997) |
|
Fronts on boxes 36 inches or wider |
|