Series E1 Motor Starter Replacement Units

Class 2320

Application

For use on three-phase ac systems—208, 240, or 480 volts. UL® Listed.

Starters

Line Voltage Type

  • Non-Reversing—Twin Units: Sizes 0 through 3—Class 8536, Types SB, SC, SD and SE.
  • Reversing—Single Units: Sizes 0 through 3—Class 8736, Types SB, SC, SD and SE
QMB Motor Starter Panelboard

Starter Units—Not stocked in DS. Order only from the Peru plant.

NEMA
Size

Coil
Voltage  [1]

Class 8536—Types SB, SC, SD and SEq
Type S—Non-Reversing
(see Digest page 16-16)

Class 8736—Types SB, SC, SD and SE [2]
Reversing
(see Digest page 16-51

Unit
Height
(Inches)

Twin-Starter Unit
(Two Non-Reversing Starters)

Unit
Height
(Inches)

Single-Starter Unit
(One Reversing Starter)

Catalog No.

[3]

Catalog No.

[3]

0

120

9

QMBS8536100120W

9

QMBS873610120W

208

QMBS8536100208W

QMBS873610208W

240

QMBS8536100240W

QMBS873610240W

480

QMBS8536100480W

QMBS873610480W

1

120

9

QMBS8536111120W

9

QMBS873611120W

208

QMBS8536111208W

QMBS873611208W

240

QMBS8536111240W

QMBS873611240W

480

QMBS8536111480W

QMBS873611480W

2

120

10-1/2

QMBS8536222120W

10-1/2

QMBS873622120W

208

QMBS8536222208W

QMBS873622208W

240

QMBS8536222240W

QMBS873622240W

480

QMBS8536222480W

QMBS873622480W

3

120

18

QMBS8536333120W

18

QMBS873633120W

208

QMBS8536333208W

QMBS873633208W

240

QMBS8536333240W

QMBS873633240W

480

QMBS8536333480W

QMBS873633480W

UL Listed Short Circuit Ratings @ 600 V Maximum

Starter Size

Fusible Switch
(with Class R or J fuse)
RMS Sym. Amperes

Thermal-Magnetic
Circuit Breaker
RMS Sym. Amperes

0

100,000

5,000

1

2

3

Selection of Components

1. List required motor starter units (reversing or non-reversing) from the tables above.

2. Specify the HP, voltage, phase, frequency and full load current rating of the motor.

3. Specify the unit mounting space.

4. Determine the circuit breaker or fusible switch rating for motor branch circuits from the selection tables on Digest For QMB/QMJ Panelboards and Switchboards.

5. For motor starter voltages other than standard voltages of 120, 208, 240 and 480 volts, contact the nearest Schneider Electric sales office.

Starter Data

  • Line voltage coils are furnished as standard on all starters.

  • Twistouts are provided in starter covers for start-stop push buttons, selector switches and pilot lights. See accessories table below.

  • Starter door interlocks are furnished with motor starter enclosures.

  • Type S starter enclosures include drillings for the next smaller size.

  • All Type S starters have provisions for three overload relay thermal units, as required by NEC® Table 430.37 for three phase ac motor circuits.

Accessories

Accessories listed below are available for field installation on all units. Go to the sections shown for prices.

Field Installable Accessories

Description

Digest Section

Push Buttons and Selector Switches: Class 9001, Type K

Push Buttons and Operator Interface

Pilot Lights: Class 9001, Type KP

Electrical Interlocks: Class 9999, Types SX6, SX7

NEMA-Definite Purpose Type Contactors and Starters

Industrial Control Transformers: Class 9070

Supplemental Digest, Transformers

 

Type EO1; Starter Size: 0 and 1, Non-Reversing

 

Type EO2; Starter Size: 0, 1 and 2, Reversing

 

Type EO3; Starter Size: 3

 

Type EO4; Starter Size: 4

Control Circuit Fuse Block: Class 9080, Type PF1

Terminal Blocks

Footnotes

  1. See motor starter section of the current Digest for complete ratings.
  2. Space and drilling are provided for field addition of control voltage transformer and fuse base.
  3. Catalog numbers include starters, but do not include overload relay thermal units.
Feedback