2 KI, 2 LC, and LI Breakers

Class 612, 661, 825

2 KI breakers

KI362502- and 3-pole
4.5 in (114 mm) Mounting Height

K-frame—250 A, Thermal-magnetic, Current Limiting (600 Vac)

Ampere
Rating

AC Magnetic Trip Settings

Current Limiting

Terminal
Wire Range

Low

High

Catalog Number

2-pole, 600 Vac, 250 Vdc [1]

110 A

550

1100

KI26110( )

AL250KA
one #4 AWG–
350 kcmil
Al or Cu

125 A

625

1250

KI26125( )

150 A

750

1500

KI26150( )

175 A

875

1750

KI26175( )

200 A

1000

2000

KI26200( )

AL250KI
one #1/0 AWG–
350 kcmil Al or Cu

225 A

1125

2250

KI26225( )

250 A

1250

2500

KI26250( )

3-pole, 600 Vac, 250 Vdc

110 A

550

1100

KI36110

AL250KA
one #4 AWG–
350 kcmil
Al or Cu

125 A

625

1250

KI36125

150 A

750

1500

KI36150

175 A

875

1750

KI36175

200 A

1000

2000

KI36200

AL250KI
one #1/0 AWG–
350 kcmil Al or Cu

225 A

1125

2250

KI36225

250 A

1250

2500

KI36250

2 LC, LI

LC
2– and 3–pole
7.5 in. (190 mm)
Mounting Height

L-frame—600 A, Thermal-magnetic (600 Vac)[2]

Ampere
Rating

AC Magnetic Trip Settings

Extra High Interrupting

Current Limiting

Terminal
Wire
Range

Low

High

Catalog

Number

Catalog

Number

2-pole, 600 Vac

[1]

300 A

1500

3200

LC26300( )

LI26300( )

AL600LI5
two #4/0 AWG–500 kcmil
AL or Cu

350 A

1750

LC26350( )

LI26350( )

400 A

2000

LC26400( )

LI26400( )

450 A

2250

4200

LC26450( )

LI26450( )

500 A

2500

LC26500( )

LI26500( )

600 A

3000

LC26600( )

LI26600( )

3-pole, 600 Vac

300 A

1500

3200

LC36300

LI36300

AL600LI5
two #4/0 AWG–500 kcmil
AL or Cu

350 A

1750

LC36350

LI36350

400 A

2000

LC36400

LI36400

450 A

2250

4200

LC36450

LI36450

500 A

2500

LC36500

LI36500

600 A

3000

LC36600

LI36600

Footnotes

  1. 2-pole circuit breaker catalog numbers are completed by adding required phase connection letters as suffix to catalog number. See Digest Section 9.
  2. Type LC and LI circuit breakers are NOT recommended for use on single-motor branch circuits.

Was this helpful?