NQOD 14–inch Wide Main Lug and Circuit Breaker Interiors
Class 1630
NQOD 14–inch Wide Main Lug and Circuit Breaker Interiors
Main Lug Interiors—Accepts plug-on and bolt-on circuit breakers
|
Max. No. of Single QO™/QOB Circuit |
Mains Rating |
Interior Only (Order Branch
Circuit |
Type 1 Enclosure |
Types 3R, 5, 12 Enclosures |
|||
|---|---|---|---|---|---|---|---|
|
Box 14 in. W x 5.75 in. D [1] |
Mono-Flat™ Front [2] |
Enclosure 20 in. W x 6.5 in. D |
Height (In.) |
||||
|
Catalog No. [3] |
Catalog No. |
Catalog No. |
Catalog No. |
||||
|
14-inch Wide Cabinet—Single Phase 3-Wire |
|||||||
|
12 |
100 |
NQOD12L100CU |
NQC20 ( ) |
Use 20-inch Wide Enclosure for Types 3R, 5, 12 |
20 |
||
|
20 |
NQOD20L100CU |
NQC23 ( ) |
23 |
||||
|
30 |
225 |
NQOD30L225CU |
NQC32 ( ) |
Use 20-inch Wide Enclosure for Types 3R, 5, 12 |
32 |
||
|
42 |
NQOD42L225CU |
NQC35 ( ) |
35 |
||||
|
54 |
NQOD54L225CU |
NQC41 ( ) |
41 |
||||
|
14-inch Wide Cabinet—Three Phase 4-Wire |
|||||||
|
12 |
100 |
NQC20 ( ) |
Use 20-inch Wide Enclosure for Types 3R, 5, 12 |
20 |
|||
|
24 |
NQOD424L100CU |
NQC23 ( ) |
23 |
||||
|
30 |
NQOD430L100CU |
NQC26 ( ) |
26 |
||||
|
30 |
225 |
NQOD430L225CU |
NQC32 ( ) |
Use 20-inch Wide Enclosure for Types 3R, 5, 12 |
32 |
||
|
42 |
NQOD442L225CU |
NQC35 ( ) |
35 |
||||
|
54 |
NQOD454L225CU |
NQC41 ( ) |
41 |
||||
Main Circuit Breaker Interiors—Accepts Plug-On and Bolt-On Circuit Breakers
|
Max. No. of One Pole QO QOB Circuit |
Mains Rating |
Main Circuit Breaker Adapter Kit |
Interior Only (Order Branch Circuit Breakers Separately) |
Type 1 Enclosure |
Types 3R, 5, 12 Enclosure |
||
|---|---|---|---|---|---|---|---|
|
Box 14 in. W x 5.75 in. D[1] |
Mono-Flat Front [2] |
Enclosure 20 in. W x 6.5 in. D |
Height (In.) |
||||
|
Catalog No. |
Catalog No. [3] |
Catalog No. |
Catalog No. |
Catalog No. |
|||
|
14-inch Wide Cabinet—Single Phase 3-Wire |
|||||||
|
12 |
100 |
Factory Installed QOB |
NQOD12M100CU |
NQC23 ( ) |
Use 20-inch Wide Enclosure for Types 3R, 5, 12 |
23 |
|
|
20 |
NQOD20M100CU |
NQC26 ( ) |
26 |
||||
|
30 |
225 |
or NQODQB |
NQOD30L225CU |
NQC44 ( ) |
Use 20-inch Wide Enclosure for Types 3R, 5, 12 |
44 |
|
|
42 |
NQOD42L225CU |
NQC50 ( ) |
50 |
||||
|
54 |
NQOD54L225CU |
NQC56 ( ) |
56 |
||||
|
14-inch Wide Cabinet—Three Phase 4-Wire |
|||||||
|
12 |
100 |
Factory Installed QOB |
NQOD412M100CU |
NQC23 ( ) |
Use 20-inch Wide Enclosure for Types 3R, 5, 12 |
23 |
|
|
24 |
NQOD424M100CU |
NQC26 ( ) |
26 |
||||
|
30 |
NQOD430M100CU |
NQC29 ( ) |
29 |
||||
|
30 |
225 |
or |
NQOD430L225CU |
NQC44 ( ) |
Use 20-inch Wide Enclosure for Types 3R, 5, 12 |
44 |
|
|
42 |
NQOD442L225CU |
NQC50 ( ) |
50 |
||||
|
54 |
NQOD454L225CU |
NQC56 ( ) |
56 |
||||