NQOD 20–inch Wide Main Circuit Breaker Interiors and Adapter Kits
Class 1630
NQOD 20–inch Wide Main Circuit Breaker Interiors and Adapter Kits
Main Circuit Breaker Interiors—Accepts plug-on and bolt-on circuit breakers
|
Max. No. of One-pole |
Mains Rating |
Main Adapter Kit |
Interior Only (Order Branch Circuit Breakers Separately) |
Type 1 Enclosure |
Types 3R, 5, 12 Enclosures [1] |
||
|---|---|---|---|---|---|---|---|
|
Box 20"W x 5.75"D [2] |
Mono-Flat™ Front [2] |
Enclosure 20"W x 6.5"D |
Height (In.) |
||||
|
Catalog No. |
Catalog No. [3] |
Catalog No. |
Catalog No. |
Catalog No. |
|||
|
20" Wide Cabinet—Single Phase 3-Wire |
|||||||
|
20 |
100 |
Factory Installed |
NQOD20M100CU |
MHC26 ( ) |
26 |
||
|
30 |
225 |
or |
NQOD30L225CU |
MHC44 ( ) |
44 |
||
|
42 |
NQOD42L225CU |
MHC50 ( ) |
50 |
||||
|
42 |
NQOD42L225CUTF[4] |
MHC56 ( ) |
56 |
||||
|
54 |
NQOD54L225CU |
MHC56 ( ) |
56 |
||||
|
30 |
400 |
NQOD30L400CU |
MHC65V ( ) |
MH65WP |
65 |
||
|
42 |
NQOD42L400CU |
MHC68V ( ) |
68 |
||||
|
42 |
NQOD42L600TFL[4] |
MHC77V ( ) |
MH77WP |
77 |
|||
|
54 |
NQOD54L400CU |
MHC74V ( ) |
74 |
||||
|
20" Wide Cabinet—Three Phase 4-Wire |
|||||||
|
24 |
100 |
Factory Installed |
NQOD424M100CU |
MHC26 ( ) |
26 |
||
|
30 |
NQOD430M100CU |
MHC29 ( ) |
MH29WP |
29 |
|||
|
30 |
225 |
or |
NQOD430L225CU |
MHC44 ( ) |
44 |
||
|
42 |
NQOD442L225CU |
MHC50 ( ) |
50 |
||||
|
42 |
NQOD442L225CUTF[4] |
MHC56 ( ) |
56 |
||||
|
54 |
NQOD454L225CU |
MHC56 ( ) |
56 |
||||
|
30 |
400 |
NQOD430L400CU |
MHC65V ( ) |
MH65WP |
65 |
||
|
42 |
NQOD442L400CU |
MHC68V ( ) |
68 |
||||
|
42 |
NQOD442L600TFL[4] |
MHC77V ( ) |
MH77WP |
77 |
|||
|
54 |
NQOD454L400CU |
MHC74V ( ) |
74 |
||||