DUG_Multiwire Puck Dimmer_LK-02

Technical data

Nominal power

Load type

Load name

Load value

2 wire (without neutral)

3 wire (with neutral)

LED

5 - 200 W (max. 0.8 A)

5 - 80 W (max. 0.5 A)

0- 200 W (max. 0.8 A)

0- 80 W (max. 0.5 A)

Incandescent lamp

20 - 300 W

0 - 300 W

Electronic step-down converter

20 - 300 VA

0 - 300 VA

Halogen lamp

20 - 300 W

20 - 300 W

Nominal voltage

AC 230 V, 50 Hz

Dimming channel

1

Standby

< 0.25 W

Operating Temperature

- 5 ºC to 35 ºC

Neutral conductor

Recommended

Connecting terminals

Tightening torque

0.5 Nm

Solid conductur

1 x 0.75 - 2.5 mm2

Stranded conductor intended for fixed installation:

1 x 0.75 - 2.5 mm2

Extension connection

Max. 10 mechanical push buttons

Length of all cable sections

Max. 50 m for 3-wire NYM cable

Fuse protection

16 A circuit breaker

Operating frequency

2405 - 2480 MHz

Max. radio-frequency power transmitted

<10 mW

IP rating

IP20

Product dimensions (H x W x D)

45 x 45 x 18.4 mm

Communication protocol

Zigbee 3.0 certified

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?