0611CT1001 R09/24

Accessories and Auxiliaries

All PowerPacT H-, J-, and L-frame circuit breakers and automatic switches have slots for the electrical auxiliaries.

H- and J-Frame

L-Frame

  • 4 indication contacts

    • 2 ON/OFF (auxiliary switches [OF1 and OF2])

    • 1 trip indication (alarm switch [SD])

    • 1 fault-trip indication (overcurrent trip switch [SDE])

  • one remote-tripping release

    • either 1 undervoltage trip (MN)

    • or 1 shunt trip (MX)

  • 5 indication contacts

    • 3 ON/OFF auxiliary switches (OF1, OF2, and OF3)

    • 1 trip indication (alarm switch [SD])

    • 1 fault-trip indication (overcurrent trip switch [SDE])

  • one remote-tripping release

    • either 1 undervoltage trip (MN)

    • or 1 shunt trip (MX)

Circuit breakers equipped with MicroLogic trip units may be equipped with a fault-trip indication to identify the type of fault by installing one indication module with two outputs:

  • either an SDx module with MicroLogic 3.x / 5.x A or E / 6.x A or E

  • or an SDTAM module with MicroLogic 2.x M

See Auxiliary and Alarm Indication Contacts.

This module occupies the slots of one auxiliary switch (OF) contact and an undervoltage trip (MN)/shunt trip (MX).

All these auxiliaries may be installed with a motor operator.

Communication Network

Communication networks require specific auxiliaries.

Communication of status indications:

  • 1 BSCM module

  • 1 NSX cord (internal terminal block) for both communication and 24 Vdc supply to the BSCM.

Communication of status conditions is compatible with a standard motor operator.

Communication of status indications and controls requires, in addition to the auxiliaries listed above, the following:

  • 1 communicating motor operator connected to the BSCM.

Communication of measurements is available on MicroLogic 5/6. The system consists of:

  • 1 NSX cord (internal terminal block) for both communication and 24 Vdc supply to the MicroLogic.

Communication of measurements is compatible with a standard or communicating motor operator.

Communication of status indications, controls and measurements is available on MicroLogic 5/6. The system consists of:

  • 1 BSCM module

  • 1 NSX cord (internal terminal block) for both communication and 24 Vdc supply to the BSCM and the MicroLogic

  • 1 communicating motor operator connected to the BSCM.

Installation of SDx or SDTAM is compatible with communication network.

For Modbus Serial direct connection use:

  • 1 BSCM module

  • 1 Modbus SL cord for both communication and 24 Vdc supply to BSCM *

Standard Auxiliary Possibilities Based on Trip Unit

Type

Trip Unit

Auxiliary Possibilities

H-Frame
J-Frame

MicroLogic 3

*

H-Frame
J-Frame

MicroLogic 5
MicroLogic 6

L-Frame

MicroLogic
1.3 M
MicroLogic 3

L-Frame

MicroLogic 5
MicroLogic 6

Communication Network Auxiliary Possibilities Based on Trip Unit

Type

Trip Unit

Auxiliary Possibilities

J-Frame
H-Frame

MicroLogic 3

J-Frame
H-Frame

MicroLogic 5
MicroLogic 6

L-Frame

MicroLogic 1.3 M
MicroLogic 3

L-Frame

MicroLogic 5
MicroLogic 6

Type

Trip Unit

Auxiliary Possibilities

J-Frame
H-Frame

MicroLogic 5
MicroLogic 6

Communication of Status Indications, Controls and Measurements

L-Frame

MicroLogic 5
MicroLogic 6

Communication of Status Indications, Controls and Measurements

Accessory Connections

Electrical accessories are fitted with numbered terminal blocks for wires with the following maximum size:

  • 16 AWG (1.5 mm2) for auxiliary switches (OF1 or OF2), and shunt trip (MX) or undervoltage trip (MN)

  • 14 AWG (2.5 mm2) for the motor operator

Auxiliary switch wiring exits fixed mounted devices through a knock-out in the front cover.

NOTE: See Plug-In Circuit Breaker Mounting for plug-in and Drawout Mounting for drawout options.

Auxiliary and Alarm Indication Contacts

Auxiliary Switch (OF)/ Alarm Switch (SD)

Overcurrent Trip Switch Actuator (SDE)

Auxiliary indication contacts provide remote information of the circuit breaker status and can thus be used for indications, electrical locking, relays, etc.

Auxiliary and Alarm Indication Contacts

Applications

Open/Closed—Auxiliary Switches (OF)

  • Indicates the position of the circuit breaker contacts

Trip Indication—Alarm Switch (SD)

  • Indicates that the circuit breaker has tripped due to an overload, short circuit or ground fault, the operation of a shunt trip or undervoltage trip or the “push-to-trip” button

  • Resets when the circuit breaker is reset

Overcurrent Trip Switch (SDE)

  • Indicates that the circuit breaker has tripped due to an overload, short circuit or ground fault

  • Resets when the circuit breaker is reset

The above switches are also available in low-level versions (with gold flash plating) capable of switching very low loads (e.g., for controlling PLCs or electronic circuits)

Rotary Handle Indicator: CAO (early-break) and CAF (early-make)

Installation & Connection

  • The auxiliary switch (OF), alarm switch (SD), and overcurrent trip switch (SDE) indication contacts snap into cavities behind the front accessory cover of the circuit breaker.

  • One model serves for all indication functions depending on where it is fitted in the circuit breaker.

  • The overcurrent trip switch (SDE) in a circuit breaker equipped with a thermal-magnetic or MicroLogic 1/2/3 trip unit requires the SDE actuator.

Standards

  • The internal accessories comply with requirements of Underwriters Laboratories® Inc. (UL®).

  • UL 489 and Canadian Standard Association C22.2 No. 5-02 Standards.

  • All internal accessories are Listed for field installation per UL file E103955 and Certified under CSA file LR 69561.

  • Auxiliary indicator contacts comply with UL 489, CSA C22.2 No. 5-02 and
    IEC 60947-5 Standards. “Low-level” indicator contacts are not UL Recognized.

Electrical Characteristics

Characteristic

Standard

Low-Level *

Supplied as Standard (Form C)

4

4

Maximum Number of Contacts

4

4

Rated Thermal Current

6 A

5 A

Minimum Load

100 mA at 24 V

1 mA at 4 V

Operational Current

AC

DC

AC

DC

 

24 V

6 A

6 A

5 A

5 A

 

48 V

6 A

2.5 A

5 A

2.5 A

 

110 V

6 A

0.6 A

5 A

0.6 A

 

220/240 V

6 A

5 A

 

250 V

0.6 A

5 A

0.3 A

 

380/440 V

6 A

5 A

 

480 V

6 A

5 A

 

660/690 V

6 A

Auxiliary Switch Catalog Numbers

Contacts

Factory-Installed Suffix

Field-Installable Kit No.

Kit Qty.

1A/1B Standard

AA

S29450

1

2A/2B Standard

AB

S29450

2

1A/1B Low-Level (Gold)

AE

S29452

1

2A/2B Low-Level (Gold)

AF

S29452

2

Alarm/Overcurrent Trip Switch Catalog Numbers

Suffix

Switch

Kit No.

Kit Qty.

PowerPacT L-Frame PowerPacT H/J-Frame with MicroLogic 5/6 trip units

BC

Alarm Switch

S29450

1

BH

Alarm Switch Low-Level

S29452

1

BD

Overcurrent Trip Switch Standard

S29450

1

BJ

Overcurrent Trip Switch Low-Level

S29452

1

BE

Alarm Switch and Overcurrent Trip Switch, Standard

S29450

2

BK

Alarm Switch and Overcurrent Trip Switch, Low-Level

S29452

2

PowerPacT H/J-Frame with Thermal-Magnetic or MicroLogic 1/2/3 trip units

BC

Alarm Switch

S29450

1

BH

Alarm Switch, Low-Level

S29452

1

BD

Overcurrent Trip Switch, Standard SDE Actuator

S29450

S29451

1 1

BJ

Overcurrent Trip Switch, Low-Level SDE Actuator

S29452

S29451

1 1

BE

Alarm Switch and Overcurrent Trip Switch, Standard SDE Actuators

S29450

S29451

2 2

BK

Alarm Switch and Overcurrent Trip Switch, Low-Level SDE Actuators

S29452

S29451

2 2

SDX and SDTAM Modules for MicroLogic Trip Units

SDx and SDTAM are relay modules with two outputs. They send different signals depending on the type of fault. They may not be used together.

SDx Module

SDx module with terminal block.

The SDx module remotely monitors the trip or alarm conditions of PowerPacT H-, J-, and L-frame circuit breakers equipped with electronic protection.

An SDx relay module installed inside the circuit breaker can be used to remote the overload trip signal.

This module receives the signal from the MicroLogic electronic trip unit through an optical link and makes it available on the terminal block. The signal is cleared when the circuit breaker is closed. These outputs can be reprogrammed to be assigned to other types of tripping or alarm.

The SDx module may be used in 400 Hz systems for voltages from 24 to 440 V.

The SD2 output, available on all MicroLogic trip units, corresponds to the overload-trip indication.

The SD4 output, available on MicroLogic 5/6, is assigned to:

  • overload pre-alarm (MicroLogic 5)

  • ground-fault trip indication (MicroLogic 6)

These two outputs automatically reset when the device is closed (turned ON).

For MicroLogic 5/6, the SD2 and SD4 outputs can be reprogrammed to be assigned to other types of tripping or alarm.

It is possible to assign a function output characteristics:

  • latching with a time delay. Return to the initial state occurs at the end of the time delay

  • permanent latching. Return to the initial state takes place through the communication function.

Static outputs: 24–415 Vac / Vdc; 80 mA max.

SDTAM Module

SDTAM module with terminal block

The SDTAM module, linked to the contactor controller, opens the contactor when an overload or other motor fault occurs, thus avoiding opening of the circuit breaker. The SDTAM module is specifically for the motor-protection MicroLogic trip units 2 M (2.2 M and 2.3 M).

MicroLogic 2 M

The SD4 output opens the contactor 400 ms before normal circuit-breaker opening in the following cases:

  • overload (long-time protection for the trip class)

  • phase unbalance or phase loss

The SD2 output serves to memorize contactor opening by SDTAM.

Output characteristics

Output reset can be:

  • manual by a pushbutton included in the wiring diagram

  • automatic after an adjustable time delay (1 to 15 minutes) to take into account the motor-cooling time

Static outputs: 24–415 Vac / Vdc; 80 mA max. a (+) 24–415 V.

 

SDx and SDTAM Catalog Numbers

Description

Factory-Installed Suffix

Catalog No.

SDx

V

S429532

SDTAM

V

S429424

Shunt Trip (MX) and Undervoltage Trip (MN)

A voltage release can be used to trip the circuit breaker using a control signal.

Shunt Trip and Undervoltage Trip

Applications

Shunt Trip (MX)

  • Trips the circuit breaker when the control voltage rises above 70% of its rated voltage

  • Impulse type ≥ 20 ms or maintained control signals

  • AC shunt trips are suitable for ground-fault protection when combined with a Class I ground-fault

  • Sensing element

  • Continuous duty rated coil

Undervoltage Trip (MN)

  • Trips the circuit breaker when the control voltage drops below a tripping threshold

  • Drops out between 35% and 70% of the rated voltage

  • Continuous duty rated coil

  • Circuit breaker closing is possible only if the voltage exceeds 85% of the rated voltage. If an undervoltage condition exists, operation of the closing mechanism of the circuit breaker will not permit the main contacts to touch, even momentarily. This is commonly called “Kiss Free.”

Installation and Connection

  • Accessories are common to H-, J-, and L-frame circuit breakers and snap into cavities under the front accessory cover of the circuit breaker.

  • Each terminal may be connected by one 18–14 AWG (1.0–2.5 mm2) stranded copper wire.

Operation

  • The circuit breaker must be reset locally after being tripped by shunt trip (MX) or undervoltage trip (MN).

  • Tripping by the shunt trip or undervoltage trip has priority over manual (or motor operator) closing; in the presence of a standing trip order such an action does not result in any closing, even temporarily, of the main contacts.

  • Endurance: 50% of the rated mechanical endurance of the circuit breaker

Electrical Characteristics

 

AC

DC

Rated Voltage (V)

24, 48, 120, 208/277, 380/480, 525, 600

12, 24, 30, 48, 60, 125, 250

Power Requirements

Pickup (shunt trip)

< 10 VA

< 5 W

Seal-in (undervoltage trip)

< 5 VA

< 5 W

Clearing Time (ms)

< 50

< 50

Shunt Trip and Undervoltage Trip Suffix Codes and Kit Numbers

Voltage

Shunt Trip (MX)

Undervoltage Release (MN)

Suffix Description

Kit No.

Kit No.*

Suffix Description

Kit No.

Kit No.*

24 Vac

SK

P29384

UK

P29404

48 Vac

SL

P29385

UL

P29405

120 Vac

SA

P29386

S29386

UA

P29406

208/277 Vac

SD

P29387

S29387

UD

P29407

S29407

380/480 Vac

SH

P29388

S29388

UH

P29408

S29408

525/600 Vac

SJ

P29389

UJ

P29409

12 Vdc

SN

P29382

S29382

UN

P29402

24 Vdc

SO

P29390

S29390

UO

P29410

S29410

30 Vdc

SU

P29391

UU

P29411

48 Vdc

SP

P29392

S29392

UP

P29412

S29412

60 Vdc

SV

P29383

UV

P29403

125 Vdc

SR

P29393

UR

P29413

250 Vdc

SS

P29394

S29394

US

P29414

S29414

Adjustable and Fixed Time Delay Units for Undervoltage Trip

Rated Input Voltage

Field-Installable Kit No.

Use Only with These Undervoltage Releases (MN)

Adjustable

Fixed

48 Vac/dc

S33680

S29426

S29412

100/130 Vac/dc

S33681

S29413

220/250 Vac/dc

S33682

S29427

S29414

Motor Operator

The motor operator remotely operates the circuit breaker featuring easy and sure operation:

  • All circuit breaker indications and information remain visible and accessible, including trip unit settings and circuit breaker connection.

  • Suitability for isolation is maintained and padlocking remains possible.

  • Double insulation front face

  1. Contact position indicator (suitability for isolation)

  2. Spring status indicator (charged, discharged)

  3. Manual spring-charging handle

  4. Keylock device
    Locking device (off position) using one to three padlocks, diameter 0.2–0.32 in. (5–8 mm), not supplied

  5. ON push button

  6. OFF push button

  7. Manual/auto mode selection switch; the position of the switch can be indicated remotely.

  8. Operation counter

Applications:

  • Local motor-driven operation, centralized operation, automatic distribution control

  • Normal/standby manual transfer or switching to a replacement source to optimize energy costs

  • Load shedding and reconnection to optimize energy costs

  • Less than five cycle closing time for source synchronization

Installation and Connection

  • All installations are available for H- and J-frame circuit breakers.

  • All installations are available for L-frame circuit breakers except I-Line.

  • Connections of the motor operator module are to a built-in terminal block behind its front cover.

  • Stranded copper wire 14 AWG (2.5 mm2)

Automatic Operation

  • The motor operator is connected in series with the overcurrent trip switch (SDE).

  • ON and OFF by two impulse type or continuous control signals

  • Depending on the wiring, resetting can be done locally, remotely or automatically.

  • Mandatory manual reset following tripping due to an electrical fault (with overcurrent trip switch)

Manual Operation

  • Transfer to manual mode with possibility of remote mode indication

  • ON and OFF by two push buttons

  • Recharging of stored-energy system by pumping the lever

  • Padlocking in off position

Motor Operator Characteristics

Response Time (ms)

Opening

< 600

Closing

< 80

Operating Frequency

cycles/minute max.

4

Power Requirements *

AC (VA)

Opening

≤500

Closing

≤500

DC (W)

Opening

≤500

Closing

≤500

NOTE: Visi-Trip is not compatible with motor operators.

Motor Operator and Accessory Suffix Codes and Catalog Numbers

Device*

Control Voltage

Factory-Installed Suffix

Field-Installable Kit No.

H-Frame

J-Frame

L-Frame

Communicating Motor Operator

220/240 Vac 50/60 Hz

NC

S429441

S431549

S432652

Motor Operator

48/60 Vac 50/60 Hz

ML

S29440

S31548

S432639

110/130 Vac 50/60 Hz

MA

S29433

S31540

S432640

208/277 Vac 60 Hz

MD

S29434

S31541

S432641

380/415 Vac 50/60 Hz

MF

S432642

440/480 Vac 60 Hz

MH

S29435

S31542

S432647

24/30 Vdc

MO

S29436

S31543

S432643

48/60 Vdc

MV

S29437

S31544

S432644

110/130 Vdc

MR

S29438

S31545

S432645

250 Vdc

MS

S29439

S31546

S432646

Lock Mounting Hardware

S32649

Ronis® Lock

S41940

S41940

S41940

Profalux® Lock

S42888

S42888

S42888

Mounting Hardware with Ronis Lock

S429449

S429449

Operations Counter

S32648

Adapter for
I-Line Circuit Breaker

S37420

S37420

Add-On Ground-Fault Module (GFM) (H- and J-Frame Only)

J-Frame Circuit Breaker with GFM Installed

The MicroLogic Ground-Fault Module (GFM) is a UL Listed/CSA Certified circuit breaker accessory which protects equipment from damage caused by ground faults. It is an add-on module which, when connected to a PowerPacT H- or J-frame thermal-magnetic circuit breaker only, provides ground-fault sensing and ground-fault relay functions.

HD/JD ground-fault modules feature:

  • Adjustable ground-fault pickup levels

  • Adjustable ground-fault time delays

  • Integral ground-fault push-to-test feature

  • Ground-fault indicator (mechanical for local, contacts for remote)

  • All GFMs are supplied for I-Line mounting as standard, easily convertible to unit mount by removing the I-Line bracket.

  • Fault-powered (through the sensing current transformer) for electronics, shunt trip, and integral test feature. Meets NEC 230.95(C).

  • A 12 Vdc shunt trip module (Catalog No. S29382) is required in the circuit breaker. This may be field installed or factory installed when the circuit breaker is ordered with an -SN suffix.

  • UL 1053 – Ground-fault Sensing and Relaying Equipment

The GFM system requires the following:

  • H-frame (15–150 A) or J-frame (150–250 A) molded case circuit breaker

  • Shunt trip for circuit breaker (may be factory-installed or field-installed)

  • Bus bar connection (terminal nut inserts) for OFF end of circuit breaker

  • Optional neutral current transformer, catalog number GFM25CT (must be ordered for 4-wire applications).

Ground Fault Modules

Catalog No.

Rating

Sensitivity

Time Delay (Approximate)

GFM150HD

150 A

20, 40, 60, 80, 100 A

0.2, 0.3, 0.4, 0.6 sec

GFM250JD

250 A

40, 80, 120, 160, 200 A

0.2, 0.3, 0.4, 0.6 sec

Earth Leakage Module (ELM) (H- and J-Frame Only)

J-Frame Circuit Breaker with ELM Installed

The Earth Leakage Module (ELM) is an add-on module which, when connected to a PowerPacT H- or J-frame MCCB, provides low-level ground-fault sensing and ground-fault relay functions.

Because these ELMs are highly sensitive (30 mA to 3 A), they provide much greater protection than GFMs (20 to 200 amperes sensitivity). The ELMs provide greater protection of control circuits and other sensitive equipment. The associated circuit breaker must have a 48 Vdc shunt trip), which may be field-installed (kit S29392) or factory-installed (suffix –SP) in the H- or J-frame circuit breaker.

The add-on Earth Leakage Module (ELM) features:

  • Adjustable ground-fault pickup levels as low as 30 mA

  • Adjustable ground-fault time delays from instantaneous to 500 msec (time delay can be applied to any setting)

  • Integral ground fault push-to-test feature

  • Ground-fault indicator; pop-up button for local status and contacts for remote indication (to be used only with the tripping option)

  • All ELMs are supplied for I-Line mounting and are easily convertible to unit-mount by removing the I-Line mounting feet

  • Three poles; 240 to 600 Vac maximum: 3-phase, 3-wire (no neutral) and 1-phase, 2-wire applications

  • Line-power obtained through internal bus to provide power for electronics, shunt trip, and integral test feature

  • A shunt trip is required in the circuit breaker; it may be field-installed or factory-installed in the PowerPacT H and J circuit breakers.

  • UL 1053—Ground-fault Sensing and Relaying Equipment

ELM Selection Chart

Companion Circuit Breaker

Enclosure Space Required I-Line Equipment

Catalog No.

Pick-Up Adjustments

Ground-Fault Time Delay Adjustments

Prefix

Size

HD, HG, HJ, HL

15–150 A

LA

ELM150HD

30 mA
100 mA
300 mA
1A
3A

Instantaneous
60 ms
100 ms
500 msec

JD, JG, JJ, JL

150–250 A*

LA

ELM250JD

Factory-Installed ELMs

The catalog number for circuit breakers with factory-installed ELM should include the special suffixes SP and VL or VM: H D M 3 6 150 SP VL

where

  • H = H-fame (or J = J-frame)

  • D = D interruption level (or G, J or L)

  • M = Lugs on ON end and terminal nuts on OFF end (required)

  • SP = Factory-installed 48 Vdc shunt trip (S29392, required)

  • VL= Earth Leakage Module (ELM) <150 A (H-frame) or
    VM = Earth Leakage Module (ELM) <250 A (J-frame)

Rotary Operating Handles

Directly Mounted Rotary Operating Handles

Directly Mounted Rotary Operating Handle

Installation*

The directly mounted rotary operating handle replaces the circuit breaker front accessory cover (secured by screws).

Operation

The direct rotary handle maintains:

  • Suitability for isolation

  • Indication of three positions:
    I (ON), Tripped and O (OFF)

  • Access to the “push-to-trip” button

  • Visibility of, and access to, trip unit settings

  • The circuit breaker may be locked in the OFF position by using one to three padlocks (not supplied).

Models

  • Standard with black handle

  • VDE type with red handle and yellow bezel for machine tool control

Variations

Accessories transform the standard direct rotary handle for the following situations:

  • Motor control centers (MCCs):

    • Opening of door prevented when circuit breaker is on.

    • Closing of circuit breaker inhibited when door is open.

  • Machine tool control: complies with CNOMO E03.81.501N; degree of protection IP54

  • Early make or early break contacts may be installed into direct mount rotary handle.

Standards

The directly-mounted rotary operating handle is UL Listed under file E103955 and CSA Certified under file LR 69561.

Door-Mounted (Extended) Rotary Operating Handle

Door Mounted Rotary Operating Handle

Installation

The door-mounted (extended) rotary operating handle is made up of:

  • A unit that replaces the front accessory cover of the circuit breaker (secured by screws)

  • An assembly (handle and front plate) on the door that is always secured in the same position, whether the circuit breaker is installed vertically or horizontally

  • An adjustable extension shaft

  • The handle mechanism can be used in NEMA 3R and 12 enclosure applications.

Operation

The door mounted operating handle makes it possible to operate a circuit breaker installed in an enclosure with the enclosure door closed. The door mounted operating handle maintains:

  • Suitability for isolation

  • Indication of the three positions OFF (O), ON (I) and tripped

  • Visibility of, and access to, trip unit settings when the door is open

  • Degree of protection: IP40 as per IEC 529

Defeatable interlock prevents opening of door when circuit breaker is on.

The circuit breaker may be locked in the off position by using one to three padlocks, padlock shackle diameter 0.19–0.31 in. (5–8 mm); padlocks are not supplied; locking prevents opening of the enclosure door.

Shaft Length

The shaft length is the distance between the back of the circuit breaker and the door:

  • Minimum shaft length is 7.4 in. (185 mm).

  • Maximum shaft length is 24 in. (600 mm).

  • Extended shaft length must be adjusted.

Models

  • Standard with black handle

  • VDE type with red handle and yellow bezel for machine tool control

Variations

For drawout configurations, the extended rotary handle is also available with a telescopic shaft containing two stable positions.

Standards

The door-mounted rotary operating handle is UL Listed under file E103955 and CSA Certified under file LR 69561.

Rotary Operated Handles

 

H- and J-Frame*

L-Frame

Device

Description

Factory Installed Suffix

Field Installable Kit No.

Factory Installed Suffix

Field Installable Kit No.

Direct Mounted

Standard black handle

Handle only

RD10

S29337

RD10

S32597

Standard black handle with:

One early-break switch

RD12

S29337 +
S29345

RD12

S32597 +
S32605

Two early-make switches

RD13

S29337 +
S29339

RD13

S32597 +
S29346

Red handle on yellow bezel

Handle only

RD20

S29339

RD20

S32599

One early-break switch

RD22

S29339 +
S29345

RD22

S32599 +
S32605

Two early-make switches

RD23

S29339 +
S29346

RD23

S32599 +
S29346

MCC conversion accessory

S429341

S32606

CNOMO conversion accessory

S29342

S32602

Door Mounted

Standard black handle

Handle only

RE10

S29338

RE10

S32598

Standard black handle with:

Two early make switches

RE13

S29338 +
S29345

RE13

S32598 +
S32605

Red handle on yellow bezel

Handle only

RE20

S29340

RE20

S32600

Telescoping

RT10

S29343

RT10

S32603

Accessories

Key lock adapter

S429344

S32604

Key locks

Ronis 1351.500

S41940

S41940

Profalux KS5 B24 D4Z

S42888

S42888

2 Ronis keylocks with
1 key

S41950

S41950

2 Profalux keylocks with
1 key

S42878

S42878

Indication auxiliary switch

One early-break switch

S29345

S32605

Two early-make switches

S29346

S29346

Class 9421 NEMA Door Mounted Rotary Operating Handles

Installation

The extended rotary operating handle is made up of:

  • A mounting plate that provides a rotary actuator for a standard toggle circuit breaker

  • Handle assemblies available for NEMA 3, 3R, 4, and 4X

  • Available in standard or short (3 in.) handle assemblies

Operation

The door mounted operating handle makes it possible to operate a circuit breaker installed in an enclosure with the enclosure door closed.

Provides ON (I) and OFF (O) indication.

The circuit breaker may be locked in the off position.

Shaft Length

The shaft length is the distance between the back of the circuit breaker and the door:

  • Minimum mounting depth is 5.5 in. (138 mm).

  • Maximum mounting depth is 10.75 in. (273 mm) with standard shaft.

  • Maximum mounting depth is 21.3 in. (543 mm) with long shaft.

H- and J-Frame Class 9421 Door-Mounted Operating Mechanism

Catalog Numbers

Description

Catalog No.

Standard Shaft Kit

9421LJ1

Long Shaft Kit

9421LJ4

H- and J-Frame Component Parts

Description

Catalog No.

Standard Handle Assembly

Type 1, 3R, 12

9421LH6

NEMA Type 3 and 4, Painted

9421LH46

NEMA Type 3 and 4, Chrome Plated

9421LC46

Operating Mechanism

Includes Lockout

9421LJ7

Standard Shaft

Support Bracket Not Required

9421LS8

Long Shaft

Support Bracket Included

9421LS13

L-Frame NEMA Door-Mounted Rotary Operated Handles

Handle Type

Poles

Operating Mechanism Included in Kit

Mounting Depth Min–Max

Kit Number

Painted 6 in.

3

9421LS8 and 9421LC46

7-1/4 to 12-1/16 in.
(184 to 306 mm)

9421LD1

9421LS13 and 9421LH46

7-1/4 to 22-5/8 in.
(184 to 575 mm)

9421LD4

Class 9422 Cable Operating Handle

Flange-mounted handle cable operating mechanism is for use with Class 9422 Type A handle operators especially designed for tall, deep enclosures where placement flexibility is required.

Applications

  • The cable operator maintains:

    • Suitability for isolation

    • Indication of three positions: O (OFF), I (ON) and tripped

    • Access to push-to-test

  • The circuit breaker may be locked in the off position by one to three padlocks.

  • Door can be locked closed due to interlocking features of the handle operator.

Installation

  • Handle is mounted on flange of enclosure using specified mounting dimensions while circuit breaker and operating mechanism are mounted to inside of enclosure using two screws.

  • Cable lengths available in 3-, 5- or 10-foot lengths to accommodate a variety of mounting locations.
    Handles are available in painted NEMA 1, 3, 3R, 4 (sheet steel) and 12 ratings or chrome (NEMA 4, 4X).

Refer to NEC Article 430-10 for minimum dimension X from circuit breaker top mounting hole to wall or barrier to ensure adequate wire bending space.

NOTE: Bend radius in cable must never be less than 6 in. (152 mm). Electrical clearances must be maintained between cable and live electrical parts.

Dimensions:

in.
(mm)

Class 9422 Cable Operating Mechanisms and A1 Handles

Description H- and J-Frame Kit Number L-Frame Kit Number
Cable Mechanism Length 36 in. (914 mm)

9422CSF30

9422CSJ30

60 in (1524 mm)

9422CSF50

9422CSJ50

84 in. (2134 m)

9422CSF70

120 in. (3048 mm)

9422CSF10

9422CSJ10

A1 Painted Flange Handle

9422A1

Operating Mechanism Only

9422RS1

Class 9422 Flange-Mounted Variable-Depth Operating Mechanism

Threaded-rod flange-mounted variable depth operating mechanism

Designed for installation in custom built control enclosures where main or branch circuit protective devices are required.

  • All circuit breaker operating mechanisms are suitable for either right- or left-hand flange mounting, convertible on the job.

  • H- and J-frame variable mounting depth range: 5.88–17.75 in. (149–451 mm).

  • H- and J-frame operating mechanism 9422RQ1 does not include handle mechanism.

L-Frame Flange-Mounted Operating Mechanism

Description

Depth

Kit Number

Variable Depth Mechanism

9.00–17.75 in.
(229–451 mm)

9422RSI

Locking Systems

Padlocking systems can receive up to three padlocks with diameters of 0.19–0.31 in. (5–8 mm); padlocks not supplied.

H- and J-Frame

L-Frame

Device Locking, Interlocking Options

Device

Description

Field-Installed Cat. No.

H- and J-Frame

L-Frame

Handle Padlocking Device*

Removable (lock OFF only)

S29370

S29370

Fixed (lock OFF or ON)

HJPA

S32631

Fixed (lock OFF only)*

HJPA

NJPAF

Key Locking

Provision and 2 locks keyed alike

Ronis

S41950

Profalux

S42878

Manual Mechanical Interlocking System

Some installations use two power supply sources to counter any temporary loss in the main supply. A mechanical interlocking system is required to safely switch between the two sources. The replacement source can be a generator set or another network.

Managing multiple power sources can be controlled manually by mechanical interlocks.

The mechanical interlocking system is made up of:

  • two H-, J-, or L-frame devices (circuit breakers or switches) controlled manually

  • mechanical interlocking, which prevents handle movement from the OFF position while the other device is in the ON position.

Since it is controlled manually by a maintenance technician, switchover time from the normal source to the replacement source can vary.

H- and J-Frame

Interlocking with Toggle Control (S29354)

Interlocking with Rotary Handles (S29369)

L-Frame

 

Interlocking with Toggle Control (S32614)

Interlocking with Rotary Handles (S32621)

Interlocking of Circuit Breakers with Toggle Control

Two devices can be interlocked using this system. Two identical interlocking systems can be used to interlock three devices installed side by side.

Authorized positions:

  • one device closed (ON), the others open (OFF)

  • all devices open (OFF)

The system is locked using one or two padlocks (shackle diameter 0.19–0.31 in. [5 to 8 mm]). This system can be expanded to more than three devices.

There are two interlocking-system models:

  • one for PowerPacT H- and J-frame circuit breakers

  • one for PowerPacT L-frame circuit breakers

All toggle-controlled unit-mount or plug-in PowerPacT H-, J-, and L-frame circuit breakers and automatic switches of the same frame size can be interlocked. The devices must be either all unit-mount or all plug-in versions. Interlocking is not available for I-Line constructions.

The toggle interlock system can receive one or two padlocks with diameters of 0.19–0.31 in. (5–8 mm). Both interlocked circuit breakers must be unit-mount or both plug-in. Two sliding interlocking bars can be used to interlock three circuit breakers installed side-by-side, in which case one circuit breaker is in the ON (I) position and the two others in the OFF (O) position. (Kit S29354, not available for two-pole HD and HG devices.)

Interlocking of Two Devices with Rotary Handles

Interlocking involves padlocking the rotary handles on two devices which may be either circuit breakers or automatic switches.

Authorized positions:

  • one device closed (ON), the other open (OFF)

  • both devices open (OFF).

The system is locked using up to three padlocks (shackle diameter 0.19–0.31 in. [5 to 8 mm]).

There are two interlocking-system models:

  • one for PowerPacT H- and J-frame circuit breakers

  • one for PowerPacT L-frame circuit breakers

All rotary-handle unit-mount or plug-in PowerPacT H-, J-, and L-frame circuit breakers and automatic switches of the same frame size can be interlocked. The devices must be either all unit-mount or all plug-in versions. Interlocking is not available for I-Line constructions.

The rotary handles are padlocked with the devices in the OFF (I) position. The interlock mechanism inhibits the two devices from being closed (ON/I) at the same time, but allows for both devices to be open (OFF/O) simultaneously. (Kit S29369. Not available for two-pole HD and HG devices.)

Interlocking Accessories

Accessory

Means

Kit Number

H-, J-Frame

L-Frame

Interlocking (UL Listed)

Mechanical for circuit breakers with rotary handles*

S29369

S32621

Mechanical for circuit breakers with toggles*

S29354

S32614

Interlocking Devices using Keylocks (Captive Keys)

Interlocking with Keys

Interlocking using keylocks makes it possible to interlock two or more devices that are physically distant or that have very different characteristics, for example medium-voltage and low-voltage devices or a PowerPacT H-, J-, and L-frame circuit breaker and automatic switch.

Each device is equipped with an identical keylock and the key is captive on the closed (ON) device. A single key is available for all devices. It is necessary to first open (OFF position) the device with the key before the key can be withdrawn and used to close another device.

All rotary-handle PowerPacT H-, J-, and L-frame circuit breakers and automatic switches can be interlocked between each other or with any other device equipped with the same type of keylock.

For circuit breakers equipped with rotary handles or a motor operator. Interlocking with keys may be easily implemented by equipping each of the circuit breakers, either unit-mount or drawout, with a directly mounted rotary operating handle and a standard keylock, with only one key for the two keylocks. This solution enables interlocking between two circuit breakers that are geographically distant or that have significantly different characteristics.

Use:

  • A keylock adapter (one required for each circuit breaker)

  • Two identical keylocks with a single key

See Rotary Operating Handles for more information.

Sealing Accessory

The sealing accessory kits includes the elements required to fit seals to prevent:

  • Front accessory cover removal

  • Rotary handle removal

  • Opening of the motor operator

  • Access to accessories

  • Access to trip unit settings

  • Access to ground-fault protection settings

  • Trip unit removal

  • Terminal cover removal

  • Access to power connections

Sealing Accessory Kits

Description

Kit Number

Qty.

Trip Unit Sealing Accessory Kit

MICROTUSEAL

6

Front Cover Screws Sealing Accessory Kit

S29375

6

Front-Panel Escutcheons

  • For unit-mount or plug-in installation

  • Front-panel escutcheons for toggle handles secure to the panel from the front.

  • Front-panel escutcheons for motor-operated or rotary-operating handles secure to the panel by four screws from the front.

Front-Panel Escutcheons

Description

Kit Number

H-, J-Frame

L-Frame

Front Panel Escutcheon for Toggle Circuit Breakers

S29315

32556

Front Panel Escutcheon for Rotary Handle, Motor Operator or Extended Escutcheon

S29317

S32558

Toggle Collars (For Drawout Mounting)

Toggle collars make it possible to maintain degrees of protection regardless of the circuit breaker position (connected, disconnected):

  • Front panel escutcheons are required (identical to those for rotary handle and ammeter module).

  • Toggle collars are secured by two screws on the circuit breaker.

  • Front panel escutcheons are secured on the enclosure.

  • Toggle extension is supplied with the toggle collar.

Front panel escutcheons for motor operator and rotary operating handles are the same as for the unit-mount circuit breakers.

Toggle Collars

Description

Kit Numbers

H-, J-Frame

L-Frame

Toggle Collar

S29284

S32534

Toggle Boot

  • NEMA 1, 2, 3, 3R protection

  • Fits on front of circuit breaker

Toggle Boot

Description

Kit Numbers

H-, J-Frame*

L-Frame

Toggle Boot

S29319

S32560

Handle Extension

Designed to extend the circuit breaker handle for easier manual circuit breaker operation.

Handle Extension

 

Description

Qty.

Kit Numbers

 

H-, J-Frame

L-Frame

T-Handle Extension

T-Handle Extension (Temporary)

1

32595

Toggle Extension

Toggle Extension (Fixed)

5

S29313

S432553

 
 

Visi-Trip Handle

 

Description

Qty.

Kit Number

Visi-Trip Handle H/J Frame

Visi-Trip Handle H/J Frame

1

VTRIPHJ

Visi-Trip Handle L Frame

Visi-Trip Handle L Frame

1

VTRIPL

Circuit Breaker Enclosures and Enclosure Accessories

  • Square D brand circuit breaker enclosures are UL Listed/CSA Certified and are suitable for use as service entrance equipment, except as footnoted.

  • The short-circuit rating of an enclosed circuit breaker is equal to the rating of the circuit breaker installed, except as footnoted.

  • Circuit breakers are ordered and shipped separately for field installation.

Minimum Enclosure Dimensions

Circuit Breaker

Amperage

Enclosure Dimensions (h x w x d)

Standard (80%)

100% Rated

HD/HG/
HJ/HL

15–150 A

15.6 x 6.12 x 3.49 in.
(396 x 155 x 89 mm)

15.6 x 6.12 x 3.49 in.
(396 x 155 x 89 mm)

HR

18.13 x 8.63 x 4.13 in.
(461 x 219 x 105 mm)

62 x 22.5 x 14 in.
(1575 x 572 x 356 mm)

JD/JG/
JJ/JL1*

150–250 A

18.72 x 6.12 x 3.49 in.
(476 x 155 x 89 mm)

18.72 x 6.12 x 3.49 in.
(476 x 155 x 89 mm)

JR

28.5 x 12.38 x 5.38 in.
(724 x 314 x 137 mm)

62 x 22.5 x 14 in.
(1575 x 572 x 356 mm)

LD/LG/
LJ/LL

250–600 A

35.48 x 12.00 x 4.45 in.
( 901 x 305 x 113 mm)

35.48 x 12.00 x 4.45 in.
(901 x 305 x 113 mm)

LR

40.5 x 13.75 x 4.33 in.
(1030 x 350 x 110 mm)

40.5 x 13.75 x 4.33 in.
(1030 x 350 x 110 mm)

Circuit Breaker Enclosure Catalog Numbers

Circuit Breaker

Enclosure Cat. No.

Cat. No. Prefix

Rating

Poles

NEMA 1 Flush

NEMA 1 Surface

NEMA 3R*

NEMA 4, 4X, 5, 3, 3R Stainless Steel

NEMA 12/3R, 5 (Without Knockouts)*

HDL,HGL,HJL,HLL

15–150 A

2, 3

J250F

J250S

J250R

J250DS

J250AWK

JDL,JGL,JJL,JLL

150–250 A

2, 3

HDL

15–100 A

3

HD100S* , *, *

JDL

150–250 A

3

JD250S*, *, *

Dimensions

Cat. No.

Approximate Dimension

Series

H

W

D

HD100S

A01

17.00 in.

431.8 mm

7.90 in.

200.7 mm

4.75 in.

120.7 mm

J250F

A01

32.40 in.

823 mm

15.40 in.

391 mm

6.00 in.

152 mm

J250S

A01

31.36 in.

797 mm

14.36 in.

365 mm

6.00 in.

152 mm

J250R

A01

31.05 in.

789 mm

14.47 in.

368 mm

6.28 in.

160 mm

J250DS

A01

32.26 in.

819 mm

9.72 in.

247 mm

7.94 in.

202 mm

J250AWK

A01

32.26 in.

819 mm

9.72 in.

247 mm

7.94 in.

202 mm

Insulated Grounded Neutral Assembly

Circuit Breaker

Neutral Assembly For Use With

Terminal Lug Data—Total Available (Line plus Load)
AWG/kcmil

Cat. No. Prefix

Ampere Rating

NEMA 1 & 3R Cat. No.

NEMA 4, 4X, 5, 12 & 12K Cat. No.

HDL, HGL, HJL, HLL

15–100 A

SN100FA

SN100FA

(4) 14–1/0 Cu or
(4) 12–1/0 Al

HDL, HGL, HJL, HLL

125–150 A

SN400LA

SN400LA

(2) 1–600 or
(4) 1–250 Al/Cu, plus
(2) 4–300 Al/Cu

JDL, JGL, JJL, JLL

150–250 A

SN400LA

SN400LA

(2) 1–600 or
(4) 1–250 Al/Cu, plus
(2) 4–300 Al/Cu

Service Ground Kits

Circuit Breaker Cat. No. Prefix

Ground Bar Cat. No.

Number of Terminals

Conductors Per Terminal

Wire Range

HDL, HGL, HJL, HLL,

PKOGTJ250

2

1

6 AWG–300 kcmil Al/Cu

JDL, JGL, JJL, JLL

Circuit Breaker Mounting and Connections

Mounting Configurations

The PowerPacT H-, J-, and L-frame circuit breakers are available in a variety of configurations.

Circuit Breaker Catalog Number

NOTE: See the table below for Termination Letter and Options Code.

Mounting Options

Termination Letter

Poles

Options Code Suffix

H-, J-Frame

L-Frame

A = I-Line

3 Pole Only

3 Pole Only

For factory-installed terminations, place the termination letter in the third block of the circuit breaker catalog number. See the figure above for circuit breaker catalog number.

(N and D Terminations Only)

H = Plug-In or Drawout

J = No Stationary Part

0 = No Switches

0 = No Shutters

F = Bus Bar

3 Pole Only

3 or 4 Pole

L = Lugs on Both Ends

3 Pole Only

3 or 4 Pole

M = Lugs ON End

3 Pole Only

3 or 4 Pole

P = Lugs OFF End

3 Pole Only

3 or 4 Pole

N = Plug-In

3 Pole Only

3 or 4 Pole

D = Drawout

3 Pole Only

3 or 4 Pole

S = Rear Connection

3 Pole Only

3 or 4 Pole

Refer to circuit breaker installation bulletin before installing circuit breaker, accessories, or wiring.

Unit-Mount Circuit Breakers

The standard lugs can be removed for the installation of compression-type lugs or bus connections. All lugs are UL Listed/CSA Certified for their proper application and marked for use with aluminum and copper (Al/Cu) or copper only (Cu) conductors. Lugs suitable for copper and aluminum conductors are made of tin-plated aluminum.

Mounting

H-, J-, and L-frame circuit breakers may be mounted vertically, horizontally or flat on their back without any derating of characteristics.

Unit-mount H- and J-frame circuit breakers are supplied with two mounting screws, unit-mount L-frame circuit breakers are supplied with four mounting screws. These mounting screws are inserted through mounting holes molded into the circuit breaker case and threaded into the mounting enclosure, rails or through the panel door for flush mounting.

A DIN rail mounting bracket (catalog no. S29305) is available for the H- and J-frame circuit breakers.

NOTE: DIN rail mounting is not compatible with motor operated applications.

Unit-Mounting Options

H-, J-Frame Circuit Breakers (Two Mounting Screws)

Mounting on Rails

Mounting on Backplate

Flush Mounting

L-Frame Circuit Breakers (Four Mounting Screws)

Mounting on Rails

Mounting on Backplate

Flush Mounting

I-Line Circuit Breakers

PowerPacT H-, J-, and L-frame circuit breakers are available in I-Line construction for easy installation and removal in I-Line applications.

I-Line circuit breakers use “blow-on” type line side connectors. In case of a short circuit, increased magnetic flux causes the plug-on connectors of the circuit breaker to tighten their grasp on the bus bars. The I-Line connectors and circuit breaker mounting bracket are integral parts of I-Line circuit breakers and cannot be removed or replaced. I-Line circuit breakers come with mechanical load side lugs, or optional terminal nut to connect to bus bars or to compression (crimp) lugs.

Phase Options—Example HDA36150

Phase Option Number

Phase Connection

Two-Pole Example

Three-pole Example

1

2

3

4

5

6

AB

AC

BA

BC

CA

CB

HDA261501

HDA261502

HDA261503

HDA261504

HDA261505

HDA261506

Standard

6

ABC

CBA

HDA36150

HDA361506

Plug-In Circuit Breaker Mounting

Plug-In Mounting

The plug-in base is mounted through a panel. The plug-in configuration makes it possible to:

  • Extract and/or rapidly replace the circuit breaker without having to touch connections

  • Allow for addition of future circuits at a later date

When the circuit breaker is in the connected position, the primary voltage is fed through the circuit breaker by means of multiple finger disconnects. Control voltage of internal accessories is provided through secondary disconnects.

Parts of a Plug-In Configuration

  • Plug-in Base: The plug-in base provides mounting through a front panel or mounting on rails.

  • Disconnects: Provides both primary and secondary disconnect to the circuit breaker.

  • Safety Trip Interlock: The safety trip causes automatic tripping if the circuit breaker is ON before engaging or withdrawing it; the safety trip does not prevent the circuit breaker operation, even when the circuit breaker is disconnected.

  • Mandatory short terminal shields.

Disconnecting Blocks

Manual Auxiliary Connector

Accessory circuits exit the circuit breaker using one to three secondary disconnecting blocks (nine wires each). Circuit breaker connection wires for the options installed with trip unit STR53UP exit through the automatic secondary disconnecting blocks. These are made up of:

  • A moving part connected to the circuit breaker through a support (one support per circuit breaker)

  • A fixed part mounted on the plug-in base, equipped with connectors for wire up to 14 AWG (2.5 mm2)

For test purposes, circuit breakers may be equipped with one to three manual auxiliary connectors, which allow the auxiliaries to remain connected when in the “disconnected” position.

Plug-In Base (Mounting Options)

Mounting Through a Panel

Mounting on Rails

The L-frame plug-in mounting is Listed under UL file E113555 and Certified under CSA file LR 69561.

Drawout Mounting

The cradle is made up of two side plates installed on the plug-in base and two other plates mounted on the circuit breaker.

The drawout mounting provides all of the functions of the plug-in base, plus:

  • Disconnected position—the power circuit is disconnected, the circuit breaker is simply withdrawn and may still be operated (on, off, push-to-trip)

  • Circuit breaker may be locked using 1 to 3 padlocks, diameter 0.19 to 0.31 inch (5–8 mm), to prevent connection.

  • Auxiliaries can be tested using manual auxiliary connector.

Drawout mounting is on a backplate:

  • Through a front panel or on rails

  • Horizontally or vertically

Accessories for drawout circuit breakers:

  • Auxiliary contacts indicator for installation on the fixed part of the cradle, indicating the “connected” and “disconnected” position

  • Toggle collar for circuit breakers with toggle through front panel, intended to maintain the degree of protections whatever the position of the circuit breakers (supplied with a toggle extension)

  • Keylock which can be used to

    • Prevent insertion for connection

    • Lock the circuit breaker in the connected or disconnected position

  • Telescopic shaft for extended rotary handles

  • Control voltage, which is provided through automatic secondary disconnect in the connected position only. Electrical accessories can be tested in the disconnected position with an external wiring harness.

The drawout-mounted cradle is listed under UL file E113555 and certified under CSA file LR69561.

Drawout Mounting Positions

Plug-In and Drawout Mountings for H- and J-Frame Circuit Breakers (Three-Pole or Two-Pole in a Three-Pole Module)

Description

Factory Installed Suffix

Field Installed Cat. No.

Complete Factory-Assembled Circuit Breakers

Plug-in base shipped with circuit breaker

N

Drawout cradle shipped with circuit breaker

D

Special Order Options for Plug-In and Drawout Circuit Breakers

Plug-In Base

Circuit breaker only

HJ00

Plug-in base kit

S29278

Drawout Cradle

Circuit breaker only

HJ00

Plug-in base kit

S29278

Cradle side plates (fixed part of chassis)

S29282

Circuit breaker side plates (moving part of chassis)

S29283

Accessories for Plug-In and Drawout

H-Frame Shutter Kit (set of two)

S37442

J-Frame Shutter Kit (set of two)

S37443

Secondary Disconnect Blocks

Fixed part 9-wire connector (mounted on base)

S29273

Moving part 9-wire connector (mounted on circuit breaker)

S29274

Support for 2-moving connectors

S29275

Extended escutcheon with extended toggle collar

S29284

Two position indicating switches (connected/disconnected)

S29287

H-Frame Short Terminal Covers (Three-Pole)

S37436

J-Frame Short Terminal Covers (Three-Pole)

S37440

Plug-In and Drawout Mountings for L-Frame Circuit Breakers

Description

Poles

Plug-in Mounting

Drawout Mounting

Factory-Installed Suffix

Field-Installed

Factory-Installed Suffix

Field Installed

Qty.

Kit No.

Qty.

Kit No.

Kit (stationary and moving parts)

3

N

 

D

 

4

N

 

D

 

Stationary Part

Plug-in base

3

 

S32514

 

S32514

4

 

S32515

 

S32515

Fixed part of chassis

 

 

S32532

Moving Part

Circuit breaker only

HJ00

 

HJ00

 

Moving part of chassis

 

 

S32533

Short terminal covers

3

2*

S32562

2*

S32562

4

2*

S32563

2*

S32563

Handle Escutcheon

Plug-In and Drawout Accessories

Plug-In and Drawout Accessories

Factory-Installed Kit No.

Qty.

H-, J-Frame

Qty.

L-Frame

Secondary Disconnecting Blocks*

Fixed Part

9-Wire Connector

S29273

 

S29273

Moving Part

9-Wire Connector

 

S29274

 

S32523

Support for Moving Connectors

2*

S29275

3*

S32525

Manual Auxiliary Connector

9-Wire Connector for Disconnected Operation

 

 

S29272

Shutter

Two Shutters for Plug-In Base

 

29271

 

32521

Classic Accessories

Extended Escutcheon for Toggle Collar

 

S29284

 

S32534

Locking Device (Key Lock is Not Included)

 

S29286

 

S29286

Two Position Indicator Contacts (Connected/Disconnected)

 

S29287

 

S29287

Connection

Rear Connection

For connection of bus bars or cables with compression lugs. Rear connections are easily installed on the circuit breaker terminals. The same connection may be installed flat, edgewise or at a 45° angle. All combinations are possible. The circuit breaker is mounted on a backplate.

One Long and Two Short

Four Positions Possible for Each Connector

Rear Connections

Device

Description

H-Frame

J-Frame

L-Frame

Poles

Factory Installed Termination No.

Qty.

Field-Installable Cat. No.

Poles

Factory Installed Termination No.

Qty.

Field-Installed Cat. No.

Poles

Factory Installed Termination No.

Qty.

Field-Installed Cat. No.

Mixed Rear Connection Kit*

2

S

 

2

S

 

3

S

 

S32477

3

S

 

S37432

3

S

 

S37437

4

S

 

S32478

Consisting of:

Short rear connections
(set of 2)

2 or 3

2*

S37433

2 or 3

2*

S37438

3

2* *

S432475

Long rear connections
(set of 2)

 

S37434

 

S37439*

2*

S432476

Short terminal cover

3

 

S37436

3

 

S37400

3

2*

S32562

Short terminal cover

4

 

 

4

2*

S32563

L-Frame Rear Connection Hardware

Description

Catalog No.

Set of 4 M10 x 25 terminal screws and washers for one side.

S36967

Mechanical Lugs

Unit-mount H-, J-, and L-frame circuit breakers can be ordered with mechanical line and load side lugs. The standard lugs can be removed for the installation of compression-type lugs or bus connections. All lugs are UL Listed/CSA Certified for their proper application and marked for use with aluminum and copper (Al/Cu) or copper only (Cu) conductors. Lugs suitable for copper and aluminum conductors are made of tin-plated aluminum. Lugs suitable for use with copper conductors only are made of copper.

Mechanical Lugs for the H- and J-frame circuit breakers lay on top of the circuit breaker terminals and can be installed without the use of any tools. The lugs are held in place with snap features built into the insulating retainer and are secured with the clamp force applied to the wire binding screw.

Mechanical lugs are sold either factory installed or as field installable kits.

Mechanical Lug Kits for H-Frame and J-Frame Circuit Breakers

 

Circuit Breaker Application

Number of Wires Per Lug and Wire Range

Kit Cat. No.

Qty.

Standard

Ampere Rating

Optional

Ampere Rating

Al Lugs for Use with Al or Cu Wire

HD, HG, HJ, HL

15–150 A

(1) 14–3/0 AWG
Al or Cu

AL150HD

3

JD, JG, JJ, JL

150–175 A

(1) 4-4/0 AWG
Al or Cu

AL175JD

3

JD, JG, JJ, JL

200–250 A

JD, JG, JJ, JL

150–175 A

(1) 3/0–350 kcmil Al or Cu

AL250JD

3

Cu Lugs for Use with Cu Wire Only

HD, HG, HJ, HL

15–150 A

(1) 14–2/0 AWG Cu

CU150HD

3

JD, JG, JJ, JL

150–250 A

(1) 1/0–300 kcmil Cu

CU250JD

3

Control Wire Terminal for H-frame lug kit

S37423

2

Control Wire Terminal for J-frame lug kit

S37424

2

400 A Lug
AL400L6IK3

600 A Lug
AL600LF52K3

600 A Lug
AL600LS52K3

Mechanical Lug Kits for L-Frame Circuit Breakers

 

Circuit Breaker Application

Number of Wires Per Lug and Wire Range*

Kit Cat. No.*

Qty Per Kit

Type of Terminal Shield*

Ampere Rating

Poles

Unit Mount

I-Line

Al Lugs for Use with Al or Cu Wire

250

3

X

X

(1) 2 AWG–500 kcmil Al
(1) 2 AWG–600 kcmil Cu

AL400L61K3

3

Short

4

X

AL400L61K4

4

Medium

400/600

3

X

(2) 2/0 AWG–500 kcmil Al or Cu

AL600LS52K3 *

3

Medium

4

X

AL600LS52K4 *

4

Medium

400/600

3

X

X

(2) 3/0 AWG–500 kcmil Al or Cu

AL600LF52K3 *

3

Short

Cu Lugs for Use with Cu Wire Only

250/400

3

X

X

(1) 2 AWG–500 kcmil Al
(1) 2 AWG–600 kcmil Cu

CU400L61K3

3

Short

4

X

CU400L61K4

4

Medium

400/600

3

X

(2) 2/0 AWG–500 kcmil Al or Cu

CU600LS52K3 *

3

Medium

4

X

CU600LS52K4 *

4

Medium

400/600

3

X

X

(2) 3/0 AWG–500 kcmil Al or Cu

CU600LF52K3 *

3

Short

Voltage Takeoff (Control Wire Terminals) for Mechanical Lugs and Terminal Nuts

Mechanical Lug Control Wire Terminal

Busbar Control Wire Terminal

PowerPacT H- and J-Frame mechanical lugs may be equipped with a separate control wire termination. The kit is available factory installed or as a field installable kit. The adaptor is secured underneath the lug and has a tab extension suitable for attachment of a 0.250 inch slip-on connector.

All L-frame mechanical lugs are pre-tapped for control wires. For control wire installation, use an 8–32 x 1/4 in. screw (not provided) into tapped control wire hole in lower left hand corner of the lug.

Fully insulated type connectors must be used to prevent live parts from extending into the wiring gutter area.

Control Wire Terminals

Description

Frame

Cat. No.

Qty. Per Kit

Mechanical Lugs

Control Wire Terminal for H-Frame Lugs

HD/HG/HJ/HL

S37423

2

Control Wire Terminal for J-Frame Lugs

JD/JG/JJ/JL

S37424

2

Busbar Connection

Control Wire Terminal for H-Frame Terminal Nut

HD/HG/HJ/HL

S37429

2

Control Wire Terminal for J-Frame Terminal Nut

JD/JG/JJ/JL

S37430

2

Bus-Bar Connections

The H-, J- and L-frame circuit breakers may be equipped with captive nuts and screws for direct connection to bars or to compression (crimp) lugs.

For H- and J-frame, these are readily field-installable, simply by removing the mechanical lug and replacing with the appropriate terminal nut inset described in Factory-Installed Terminal Nut Inserts for Bus or Crimp Lug Connection. They are also available factory-installed, using the Product Selector or by using the catalog suffixes below.

For L-frame, the mechanical lug can be removed, leaving the threaded nut insert intact. This configuration may be ordered with the suffixes described below. Connection hardware (terminal screws) must be ordered as in Factory-Installed Terminal Nut Inserts for Bus or Crimp Lug Connection.

Factory-Installed Terminal Nut Inserts for Bus or Crimp Lug Connection

Cat. No. Termination (Position 4)

Special Terminations Options

Description

F

Terminal nut insert on both ends; no lugs either end

M

Terminal nut insert on OFF end; lugs on ON end only

P

Terminal nut insert on ON end; lugs on OFF end only

A

-TA

I-Line on ON end; English terminal nuts on OFF end *

A

-TB

I-Line on ON end; Metric terminal nuts on OFF end *

F, M, or P

-TW

For -F, Metric terminal nuts on both ends *

F, M, or P

-TX

For -M, lugs on ON end; Metric terminal nuts on OFF end
For -P, Metric terminal nuts on ON end; lugs on OFF end

Terminal Nuts for Bus Bar Connection of H-Frame and J-Frame Circuit Breakers

 

Description

Frame

Tap

Cat. No.

Qty. Per Kit

Torque

Terminal Nut Insert

H-Frame Terminal Nut Insert–English

HD/HG/HJ/HL

1/4/2020

S37425

2

80–90 lb-in.
(9–10.2 N•m)

H-Frame Terminal Nut Insert–English

HD/HG/HJ/HL

1/4/2020

S37444

3

H-Frame Terminal Nut Insert–Metric

HD/HG/HJ/HL

M6

S37426

2

J-Frame Terminal Nut Insert–English

JD/JG/JJ/JL

1/4/2020

S37427

2

80–90 lb-in.
(9–10.2 N•m)

J-Frame Terminal Nut Insert–English

JD/JG/JJ/JL

1/4/2020

S37445

3

J-Frame Terminal Nut Insert–Metric

JD/JG/JJ/JL

M8

S37428

2

Bar Dimensions

Dimension

H-Frame

J-Frame

L-Frame

A

0.250 in.
(6.4 mm)

0.3125 in.
(7.9 mm)

0.4 in.
(10.2 mm)

B

0.125–0.375 in.
(3.2–9.5 mm)

0.125–0.375 in.
(3.2–9.5 mm)

0.11–0.39 in.
(2.8–9.9 mm)

C

0.50 in.
(12.7 mm)

0.50–0.75 in.
(12.7–19.0 mm)

1.35 in.
(34.3 mm)

D

0.3 in.
(7.6 mm)

0.625 in.
(15.9 mm)

<0.51 in.
(13 mm)

E

0.3 in.
(7.6 mm)

0.375 in.
(9.5 mm)

0.64 in.
(16.3 mm)

L-Frame Bus Bar Connections Hardware

Description

Cat. No.

Set of 4 M10 x 25 terminal screws and washers for one side.

S36967

Power Distribution Connectors

The power distribution connectors (PDC) can be used for multiple load wire connections on one circuit breaker. Use in place of standard distribution blocks to save space and time. Field installable kit includes tin-plated aluminum lug, connectors, and required mounting hardware.

  • For use on load end of circuit breaker only

  • For use in UL 508 Industrial Control applications

  • For use in UL 1995/CSA C22.2 No. 236 heating and cooling equipment

  • For copper wire only

Power Distribution Connectors

Frame

 

Kit No.

Qty. per Kit

Wires per Terminal

Wire Range

Wire Binding Screw Torque

H-Frame

PDC6HD6

3

6

8–6 AWG
(10–16 mm2)

25 lb-in.
(2.8 N•m)

14–10 AWG
(2.5–6 mm2)

20 lb-in.
(2.3 N•m)

PDC3HD2

3

3

2 AWG
(35 mm2)

40 lb-in.
(4.5 N•m)

14–3 AWG
(2.5–35 mm2)

35 lb-in.
(4.0 N•m)

J-Frame

PDC6JD4

3

6

8–4 AWG
(10–25 mm2)

35 lb-in.
(4.0 N•m)

14–10 AWG
(2.5–6 mm2)

20 lb-in.
(2.3 N•m)

PDC3JD20

3

3 total

 

14–6 AWG Cu
(2.5–16 mm2) or
4–1 AWG Cu
(25–50 mm2)

35 lb-in.
(4.0 N•m)
40 lb-in.
(4.5 N•m)

2

and 1

3–2/0 AWG Cu
(35–70 mm2)

50 lb-in.
(5.6 N•m)

L-Frame

PDC5DG20L3 *

3

5 total

 

4–1 AWG
(25–50 mm2) or
14–6 AWG
(2.5–16 mm2)

40 lb-in.
(4.5 N•m)
35 lb-in.
(4.0 N•m).

3

and 2

3–2/0 AWG
(35–70 mm2)

50 lb-in.
(5.6 N•m)

PDC12DG4L3*

3

12

8–4 AWG
(10–25 mm2)

35 lb-in.
(4.0 N•m)

14–10 AWG
(2.5–6 mm2)

20 lb-in.
(2.3 N•m)

See Terminal Shields for the phase barriers for power distribution connectors.

Compression Lugs

Both copper and aluminum compression lug kits are available for the H-, J-, and
L-frame circuit breakers. Each kit contains required insulators and all mounting hardware. Compression lugs require the long lug cover pack, see PowerPacT L-Frame Circuit Breakers.

Compression Lug Kits for Al/Cu Connectors

Circuit Breaker

Lug Kit

Rating at 75°C

Poles

Wires per Lug

Wire Range

Lugs per Terminal

Lugs per Kit

Al

Cu

Al/Cu Connectors

H-Frame

YA060HD

≤ 60 A

≤ 60 A

3

1

6–2 AWG Cu or
Al (16–35 mm2)

1

3

YA060HD

≤ 150 A

≤ 150 A

3

1

1/0–4/0 AWG Cu or
Al (50–95 mm2)

1

3

J-Frame

YA150JD

≤ 200 A

≤ 200 A

3

1

1–3/0 AWG Cu or Al
(50–95 mm2)

1

3

YA250J35

≤ 250 A

≤ 250 A

3

1

3/0 AWG–350 kcmil Cu or Al
(95–185 mm2)

1

3

L-Frame

YA400L31K3

230 A

285 A

3

1

4-300 kcmil Al/Cu
(25–150 mm2)

1

3

YA600L32K3

460 A

570 A

3

2

4-300 kcmil A/Cu
(25–150 mm2)

2

6

YA400L51K3

310 A

380 A

3

1

2/0-500 kcmil A/Cu
(70–240 mm2)

1

3

YA600L52K3

620 A

760 A

3

2

2/0-500 kcmil Al/Cu
(70–240 mm2)

2

6

YA400L71K3

385 A

380 A

3

1

500-750 kcmil A
l (240–400 mm2)
500 kcmil Cu
(240 mm2)

1

3

YA600L32K4

460 A

380 A

4

2

4-300 kcmil A/Cu
(25–150 mm2)

1

8

YA400L51K4

310 A

380 A

4

1

2/0-500 kcmil Al/Cu
(70–240 mm2)

2

4

YA600L52K4

620 A

760 A

4

2

2/0-500 kcmil Al/Cu
(70–240 mm2)

1

8

YA400L71K4

385 A

475 A

4

1

500-750 kcmil Al
(240–400 mm2)
500 kcmil Cu
(240 mm2)

2

4

Compression Lug Kits for Cu Connectors

Circuit Breaker

Lug Kit

Rating at 75°C

Poles

Wires per Lug

Wire Range

Lugs per Terminal

Lugs per Kit

Al

Cu

H-Frame

CYA060HD

≤ 60 A

3

1

6–1/0 AWG Cu
(16–50 mm2)

1

3

CYA150HD

≤ 150 A

3

1

4–2/0 AWG Cu
(25–70 mm2)

1

3

J-Frame

CYA150JD

≤ 150 A

3

1

4–2/0 AWG Cu
(25–70 mm2)

1

3

CYA250J3

≤ 250 A

3

1

2/0 AWG–300 kcmil Cu
(70–185 mm2)

1

3

L-Frame

CYA400L31K3

285 A

3

1

2/0-300 kcmil Cu
(70–150 mm2)

1

3

CYA600L32K3

570 A

3

2

2/0-300 kcmil Cu
(70–150 mm2)

2

6

CYA400L51K3

380 A

3

1

250-500 kcmil Cu
(150–240 mm2)

1

3

CYA600L52K3

760 A

3

2

250-500 kcmil Cu
(150–240 mm2)

2

6

CYA400L31K4

285 A

4

1

2/0-300 kcmil Cu
(70–150 mm2)

1

4

CYA600L32K4

570 A

4

2

2/0-300 kcmil Cu
(70–150 mm2)

2

8

CYA400L51K4

380 A

4

1

250-500 kcmil Cu
(150–240 mm2)

1

4

CYA600L52K4

760 A

4

2

250-500 kcmil Cu
(150–240 mm2)

2

8

Terminal Shields

H-Frame Short Lug Shield

J-Frame Short Lug Shield

Terminal Shields and Phase Barriers

Used With

Description

Dim. B
(in.)

Cat. No.

Qty. per Kit

H- and J-Frame Mechanical Lugs

Short Lug Shield

Frame

Max. Wire Size

   

H-Frame 60 A

3 AWG

0.50

S37446

1

H-Frame 150 A

3/0 AWG

0.50

S37447

1

J-Frame

350 kcmil

0.24

S37448

1

H- and J-Frame Power Distribution Connectors and Compression Lugs

 

Compatible with:

   

PDC

Compression Lugs

Aluminum

Copper

H-Frame Long Lug Shield

PDC6HD6

YA060HD

CYA060HD

2.24

S37449

1

PDC3HD2

YA150HD

CYA150HD

1

J-Frame Long Lug Shield

PDC6JD4

YA150JD

CYA150JD

1.68

S37450

1

PDC3JD2

CYA250J3

1

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.