0611CT1001 R09/24

Automatic Switches

Automatic Switch Functions

An automatic switch can be used to open and close a circuit under normal operating conditions. They are similar in construction to circuit breakers, except that the switches open instantaneously at a factory-set, non-adjustable trip point calibrated to protect only the molded case switch.

Molded case switches are intended for use as disconnect devices only. UL489 requires molded case switches to be protected by a circuit breaker or fuse of equivalent rating. Molded case switches are labeled with their appropriate withstand ratings. The withstand rating of a switch is defined as the maximum current at rated voltage that the molded case switch will withstand without damage when protected by a circuit breaker with an equal continuous current rating.

PowerPacT H-, J-, and L-frame automatic switches are available in unit mount, I-Line, plug-in and drawout versions. They use the same accessories and offer the same connection possibilities as the circuit-breaker versions. They may be interlocked with another switch or circuit breaker to form a source-changeover system.

Switches are Listed under UL file E103740 and Certified under CSA file LR88980.

Motor Operator

PowerPacT H-, J-, and L-frame switches equipped with a motor operator module allow remote closing and opening.

Ground Fault Protection (H- and J-Frame Circuit Breakers Only)

An ELM or GFM module may be added to an automatic switch to monitor all leakage currents in the outgoing circuits of the equipment on which the automatic switch is installed. When the ELM or GFM module detects an earth-leakage current, the automatic switch interrupts the load current.

Automatic Switch Protection

The automatic switch can make and break its rated current. For an overload or a short-circuit, it must be protected by an upstream device, in compliance with installation standards. Due to their high-set instantaneous release PowerPacT H-, J- and L-frame automatic switches are self-protected.

Specifications

H-Frame Automatic Molded Case Switch Specifications

Frame

H-Frame

Withstand Rating

“G”

“L”

 

Poles

Two-Pole

Three-Pole

Two-Pole*

Three-Pole

Catalog Number

150 A

HGL26000S15

HGL36000S15

HLL26000S15

HLL36000S15

UL 489

Withstand Ratings

240 Vac

65 kA

65 kA

125 kA

125 kA

480 Vac

35 kA

35 kA

100 kA

100 kA

600 Vac

18 kA

18 kA

50 kA

50 kA

250 Vdc

20 kA

20 kA

20 kA

20 kA

AC Trip Point

2250 A

2250 A

2250 A

2250 A

IEC / EN 60947–3

Conventional Thermal Current

lth 50°C

150 A

150 A

150 A

150 A

Rated Insulation Voltage (Ui)

750V

750V

750V

750V

Rated Impulse Withstand Voltage (Uimp)

8 kV

8 kV

8 kV

8 kV

Rated Operational Voltage

ac

690 Vac

690 Vac

690 Vac

690 Vac

dc

Utilization Category

 

AC 22A

AC 22A

AC 22A

AC 22A

Pollution Degree

IEC 60664–1

3

3

3

3

J-Frame Automatic Molded Case Switch Specifications

Frame

J-Frame

Withstand Rating

“G”

“L”

“R”

 

175 A

250 A

175 A

250 A

175 A

250 A

Catalog Number

Two-Pole*

JGL26000S17

JGL26000S25

JLL26000S17

JLL26000S25

Three-Pole

JGL36000S17

JGL36000S25

JLL36000S17

JLL36000S25

JRL26000S17

JRL26000S25

UL 489

Withstand Ratings

240 Vac

65 kA

65 kA

125 kA

125 kA

200 kA

200 kA

480 Vac

35 kA

35 kA

100 kA

100 kA

200 kA

200 kA

600 Vac

18 kA

18 kA

50 kA

50 kA

100 kA

100 kA

250 Vdc

20 kA

20 kA

20 kA

20 kA

20 kA

20 kA

AC Trip Point

3125 A

3125 A

3125 A

3125 A

3125 A

3125 A

IEC/EN 60947-3

Conventional Thermal Current

lth 50°C

175 A

250 A

175 A

250 A

250 A

250 A

Rated Insulation Voltage (Ui)

800 Vac

800 Vac

800 Vac

800 Vac

800 Vac

800 Vac

Rated Impulse Withstand Voltage (Uimp)

8 kV

8 kV

8 kV

8 kV

8 kV

8 kV

Rated Operational Voltage (Ue)

ac

690 Vac

690 Vac

690 Vac

690 Vac

690 Vac

690 Vac

dc

500 Vdc

500 Vdc

500 Vdc

500 Vdc

500 Vdc

500 Vdc

Utilization Category

 

AC 22 A

AC 22 A

AC 22 A

AC 22 A

AC 22 A

AC 22 A

Pollution Degree

IEC 60664–1

3

3

3

3

3

3

PowerPacT L-Frame 600 A Unit-Mount Automatic Molded Case Switches, 600 Vac

Ampere Rating

Poles*

Cat. No.

Withstand Rating *

Trip Point

Standard Lug Terminal Wire Range

240 Vac

480 Vac

600 Vac

Unit-Mount Automatic Molded Case Switches

G Withstand

400 A

3

LGL36000S40X

65 kA

35 kA

18 kA

4800 A

AL600LS52K3
(2) 2 AWG–500 kcmil Al/Cu

600 A

LGL36000S60X

65 kA

35 kA

18 kA

6600 A

400 A

4

LGL46000S40X

65 kA

35 kA

18 kA

4800 A

AL600LS52K4
(2) 2 AWG–500 kcmil Al/Cu

600 A

LGL46000S60X

65 kA

35 kA

18 kA

6600 A

L Withstand

400 A

3

LLL36000S40X

125 kA

100 kA

50 kA

4800 A

AL600LS52K3
(2) 2 AWG–500 kcmil Al/Cu

600 A

LLL36000S60X

125 kA

100 kA

50 kA

6600 A

400 A

4

LLL46000S40X

125 kA

100 kA

50 kA

4800 A

AL600LS52K4
(2) 2 AWG–500 kcmil Al/Cu

600 A

LLL46000S60X

125 kA

100 kA

50 kA

6600 A

R Withstand

400 A

3

LRL36000S40X

200 kA

200 kA

100 kA

4800 A

AL600LS52K3
(2) 2 AWG–500 kcmil Al/Cu

600 A

LRL36000S60X

200 kA

200 kA

100 kA

6600 A

400 A

4

LRL46000S40X

200 kA

200 kA

100 kA

4800 A

AL600LS52K4
(2) 2 AWG–500 kcmil Al/Cu

600 A

LRL46000S60X

200 kA

200 kA

100 kA

6600 A

I-Line Circuit Breakers Automatic Molded Case Switches

G Withstand

400 A

3

LGA36000S40X

65 kA

35 kA

18 kA

4800 A

AL600LF52K3
(2) 3/0 AWG–500 kcmil Al/Cu

600 A

LGA36000S60X

65 kA

35 kA

18 kA

6600 A

L Withstand

400 A

3

LLA36000S40X

125 kA

100 kA

50 kA

4800 A

AL600LF52K3
(2) 3/0 AWG–500 kcmil Al/Cu

600 A

LLA36000S60X

125 kA

100 kA

50 kA

6600 A

R Withstand

400 A

3

LRA36000S40X

200 kA

200 kA

100 kA

4800 A

AL600LF52K3
(2) 3/0 AWG–500 kcmil Al/Cu

600 A

LRA36000S60X

200 kA

200 kA

100 kA

6600 A

Catalog Numbers

PowerPacT H-Frame and J-Frame 250 A Unit-Mount Automatic Molded Case Switches, 600 Vac with Factory Sealed Trip Unit (Suitable for Reverse Connection)

Ampere Rating

2–pole

3–pole

Withstand Rating *

Trip Point

Standard Lug Kit
Terminal Wire Range

Cat. No.

Cat. No.

240 Vac

480 Vac

600 Vac

G Withstand

150 A

HGL26000S15*

HGL36000S15

65

35

18

2250 A

AL150HD
#14–#3/0 AWG Al or Cu

175 A

JGL26000S17

JGL36000S17

65

35

18

3125 A

AL175JD
#4–#4/0 AWG Al or Cu

250 A

JGL26000S25

JGL36000S25

65

35

18

3125 A

AL250JD
#3/0–350 kcmil Al or Cu

L Withstand

150 A

HLL26000S15

HLL36000S15

125

100

50

2250 A

AL150HD
#14–#3/0 AWG Al or Cu

175 A

JLL26000S17

JLL36000S17

125

100

50

3125 A

AL175JD
#4–#4/0 AWG Al or Cu

250 A

JLL26000S25

JLL36000S25

125

100

50

3125 A

AL250JD
#3/0–350 kcmil Al or Cu

R Withstand

175 A

JRL36000S17

200

200

100

3125 A

AL175JD
#4–#4/0 AWG Al or Cu

250 A

JRL36000S25

200

200

100

3125 A

AL250JD
#3/0–350 kcmil Al or Cu

PowerPacT H-Frame and J-Frame I-Line Automatic Molded Case Switches, 600 Vac with Factory Sealed Trip Unit (Suitable for Reverse Connection)

Ampere Rating

2–pole

3–pole

Withstand Rating *

Trip Point

Standard Lug Kit
Terminal Wire Range

Cat. No.

Cat. No.

240 Vac

480 Vac

600 Vac

I-Line Circuit Breakers Automatic Molded Case Switches

G Withstand

150 A

HGA26000S15( )*

HGA36000S15

65

35

18

2250A

AL150HD
#14–#3/0 AWG Al or Cu

175 A

JGA26000S17( )

JGA36000S17

65

35

18

3125 A

AL175JD
#4–#4/0 AWG Al or Cu

250 A

JGA26000S25( )

JGA36000S25

65

35

18

3125 A

AL250JD
#3/0–350 kcmil Al or Cu

L Withstand

150 A

HLA26000S15( )

HLA36000S15

125

100

50

2250 A

AL150HD
#14–#3/0 AWG Al or Cu

175 A

JLA26000S17( )

JLA36000S17

125

100

50

3125 A

AL175JD
#4–#4/0 AWG Al or Cu

250 A

JLA26000S25( )

JLA36000S25

125

100

50

3125 A

AL250JD
#3/0–350 kcmil Al or Cu

R Withstand

175 A

JRA26000S17( )

JRA36000S17

200

200

100

3125A

AL175JD
#4–#4/0 AWG Al or Cu

250 A

JRA26000S25( )

JRA36000S25

200

200

100

3125A

AL250JD
#3/0–350 kcmil Al or Cu

L-Frame Ratings and Withstand Ratings

Frame

L-Frame

Withstand Rating

G

L

R

Poles

400 A

600 A

400 A

600 A

400 A

600 A

Catalog Number

Three-Pole

LGL36000S40X

LGL36000S60X

LLL36000S40X

LLL36000S60X

LRL36000S40X

LRL36000S60X

Four-Pole

LGL46000S40X

LGL46000S60X

LLL46000S40X

LLL46000S60X

LRL46000S40X

LRL46000S60X

UL 489

Withstand Ratings

240 Vac

65 kA

65 kA

125 kA

125 kA

200 kA

200 kA

480 Vac

35 kA

35 kA

100 kA

100 kA

200 kA

200 kA

600 Vac

18 kA

18 kA

50 kA

50 kA

100 kA

100 kA

AC Trip Point

4800 A

6600 A

4800 A

6600 A

4800 A

6600 A

Conventional Thermal Current

lth 50°C

400 A

600 A

400 A

600 A

400 A

600 A

Rated Insulation Voltage (Ui)

800 Vac

800 Vac

800 Vac

800 Vac

800 Vac

800 Vac

Rated Impulse Withstand Voltage (Uimp)

8 kV

8 kV

8 kV

8 kV

8 kV

8 kV

Rated Operational Voltage

AC 50/60 Hz

690 Vac

690 Vac

690 Vac

690 Vac

690 Vac

690 Vac

Rated Operational Current (Ie)

AC 525 V

400 A

600 A

400 A

600 A

400 A

600 A

Making Capacity (kA peak)

7.1

8.5

7.1

8.5

7.1

8.5

Short-Time Withstand Current

lcw (kA rms)

5

6

5

6

5

6

Duration (s)

1

1

1

1

1

1

Utilization Category

AC 22 A

AC 22 A

AC 22 A

AC 22 A

AC 22 A

AC 22 A

Pollution Degree

IEC 60664–1

3

3

3

3

3

3

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.