0611CT1001 R09/24

Circuit Breaker Dimensions

Enclosures

Enclosure Dimensions

Standard (80%) Rated

100% Rated

HD/HG/HJ/HL

15–150 A

15.6 x 6.12 x 3.49 in.
(396 x 155 x 89 mm)

15.6 x 6.12 x 3.49 in.
(396 x 155 x 89 mm)

HR

18.13 x 8.63 x 4.13 in.
(461 x 219 x 105 mm)

62 x 22.5 x 14 in.
(1575 x 572 x 356 mm)

JD/JG/JJ/JL*

150–250 A

18.72 x 6.12 x 3.49 in.
(476 x 155 x 89 mm)

18.72 x 6.12 x 3.49 in.
(476 x 155 x 89 mm)

JR

28.5 x 12.38 x 5.38 in.
(724 x 314 x 137 mm)

62 x 22.5 x 14 in.
(1575 x 572 x 356 mm)

LD/LG/LJ/ LL

250–600 A

35.48 x 12.00 x 4.45 in.
(901 x 305 x 113 mm)

35.48 x 12.00 x 4.45 in.
(901 x 305 x 113 mm)

LR

40.5 x 13.75 x 4.33 in.
(1030 x 350 x 110 mm)

40.5 x 13.75 x 4.33 in.
(1030 x 350 x 110 mm)

J-Frame Minimum Enclosure Insulation

Dimensions:

in.
(mm)

L-Frame Minimum Enclosure Insulation for Rear Connection

Dimensions:

in.
(mm)

PowerPacT H-Frame Circuit Breakers

15–150 A Bus Bar PowerPacT H-Frame Two-Pole HD/HG Thermal-Magnetic Only Circuit Breaker

15–150 A Unit Mount PowerPacT H-Frame Two-Pole HD/HG Thermal-Magnetic Only Circuit Breaker

15–150 A Bus Bar PowerPacT H-Frame Three-Pole Circuit Breaker

15–150 A Lug-Lug PowerPacT H-Frame Three-Pole Circuit Breaker

15–150 A Rear Connected PowerPacT H-Frame Three-Pole Circuit Breaker

Motor Operator Detail (PowerPacT H-Frame Circuit Breaker)

Rotary Handle Detail (PowerPacT H-Frame Circuit Breaker)

PowerPacT J-Frame Circuit Breakers

150–250 A Bus Bar PowerPacT J-Frame Three-Pole Circuit Breaker

150–250 A Lug-Lug PowerPacT J-Frame Three-Pole Circuit Breaker

150–250 A Rear Connected PowerPacT J-Frame Three-Pole Circuit Breaker

Motor Operator Detail (PowerPacT J-Frame Circuit Breaker)

Rotary Handle Detail (PowerPacT J-Frame Circuit Breaker)

PowerPacT H- and J-Frame Plug-In Circuit Breakers

15–250 A PowerPacT H- and J-Frame Three-Pole Circuit Breaker Plug-In Base

15–250 A PowerPacT H- and J-Frame Plug-In Three-Pole Circuit Breaker

PowerPacT H- and J-Frame Drawout Circuit Breakers

15–250 A PowerPacT H- and J-Frame Three-Pole Circuit Breaker Cradle

15–250 A PowerPacT H- and J-Frame Drawout Three-Pole Circuit Breaker

PowerPacT H- and J-Frame Circuit Breaker Mounting

PowerPacT H-Frame Two-Pole HD/HG Thermal-Magnetic Only Circuit Breaker

PowerPacT H- and J-Frame Three-Pole Circuit Breaker

PowerPacT H- and J-Frame Circuit Breaker Door Cutouts

PowerPacT H- and J-Frame Circuit Breaker Toggle Handle Door Cutout

PowerPacT H- and J-Frame Circuit Breaker Toggle Handle With Escutcheon Door Cutout

PowerPacT H- and J-Frame Circuit Breaker Fixed Rotary Handle Cutout

PowerPacT H- and J-Frame Circuit Breaker Door Mounted Rotary Handle Cutout

PowerPacT H- and J-Frame Circuit Breaker Motor Operator Cutout

PowerPacT L-Frame Circuit Breakers

PowerPacT L-Frame Fixed Mounted Circuit Breaker

 

A

A2

A3

A4

B

B1

B2

C1

C2

C3

inch

6.69

5.65

7.87

9.53

2.76

5.51

7.28

3.76

4.33

6.61

mm

170

143.5

200

242

70

140

185

105

110

168

PowerPacT L-Frame Circuit Breaker Mounting

Mounting on Backplate

Mounting on Rails

G

G1

G4

G5

K*

K1

K1

K2

T4*

U*

inch

3.93

7.87

4.46

8.93

0.88

1.77

3.54

0.23

1.25

1.38

mm

100

200

113.5

227

22.5

45

90

6

32

35

Front Panel Cutouts for PowerPacT L-Frame Fixed or Plug-In Circuit Breakers

 

C

C1

C2

C3

P5

P6

R

R1

R2

R4

R5

Δ

inch

1.63

4.56

3.64

7.24

4.21

4.40

1.24

2.48

2.81

5.62

7.40

3.93 + (5 x h)

mm

41.5

116

92.5

184

107

112

31.5

63

71.5

143

188

100 + (5 x h)

PowerPacT L-Frame Circuit Breaker Front Panel Cutouts for Toggle Boot and Escutcheon

With Toggle Boot

With Escutcheon

Door Hinge Point

 

C6

C7

C20

C21

P6

R6

R7

R12

R13

Δ

inch

2.2

6

1.83

5.00

4.40

3.5

7

2.48

4.96

3.93 + (5 x h)

mm

56.5

155

46.5

126

112

90

180

63

126

100 + (5 x h)

PowerPacT L-Frame Plug-In and Drawout Mounting

PowerPacT L-Frame Plug-In Circuit Breaker (On Base)

A = Terminal shields

M = Through front panel

 

G10

G11

H16

H17

K1

L

L1

L2

P4

P7

P8

P9

inch

5.90

11.8

6.20

12.40

1.77

2.75

5.51

7.28

6.61

1.06

1.77

3.93

mm

150

300

157.5

315

45

70

140

185

168

27

45

100

PowerPacT L-Frame Drawout Circuit Breaker (on Cradle)

M = Through front panel

 

H18

H19

L6

L7

L8

L10

P2

P4

P7

P8

P9

P12

L9

inch

5.51

11.02

4.33

8.66

98.46

11.61

4.33

6.61

1.06

1.77

3.93

1.25

10.43

mm

140

280

110

220

250

295

110

168

27

45

100

32

265

PowerPacT L-Frame Circuit Breaker Mounting Through a Backplate

Plug-In Base

Cradle

 

G10

G11

G12

G13

K

K1

K2

K5

K6

K7

K11

K12

K13

inch

5.90

11.8

5.39

10.7

0.88

1.77

3.54

2.81

2.81

7.4

7.40

3.60

8.98

mm

150

300

137

274

22.5

45

90

71.5

143

188

91.5

183

228

PowerPacT L-Frame Circuit Breaker Mounting on Rails (Plug-In Base or Cradle)

 

G20

G21

K20

K21

K22

T

inch

2.95

5.90

8.97

1.96

5.71

0.24

mm

75

150

50

100

145

6

PowerPacT L-Frame Circuit Breaker Front-Panel Cutouts

Plug-in Mounting

Drawout with Extended Front-Panel Escutcheons

 

C11

C17

P44

R8

R9

inch

6.10

2.22

5.78

3.54

7.08

mm

155

56.5

147

90

180

PowerPacT L-Frame Circuit Breaker Handles and Handle Operators

PowerPacT L-Frame Circuit Breaker Motor Operators

 

A14

A15

A16

A17

B

B1

B2

B8

B9

C4

C5

C6

D1

inch

1.57

4.84

2.05

3.94

2.76

5.51

7.28

2.42

4.84

8.46

10.08

10.16

3.94

mm

40

123

52

100

70

140

185

61.5

123

215

256

258

100

PowerPacT L-Frame Circuit Breaker Motor Operator Front-Panel Cutouts

 

C22

C23

P45

R14

R15

Δ

inch

1.63

4.96

8.54

2.53

5.08

3.93 + (5 x h)

mm

41.5

126

217

64.5

129

100 + (5 x h)

PowerPacT L-Frame Circuit Breaker Cable-Operating Handles

PowerPacT L-Frame Circuit Breaker Rotary-Operating Handles

 

A14

A15

A18

B

B1

B2

B8

B9

B10

C7

C8

C9

D1

inch

1.57

4.84

0.97

2.76

5.51

7.28

2.42

4.84

0.20

5.71

7.05

7.40

3.94

mm

40

123

24.6

70

140

185

61.5

123

5

145

179

188

100

PowerPacT L-Frame Motor-Control Center Circuit Breaker Direct Rotary-Operating Handle

Front-Panel Cutout

Operating Handle

 

A18

A19

A20

B10

B11

B12

P1

S1

S2

S3

S4

S5

inch

0.97

3.27

6.30

0.20

3.35

6.30

5.87

5.71

2.95

5.71

2.01

0.04–0.12

mm

24.6

83

160

5

85

160

149

145

75

145

51

1–3

PowerPacT L-Frame Circuit Breaker Extended Rotary Handle Mounting

 

R1 min

R1 max

R2 min

R2 max

A18

B10

D1

inch

7.68

23.62

10.71

23.62

0.97

0.20

3.94

mm

195

600

272

600

24.6

5

100

PowerPacT L-Frame Circuit Breaker Front Accessories

PowerPacT L-Frame Circuit Breaker Extended Escutcheons

 

A4

A5

B2

B3

C

S6

inch

4.82

5.43

4.82

5.43

2.36

1.38

mm

122.5

134

122.5

134

60

35

PowerPacT L-Frame Circuit Breaker Front-Panel Escutcheons

For Toggle

 

or Extended Escutcheon, Motor Operator Module or Rotary Handle

 
 

A1

A2

D1

D2

M2

M3

M6

M7

inch

4.01

7.44

0.13

0.25

6.10

5.59

6.45

5.94

mm

102

189

3.5

6.5

115

142

164

151

PowerPacT L-Frame Circuit Breaker Interlocking Systems

PowerPacT L-Frame Circuit Breaker Interlocking Systems with Rotary-Operating Handles

 

A

B

C

D

F

G

H

J

K

L

M

N

inch

16.38

4.53

3.94

7.87

8.27

6.18

0.20

0.97

15.20

3.94

6.89

2.93

mm

416

115

100

200

210

157

5

24.6

386

100

175

74.5

PowerPacT L-Frame Circuit Breaker Interlocking Systems with Toggle Handles

 

C2

C3

L

L16

L17

R2

R19

P5

inch

3.64

7.24

2.75

7.28

12.79

2.81

7.28

4.21

mm

92.5

184

70

185

325

71.5

185

107

PowerPacT L-Frame Circuit Breaker Connectors

PowerPacT L-Frame Circuit Breaker Fixed-Mounted Connections

 

G4

G5

K1

P13

inch

4.46

8.93

1.77

1.02

mm

113.5

227

45

526

PowerPacT L-Frame Circuit Breaker Front Connections

Front Connections

Bus Bar Connection

M10 Screws

 
 

PowerPacT L-Frame Circuit Breaker Rear Connections

PowerPacT L-Frame Circuit Breaker Plug-In or Drawout Mounting Connections

 

K1

inch

1.77

mm

45

 
 

PowerPacT L-Frame Circuit Breaker Rear Connections Fitted at Lower Limit

 

E

G33

P22

P23

inch

0.23

4.09

4.50–7.14

3.93–6.57

mm

6

104

114.5–181.5

100–167

PowerPacT L-Frame Circuit Breaker Rear Connections Fitted at Upper Limit

 

E

G35

P22

P23

inch

0.23

5.07

4.50–7.14

3.93–6.57

mm

6

129

114.5–181.5

100–167

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.