0611CT1001 R09/24

Wiring Diagrams

Unit-Mount Circuit Breakers

Power

MicroLogic Trip Unit

Remote Operation

 
 

Motor Operator

 

Communicating Motor Operator

 
 

Indication Contacts

   

The diagram is shown with circuits de-energized, relays in normal position, and all devices open, connected, and charged. Terminal connections shown as O must be connected by the customer.

       

MicroLogic Trip Unit A or E

Remote Operation

A/E

Communication

MN

Undervoltage Release

H (WH), L(BL): data

or

-(BK), +(RD): 24 Vdc power supply

MX

Shunt Release

A/E

ZSI (Zone Selective Interlocking)

Motor Operator

Z1: ZSI OUT SOURCE

A4

Opening Order

Z2: ZSI OUT

A2

Closing Order

Z3: ZSI IN SOURCE

B4, A1

Power Supply to Motor Operator

Z4: ZSI IN ST (short time)

L1

Manual Position (manu)

Z5: ZSI IN GF (ground fault)

B2

Overcurrent Trip Switch Interlocking (mandatory for correct operation)

(Z3, Z4, and Z5 for L-frame circuit breaker only)

BPO

Opening Pushbutton

A/E

ENCT: External Neutral Current Transformer:

BPF

Closing Pushbutton

—Shielded cable with 1 twisted pair (T1, T2)

Communicating Motor Operator

—Shielding earthed at CT end only

B4, A1

Motor Operator Power Supply

Connection L = 12 in. (30 cm) max.

BSCM

Breaker Status and Control Module

—Maximum length of 33 ft. (10 m)

Indication Contacts

—Cable size of 22 AWG

OF2/OF1

Device ON/OFF Auxiliary Switches

—Recommended cable: Belden 9451SB or equivalent

OF3

Device ON/OFF Auxiliary Switches
(L-Frame)

E

ENVT: External Neutral Voltage Tap for Connection to the Neutral using a Three-Pole Circuit Breaker

SDE

Overcurrent Trip Switch (short-circuit, overload, ground fault, earth leakage)

Color Code for Auxiliary Wiring

SD

Alarm Switch

RD: Red

VI: Violet

CAF2/CAF1

Early-Make Contact (rotary handle only)

WH: White

GY: Gray

CAO1

Early-Break Contact (rotary handle only)

YE: Yellow

OR: Orange

     

BK: Black

BL: Blue

     

GN: Green

       

Plug-In and Drawout Circuit Breakers

Power

MicroLogic Trip Unit1

Remote Operation

 
 

Motor Operator

 

Communicating Motor Operator

 
 

Indication Contacts

 

Carriage Switches

The diagram is shown with circuits de-energized, relays in normal position, and all devices open, connected, and charged. Terminal connections shown as O must be connected by the customer.

     

MicroLogic Trip Unit A or E

Remote Operation

A/E

Communication

MN or

Undervoltage Release

-(BK), +(RD): 24 Vdc power supply

MX

Shunt Release

A/E*

ZSI (Zone Selective Interlocking)

Motor Operator

Z1: ZSI OUT SOURCE

A4

Opening Order

Z2: ZSI OUT

A2

Closing Order

Z3: ZSI IN SOURCE

B4, A1

Power Supply to Motor Operator

Z4: ZSI IN ST (short time)

L1

Manual Position (manu)

Z5: ZSI IN GF (ground fault)

B2

Overcurrent Trip Switch Interlocking (mandatory for correct operation)

A/E

ENCT: External Neutral Current Transformer:

BPF

Closing Pushbutton

—Shielded cable with 1 twisted pair (T1, T2)

Communicating Motor Operator

—Shielding earthed at CT end only

B4, A1

Motor Operator Power Supply

—Connection L = 12 in. (30 cm) max.

BSCM

Breaker Status and Control Module

—Maximum length of 33 ft. (10 m)

Indication Contacts

—Cable size of 22 AWG

OF2/OF1

Device ON/OFF Auxiliary Switches

—Recommended cable: Belden 9451SB or equivalent

OF3

Device ON/OFF Auxiliary Switches (L-Frame)

E

ENVT: External Neutral Voltage Tap for Connection to the Neutral using a Three-Pole Circuit Breaker

SDE

Overcurrent Trip Switch (short-circuit, overload, ground fault, earth leakage)

Color Code for Auxiliary Wiring

SD

Alarm Switch

RD: Red

BK: Black

GY: Gray

CAF2/CAF1

Early-Make Contact (rotary handle only)

WH: White
YE: Yellow

GN: Green
VI: Violet

OR: Orange
BL: Blue

CAO1

Early-Break Contact (rotary handle only)

Motor Operator

The diagram is shown with circuits de-energized, relays in normal position, and all devices open, connected, and charged.

After tripping initiated by the “Push to trip” button, the undervoltage release (MN), or the shunt release (MX), device can be reset automatically, remotely, or manually.

Following tripping due to an electrical fault, reset must be carried out manually.

Motor Operator with Automatic Reset

 

Motor Operator with Remote Reset

Symbols

Motor Operator with Manual Reset

Q:

Circuit Breaker

A4:

Opening Order

A2:

Closing Order

B4, A1:

Motor Operator Power Supply

L1:

Manual Position (manu)

B2:

Overcurrent Trip Switch Interlocking (mandatory for correct operation)

BPO:

Opening Pushbutton

BPF:

Closing Pushbutton

SDE:

Fault-Trip Indication Contact (short-circuit, overload, ground fault, earth leakage)

Symbols

 

Communicating Motor Operator

Q:

Circuit Breaker

B4, A1:

Motor Operator Power Supply

BSCM:

Breaker Status and Control Module

     

RSU Screen for Communicating Motor Operator

Single-line diagram of communicating motor operator

Opening, closing and reset orders are transmitted through the communication network. The “Enable automatic reset” and “Enable reset even if SDE” parameters must be set using the RSU software using the screen by clicking the blue text.

“Auto/Manu” is a switch on the front of the motor operator.

Terminal connections shown as O must be connected by the customer.

PowerPacT H & J DC Wiring Diagrams

Type Grounded Negative * Grounded Middle Point Ungrounded Source
  250 Vdc ≤250 Vdc ≤250 Vdc
2P  
3P
Circuit Breaker Specifications (UL® / CSA® / NOM®)
Circuit Breaker Type 250 Vdc*
D, G, J, L 20 kA

SDx Module with MicroLogic Trip Unit

NOTE: The diagram is shown with circuits de-energized, relays in normal position, and all devices open, connected, and charged.
 

Connection

 
       
Symbols  

SD1, SD3:

SDx Module Power Supply

 

SD2:

Output 1 (80 mA max.)

 

SD4:

Output 2 (80 mA max.)

 
       
 

SD2

SD4

 

MicroLogic 3

SDT

 

MicroLogic 5

SDT or
Output 1

PAL Ir or Output 2

 

MicroLogic 6

SDT or
Output 1

SDG or Output 2

 

Terminal connections shown as O must be connected by the customer.

 
       

Operation

       
       

I:

Charge Current

       

PAL Ir:

Thermal Overload Pre-Alarm

       

SDG:

Ground-Fault Signal

       

SDT:

Thermal-Fault Signal

       

Q:

Circuit Breaker

SDTAM Module with MicroLogic M Trip Unit

NOTE: The diagram is shown with circuits de-energized, relays in normal position, and all devices open, connected, and charged.
 

Connection

     

Symbols

SD1, SD3:

SDTAM Module Power Supply

SD2:

Thermal Fault Signal (80 mA max.)

SD4:

Contactor Control Output (80 mA max.)

     
 

SD2

SD4

MicroLogic 2 M

SDT

KA1

Terminal connections shown as O must be connected by the customer.

     
       

Operation

       
       

I:

Charge Current

       

SDT:

Thermal Fault Signal

       

KA1:

Auxiliary Relay (RBN or RTBT Relay)

       

KM1:

Motor Contactor

       

Q:

Circuit Breaker

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.