0611CT1001 R09/24

Catalog Numbering

PowerPacT with MicroLogic Trip Units

The PowerPacT H-, J-, and L-frame circuit breakers are designed to protect electrical systems from damage caused by overloads and short circuits. H- and J-frame circuit breakers are available with either thermal-magnetic or MicroLogic electronic trip units. L-frame circuit breakers are available with basic electronic or MicroLogic electronic trip units only.

Direct Access to Energy Management

The new generation PowerPacT with MicroLogic circuit breakers set the standard with direct access to energy management. Integrated metering enhances their protective functions. For the first time, Schneider Electric users can monitor energy from 15 to 3000 A, offering new performance in a remarkably compact device.

  • Smart – A meter in every breaker

  • Safe – Combines safety and performance in one compact device

  • Simple – To select, install, and use


Catalog Numbering

Circuit Breaker Catalog Numbers

Segment

Character

Description

J

L

L

3

6

250

W

T

— — — —

Brand

Square D

                     

N

Schneider Electric

                     

Frame

H

H-Frame

                     

J

J-Frame

                     

L

L-Frame

                     

Performance Level (kA) See Interrupting Rating.

                     

Terminations

L

Lugs Line/Load Side

                     

M

Lugs Line Side

                     

P

Lugs Load Side

                     

F

Bus Bar

                     

A

A-Line

                     

S

Rear Connected

                     

N

Plug-in

                     

D

Drawout

                     

K

Reverse I-Line

                     

Poles

2

Two-pole

                     

3

Three-pole

                     

4

Four-pole

                     

Voltage

6

600 V

                     

4

480 V

                     

Amperage

060

60 A

                     

100

100 A

                     

150

150 A

                     

250

250 A

                     

400

400 A

                     

600

600 A

                     

000

Switch

                     

Mission Critical

W

J- and L-Frame with D, G, J and L interrupting ratings

       

Trip Unit

See Trip Unit Numbering.

                 

I-Line Phasing

                         

Accessory Suffix Code

See Accessory Suffix Codes.

                 

Interrupting Rating

UL® / CSA® / NOM®

IEC 647-2 Icu/Ics

 

240 Vac

480 Vac

600 Vac

250 Vdc*

500 Vdc*

220/240 Vac

380/440/415 Vac

500/525 Vac

690 Vac

250 Vdc*

500 Vdc*

D *

25 kA

18 kA

14 kA

20 kA

25/25 kA

18/18 kA

14/14 kA

20 kA

20 kA

G

65 kA

35 kA

18 kA

20 kA

20 kA

65/65 kA

35/35 kA

18/18 kA

20 kA

20 kA

J

100 kA

65 kA

25 kA

20 kA

100/100 kA

65/65 kA

25/25 kA

20 kA

20 kA

L

125 kA

100 kA

50 kA

20 kA

50 kA

125/125 kA

100/100 kA

50/50 kA

20 kA

20 kA

R

200 kA

200 kA

100 kA

150 kA

125 kA

75 kA

20 kA

Trip Unit Numbering

Trip Unit Type

Character

Description

MicroLogic Trip Units

U31 X

LI Standard Protection

U33X

LSI Standard Protection

U43X

LSI plus Ammeter

U44X

LSIG plus Ammeter

U53X

LSI plus Energy Management

U54X

LSIG plus Energy Management

M37X

Magnetic Only (L-Frame Only)

M38X

Motor Protector Circuit Breaker

S40X

400 A Molded Case Switch (L-Frame Automatic Switch)

S60X

600 A  Molded Case Switch (L-Frame Automatic Switch)

Thermal-Magnetic Trip Units

Standard Fixed Trip Unit (Suitable for reverse connection)

F06

60 A H-Frame Only (No trip unit)

T

Complete Circuit Breaker (Frame + removable trip unit)

S15

150 A Molded Case Switch (H-Frame automatic switch)

S17

175 A Molded Case Switch (J-Frame automatic switch)

S25

250 A Molded Case Switch (J-Frame automatic switch)

C

100% Rated Continuous Current Rating **

M71

30 A H-Frame Motor Circuit Protector (MCP)

M72

50 A H-Frame Motor Circuit Protector (MCP)

M73

100 A H-Frame Motor Circuit Protector (MCP)

M74

150 A H-Frame Motor Circuit Protector (MCP)

M75

250 A J-Frame Motor Circuit Protector (MCP)

D81

500 Vdc 150–175 A J-Frame Molded Case Circuit Breaker

D82

500 Vdc 200–250 A J-Frame Molded Case Circuit Breaker

D87

500 Vdc 30–70 A H-Frame Molded Case Circuit Breaker

Dxx

500 Vdc 300 A–1200 A L-Frame Molded Case Circuit Breaker (Refer to DC Molded Case Circuit Breakers—Fixed Magnetic Trip for details.)

R

100% Rated Continuous Current Rating Complete Circuit Breaker (frame + removable trip unit)

Accessory Suffix Codes

The following tables provide suffix codes for factory installed accessories (building sequence as listed) and the numbers of field installable kits.

Communication Networks*

Suffix

Description

Kit No.

EA

NSX ULP Cord 1.3 m, V ≤ 480 V

S434201

EB

NSX ULP Cord 3 m, V ≤ 480 V

S434202

ED

NSX ULP Cord 1.3 m, V > 480 V

S434204

EE

NSX ULP Cord 3 m, V > 480 V

S434303

EG*

BSCM with NSX ULP Cord 1.3m V <= 480 Vac

S434201BX

EH*

BSCM with NSX ULP Cord 3.0m V <= 480 Vac

S434202BX

EK*

BSCM with NSX ULP Cord 1.3m V > 480 Vac

S434204BX

EL*

BSCM with NSX ULP Cord 3.0m V > 480 Vac

S434303BX

EN

24 Vdc Power Supply Terminal Block

S434210

EP

BSCM with MB SL Cord 3.0m for V <= 480 Vac*

S434223BX

ER

BSCM with MB SL Cord 1.3m for V <= 480 Vac*

S434222BX

ES

BSCM with MB SL Cord 0.35m for V <= 480 Vac*

S434221BX

Indication Contacts

Suffix

Description

Kit No.

V

SDX

S429532

SDTAM (motor only trip units)

S429424

Auxiliary Switch

Suffix

Contacts

Kit No.

Kit Qty.

AA

1A/1B Standard

S29450

1

AB

2A/2B Standard

S29450

2

AC

3A/3B Standard (L-frame only)

S29450

3

AE

1A/1B Low-Level

S29452

1

AF

2A/2B Low-Level

S29452

2

AG

3A/3B Low Level (L-frame only)

S29452

3

Alarm/Overcurrent Trip Switch

Suffix

Switch

Kit No.

Kit Qty.

PowerPacT L-Frame and PowerPacT H/J-Frame with MicroLogic 5/6 trip units

BC

Alarm Switch

S29450

1

BH

Alarm Switch Low-Level

S29452

1

BD

Overcurrent Trip Switch, Standard SDE Actuator

S29450

S29451

1

1

BJ

Overcurrent Trip Switch, Low-Level SDE Actuator

S29452

S29451

11

BE

Alarm Switch and Overcurrent Trip Switch, Standard

S29450

2

BK

Alarm Switch and Overcurrent Trip Switch, Low-Level

S29452

2

PowerPacT H/J-Frame with Thermal-Magnetic or MicroLogic 1/2/3 trip units

BC

Alarm Switch

S29450

1

BH

Alarm Switch Low-Level

S29452

1

BD

Overcurrent Trip Switch, Standard SDE Actuator

S29452

S29451

11

BJ

Overcurrent Trip Switch, Low-Level SDE Actuator

S29452

S29451

11

BE

Alarm Switch and Overcurrent Trip Switch, Standard

SDE Actuator

S29450

2

S29451

1

BK

Alarm Switch and Overcurrent Trip Switch, Low-Level

S29452

2

SDE Actuator

S29451

1

Shunt Trip and Undervoltage Release UVR

(5) Shunt Trip

(6) Undervoltage Release UVR

Voltage

Suffix

Kit No.

Kit No.

*

Suffix Description

Kit No.

Kit No.

*

SK

P29384

UK

P29404

24 Vac

SL

P29385

UL

P29405

48 Vac

SA

P29386

S29386

UA

P29406

120 Vac

SD

P29387

S29387

UD

P29407

S29407

208/277 Vac

SH

P29388

S29388

UH

P29408

S29408

380/480 Vac

SJ

P29389

UJ

P29409

525/600 Vac

SN

P29382

S29382

UN

P29402

12 Vdc

SO

P29390

S29390

UO

P29410

S29410

24 Vdc

SU

P29391

UU

P29411

30 Vdc

SP

P29392

S29392

UP

P29412

S29412

48 Vdc

SV

P29383

UV

P29403

60 Vdc

SR

P29393

UR

P29413

125 Vdc

SS

P29394

S29394

US

P29414

S29414

250 Vdc

Communicating Motor Operator*

Suffix

Voltage

H-Frame

J-Frame

L-Frame

NC

220/240 Vac

S429441

S431549

S432652

Rotary Handle

Suffix

Handle Type (color)

H/J-Frame

L-Frame

RD10

Direct Mount (black)

S29337

S32597

RD20

Direct Mount (red)

S29339

S32599

RE10

Extended Door Mount (black)

S29338

S32598

RT10

Telescoping (black)

S29343

S32603

RE20

Extended Door Mount (red)

S29340

S32600

Wire Harnesses*

Suffix

Harness*

Kit No.

Kit No.*

YH3

ZSI Wire Harness, H/J Frame

S434300

YH3

ZSI Wire Harness, L-Frame

S434301

YH2

ENCT Wire Harness

S434302

YH1

OF Wire Harness

S434500

YH1

SD/SDE Wire Harness

S434501

YH1

SDx/SDTAM Wire Harness

S434502

YH1

MN Wire Harness

P434503

S434503*

YH1

MX Wire Harness

P434504

S434504*

YH1

Motor Operator Wire Harness

S434506

YH1

Communicating Motor Operator Wire Harness

S434507

YH1*

NSX Wire Harness

S434508

YH4

ENCT and ZSI Wire Harnesses

YH1*

24 Vdc Power Supply Wire Harness

S434505

Handle Padlocks

Suffix

Padlock Type

H/J-Frame

L-Frame

YP

Handle Padlock, ON or OFF

HJPA

S32631

YQ

Handle Padlock, OFF Only

HJPAF

NJPAF

YQ

Handle Padlock, OFF Only 2P

H2PHLA

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.