0611CT1001 R09/24

Accessories for MicroLogic Trip Units

NSX Cord

MicroLogic trip units are connected to the Modbus communication interface module (IFM) or front display module through the internal terminal block for the NSX cord equipped with an RJ45 connector.

The NSX cord is available in two cable lengths:

  • 4.27 ft. (1.3 m)

  • 9.84 ft. (3 m)

Lengths up to 32.8 ft. (10 m) are possible using extensions.

  • For voltage V ≤ 480 V, available in 3 prefabricated lengths: 0.35 m, 1.3 m and
    3 m.

  • For voltages V > 480 V, a special 1.3 m cable with an insulation accessory is required.

  • A set of cables with RJ45 connectors is available to adapt to different distances between devices.

NSX Cord Catalog Numbers

Description

Catalog No.

NSX Cord 4.27 ft. (1.3 m), V ≤ 480 V

S434201

NSX Cord 9.84 ft. (3 m), V ≤ 480 V

S434202

NSX Cord 4.27 ft. (1.3 m), V > 480 V

S434204

NSX Cord 9.84 ft. (3 m), V > 480 V

S434303

Modbus Serial Cord Catalog Numbers

Description

Catalog No.

Modbus SL Cord 3.0m for V <= 480 Vac *

S434223

Modbus SL Cord 1.3m for V <= 480 Vac *

S434222

Modbus SL Cord 0.35m for V <= 480 Vac *

S434221

Breaker Status and Control Module (BSCM) Modbus SL or ULP

Functions

The optional BSCM Breaker Status & Control Module is used to acquire device status indications and control the communicating remote-control function. It includes a memory used to manage the maintenance indicators.

Status indications

Indication of device status:

Auxiliary switch (OF), alarm switch (SD), and overcurrent trip switch (SDE).

Maintenance indicators

The BSCM manages the following indicators:

  • mechanical operation counter

  • electrical operation counter

  • history of status indications.

It is possible to assign an alarm to the operation counters.

Controls

The BSCM can be used to carry out communicating remote control operations using the communicating motor operator (open, close and reset) in different modes (manual, auto).

Mounting

The BSCM can be installed on all PowerPacT H-, J-, and L-frame circuit breakers and automatic switches with MicroLogic trip units. It simply clips into the auxiliary contact slots. It occupies the slots of one auxiliary switch (OF) and one overcurrent trip switch (SDE). The BSCM is supplied with 24 Vdc power automatically through the NSX or Modbus Serial Cord when the communication network is installed.

BSCM Catalog Numbers

Description

Catalog No.*

Replacement BSCM for Modbus SL or ULP

S434220

BSCM with NSX ULP Cord 1.3m V <= 480 Vac

S434201BX

BSCM with NSX ULP Cord 3.0m V <= 480 Vac

S434202BX

BSCM with NSX ULP Cord 1.3m V > 480 Vac

S434204BX

BSCM with NSX ULP Cord 3.0m V > 480 Vac

S434303BX

BSCM with MB SL Cord 3.0m for V <= 480 Vac*

S434223BX

BSCM with MB SL Cord 1.3m for V <= 480 Vac*

S434222BX

BSCM with MB SL Cord 0.35m for V <= 480 Vac*

S434221BX

Modbus Serial Hub

The Modbus Serial Hub is an optional wiring aid for daisy chaining up to four Modbus Serial devices using RJ45 connectors, wired terminal block connection and/or a compatible stacking connector (TRV00217).  The Modbus Serial Hub can support direct wiring of up to three breakers using the BSCM (S434220) with MB SL Cords*. The Modbus Serial Hub is DIN Rail mountable and stackable with IFMs (LV434000) and IFEs (LV434001 / LV434002) to use in mixed communication architectures. Multiple Modbus Serial Hubs can be used together to further expand communications with additional stacking connectors or wired through the terminal block.

Description

Catalog No.

Modbus SL Hub*

S434224

24 Vdc Power Supply Terminal Block

24 Vdc Terminal Block

The MicroLogic 5/6 trip unit display is operational when current is flowing through the circuit breaker. To power the MicroLogic 5/6 trip unit when the trip unit is not connected to an FDM121 or to the communication network, a 24 Vdc power-supply terminal block can be installed only on MicroLogic 5/6 trip units. When used, it excludes connection of an NSX cord.

24 Vdc Catalog Number

Description

Catalog No.

24 Vdc Terminal Block Unit Mount

S434210

External 24 Vdc Power Supply Module

External 24 Vdc Power-Supply Module

An external 24 Vdc power supply is required for installation in a communication network, whatever the type of trip unit.

On installations without a communication network, the power supply is available as an option for MicroLogic 5/6 trip units in order to:

  • modify settings when the circuit breaker is open

  • display measurements when the current flowing through the circuit breaker is low (15 to 50 A depending on the rating)

  • maintain the display of the cause of tripping and interrupted current.

A single external 24 Vdc supply may be used for the entire network, depending on the number of devices in the communication network. The required characteristics are:

  • output voltage: 24 Vdc ± 5%

  • ripple: ± 1%

Available External Power-Supply Modules (1 A)

Available External Power-Supply Modules

Input Voltage

Output Power

Catalog No.

Power supply

Vdc (±5%)

24–30

24 Vdc 1 A

685823

48–60

685824

100–125

685825

Vac
(+10%, -15%)

110–130

685826

200–240

685827

380–415

685829

To determine the required output current of the 24 Vdc power supply, it is necessary to sum up the currents consumed by the different loads supplied.

Power Requirements

Module

Typical Consumption
24 Vdc at 68°F (20°C)

Maximum Consumption
19.2 Vdc at 140°F (60°C)

MicroLogic 5/6 trip units

30 mA

55 mA

BSCM Legacy (S434205)

9 mA

15 mA

BSCM Modbus SL/ULP (S434220)

30 mA

45 mA

Modbus Hub

3 mA

5 mA

FDM121

21 mA

30 mA

IFM

21 mA

30 mA

Isolated Modbus Repeater Module

15 mA

19 mA

For installation recommendations, see 24 Vdc Power Supply Terminal Block.

Battery Module

Battery Module

The battery module is a back-up supply for the external power-supply module. The input/output voltages are 24 Vdc and it can supply power for approximately three hours (100 mA).

Battery Module

Description

Catalog No.

Battery Module

685831

Pocket Tester

Pocket Tester

The pocket tester connects to the MicroLogic trip unit test connector. It powers up the MicroLogic trip unit and the Ready LED. It supplies the screen, allows settings to be made using the keypad, and provides thermal imaging inhibit functions.

The pocket tester runs off of two Alkaline AA batteries.

Pocket Tester Catalog Number

Description

Catalog No.

Pocket Tester

S434206

Isolated Modbus Repeater Module

Isolated Modbus Repeater Module

Since Modbus interface modules (part number STRV00210) are not isolated, an isolated Modbus Repeater Module needs to be inserted between the Modbus network inside the equipment and the Modbus network outside the equipment.

Isolated Modbus Repeater Module

Description

Catalog No.

Isolated Modbus Repeater Module

STRV00211

Service Interface (SI)

The SI (LV485500) is a portable instrument designed for field testing and configuration of MicroLogic™ trip units mounted in PowerPacT™ H-, J-, and L-frame circuit breakers. The user interface, EcoStruxure™ Power Commission (EPC), is a global software with test functions and features for testing the circuit breakers and communication accessories through the Service Interface.

Service Interface (SI) Catalog Numbers

Description

Catalog No.

Service Interface Kit

LV485500

Service Interface module

LV485510SP

AC/DC power

LV485511SP

7-pin cable for 630–6300 A ACB MCCB trip units

LV485512SP

7-pin cable for 100–630 A MCCB trip units

LV485513SP

ULP cable

LV485514SP

USB cable with magnet

LV485517SP

24 Vdc power output connector Dinkle

EC350V-2P

Phoenix Contact

1840366

Specific test functions and compatibility, by the circuit breaker, can be found in the SI user guide (DOCA0170EN-04).

Universal Logic Plug

ULP Symbol

The Universal Logic Plug (ULP) system allows the PowerPacT H-, J- and L-frame circuit breakers to become metering and supervision tools to assist for energy efficiency. For easy connection of the different modules, the prefabricated cables are identified by a ULP symbol. The connection points on compatible modules are marked in the same manner.

ULP Accessories Kit Quantities

Description

Qty

Catalog No.

RJ45 connectors, female/female

10

TRV00870

ULP Line termination

10

TRV00880

RJ45/RJ45 male cord L= 0.3 m

10

TRV00803

RJ45/RJ45 male cord L= 0.6 m

10

TRV00806

RJ45/RJ45 male cord L = 1 m

5

TRV00810

RJ45/RJ45 male cord L = 2 m

5

TRV00820

RJ45/RJ45 male cord L = 3 m

5

TRV00830

RJ45/RJ45 male cord L = 5 m

1

TRV00850

Modbus Line Terminations

2

VW3A8306DRC

For more information about the ULP System, see bulletin 48940-329-01, ULP (Universal Logic Plug) Connection System—User Guide.

External Neutral Current Transformer (ENCT)

External Neutral Current Transformer

The external neutral current transformer is a sensor required for a three-pole circuit breaker in a system with a distributed neutral to measure the neutral current in order to:

  • protect the neutral conductor

  • protect against ground faults.

This current transformer can be connected to MicroLogic 5/6 trip units. The transformer rating must be compatible with that of the circuit breaker.

ENCT Catalog Numbers

Circuit Breaker

Rating

Catalog No.

H-Frame

60–100 A

S429521

150 A

S430562

J-Frame

250 A

S430563

L-Frame

400–600 A

S432575

For installation recommendations, see External Neutral Current Transformer (ENCT).

External Neutral Voltage Tap (ENVT)

External Neutral Voltage Tap

The external neutral voltage tap is required for MicroLogic E power metering with a three-pole circuit breaker in a system with a distributed neutral. It is used to connect the neutral to the MicroLogic trip unit to measure phase-to-neutral (Ph-N) voltages.

The ENVT is included with the MicroLogic 5/6 electronic trip unit.

Zone Selective Interlock (ZSI) Module

ZSI Module

A ZSI terminal block may be used to interconnect a number of MicroLogic trip units to provide zone selective interlocking for short-time (Isd) and ground-fault (Ig) protection, without a time delay. For PowerPacT H- and J-frame circuit breakers, the ZSI function is available only in relation to the upstream circuit breaker (ZSI out). For PowerPacT L-frame circuit breakers, the ZSI function is available in relation to the upstream circuit breaker (ZSI out) and downstream circuit breakers (ZSI in)

ZSI Module Catalog Number

Description

Catalog No.

ZSI Module

S434212

Wiring Harness

Accessories installed in I-Line circuit breakers require the use of optional wiring harnesses (not provided). The wiring harness allows the accessory wiring to exit the circuit breaker through wiring channels in the side of the circuit breakers. Wire harnesses may also be used for unit-mount applications.

H, J-Frame

L-Frame

Wire Harness

Suffix

Harness

Kit No.

Kit No.

YH3

ZSI Wire harness, H/J frame

S434300

 

YH3

ZSI Wire harness, L-frame

S434301

 

YH2

ENCT Wire harness

S434302

 

YH1

OF wire harness

S434500

 

YH1

SD/SDE wire harness

S434501

 

YH1

SDx/SDTAM wire harness

S434502

 

YH1

MX wire harness

P434503

S434503

YH1

MX wire harness

P434504

S434504

YH1

Motor operator wire harness

S434506

 

YH13

NSX wire harness

S434508

 

YH4

ENCT and ZSI wire harness

 

YH13

24 Vdc power supply wire harness

S434505

 

Wiring Harness Catalog Numbers

Description

Catalog Numbers

Auxiliary Switch (OF) I-Line Wire Harness

S434500

Alarm Switch (SD)/Overcurrent Trip Switch (SDE) I-Line Wire Harness

S434501

SDx/SDTAM I-Line Wire Harness

S434502

Undervoltage Trip (MN) I-Line Wire Harness

S434503

Shunt Trip (MX) I-Line Wire Harness

S434504

24 Vdc Power Supply Terminal Block I-Line Wire Harness

S434505

Motor Operator (MT) I-Line Wire Harness

S434506

Communicating Motor Operator (MTc) I-Line Wire Harness

S434507

NSX Cord I-Line Wire Harness

S434508

ZSI (H/J-Frame, Out Only) I-Line Wire Harness

S434300

ZSI (L-Frame, In and Out) I-Line Wire Harness

S434301

ENCT I-Line Wire Harness

S434302

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.