NVE58348-02

Equipment and Tools

Overview

This chapter lists the necessary tools, equipment, and supplies that you must have available before you can begin the installation of the Canalis KR.

Lifting and Handling Tools

Crane or forklift truck with minimum fork length of 2 m, capable of lifting 4.5 tons (minimum)

Two slings for handling the elements

Equipment for Mounting and Installing Supports

Drilling machine capable of drilling through concrete

Set of flat or ring spanners (10...22 mm)

Socket wrench with sockets (10...22 mm)

Set of screwdrivers

Metal hammer

Measuring tape (metric)

Carpenters square

Levelling instrument (spirit level)

Equipment for Establishing and Testing Electrical Connections

Industrial hot air blower gun

Nylon cleaning pads (Scotch Brite red or similar)

Insulation tester (Megohmmeter (1000 V))

Torque wrench (10...22 mm)

Equipment for Casting

Moulds (Supplied with Canalis KR)

Spray bottle for demoulding agent

Clamping tools

Empty bucket (10 litres)

Industrial mixer (rated 750 W or above)

Spatula

Rubber hammer

Cleaning agent

Grinding stone

   

Chemicals and Casting Equipment Supplied with Canalis KR

Mineral filler, resin, and hardener

Materials

Minimum quantity supplied

Catalogue number

Mineral filler

1 bucket of 12 kg sand

KRB0000MF1

Resin and Hardener

One box of resin (component A) 1.9 kg

One box of hardener (component B) 0.6 kg

KRB0000RH1

Quantity of casting moulds

Rating of the trunking (A)

Quantity

Number of junctions

KRA KRC

0800 to 5000

1000 to 6300

One mould

4 1

1 The minimum quantity of moulds per line is 4, in order to be able to mould all junctions of short runs at the same time.

Quantity of resin per junction

Rating of the trunking (A)

Number of conductors

Quantity of resin and hardener (Fraction of the box of resin/hardener)
(Cat.no:KRB0000RH1)

Quantity of mineral filler (Fraction of the bucket of sand)
(Cat.no:KRB0000MF1)

KRA KRC

0800

1000

3 or 4

5

0.70

0.70

0.70

0.70

1000

1350

3 or 4

5

0.80

0.90

0.80

0.90

1250

1600

3 or 4

5

0.80

1.00

0.80

1.00

1600

2000

3 or 4

5

1.00

1.20

1.00

1.20

2000

2500

3 or 4

5

1.20

1.40

1.20

1.40

2500

3200

3 or 4

5

1.30

1.50

1.30

1.50

3200

4000

3 or 4

5

2.00

2.20

2.00

2.20

4000

5000

3 or 4

5

2.10

2.30

2.10

2.30

5000

6300

3 or 4

5

2.30

2.70

2.30

2.70

Preparing the mixture:

  • Proportions of the components in the mixture: 1 box of resin + 1 box of hardener + 1 bucket of mineral filler (or the equivalent ratio).

  • The quantity of resin mix needed for one junction depends on the size of the busway, as shown in the table above.

  • Example: Quantity to order for 1 line of KRC1600 3L+N with 9 junctions and 1 line of KRC2500 3L+N with 20 junctions: Resin + hardener: 0.8 x 9 + 1.2 x 20 = 31.2 -> 32; Mineral filler: 0.8 x 9 + 1.2 x 20 = 31.2 -> 32.

  • The quantity proposed takes into account that all junctions may not be cast using the same batch of mixture and that some of it may have to be discarded.

Amount of demoulding agent for connections:

Rating of the trunking (A)

Connections

Quantity of demoulding agent (Cat.no: KRB0000DA1)

KRA KRC

0800 to 1250

1000 to 1600

1 to 20

1 box

1600 to 2500

2000 to 3200

1 to 15

1 box

3200 to 5000

4000 to 6300

1 to 10

1 box

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.