Derating Due to Load Power Factor
0.7 leading to 0.7 lagging without derating.
UPS rating | UPS Output | |||||
---|---|---|---|---|---|---|
Leading | Leading | |||||
PF=1 | PF=0.7 | PF=0.8 | PF=0.9 | PF=0.9 | PF=0.8 | PF=0.7 |
10 kVA/kW |
10 kVA/7 kW |
10 kVA/8 kW |
10 kVA/9 kW |
10 kVA/9 kW |
10 kVA/8 kW |
10 kVA/7 kW |
15 kVA/kW |
15 kVA/10.5 kW |
15 kVA/12 kW |
15 kVA/13.5 kW |
15 kVA/13.5 kW |
15 kVA/12 kW |
15 kVA/10.5 kW |
20 kVA/kW |
20 kVA/14 kW |
20 kVA/16 kW |
20 kVA/18 kW |
20 kVA/18 kW |
20 kVA/16 kW |
20 kVA/14 kW |
30 kVA/kW |
30 kVA/21 kW |
30 kVA/24 kW |
30 kVA/27 kW |
30 kVA/27 kW |
30 kVA/24 kW |
30 kVA/21 kW |
40 kVA/kW |
30 kVA/28 kW |
40 kVA/32 kW |
40 kVA/36 kW |
40 kVA/36 kW |
40 kVA/32 kW |
30 kVA/28 kW |