990-66233A-001

Specifications

Specifications for 10 kVA UPS

  Voltage (V) 380 400 415
Input Connections 4-wire (L1, L2, L3, N, PE)*
Input voltage range (V)

304-477

320-477

332-477

Frequency range (Hz) 40-70
Nominal input current (A)

16

16

15

Maximum input current (A)

21

20

19

Input current limitation (A)

21

20

19

Minimum short circuit rating Dependent on upstream protection. See Upstream and Downstream Protection for details.
Maximum short circuit rating 16 kA
Total harmonic distortion (THDI)

<3% at full linear load
≤ 4% (full non-linear load)

Input power factor

0.99 at load > 75%

Protection Fuse
Bypass Connections 4-wire (L1, L2, L3, N, PE)*
Bypass voltage range (V)

342-418

360-440

373-457

Frequency (Hz) 50 or 60
Frequency range (Hz) Selectable, ±1, ±3, ±5
Nominal bypass current (A)

16

15

15

Minimum short circuit rating Dependent on upstream protection. See Upstream and Downstream Protection for details.
Maximum short circuit rating 16 kA
Backfeed protection Dry contact (with 24 VDC source)
Output Connections* 4-wire (L1, L2, L3, N, PE)*
Output voltage regulation Symmetrical load ± 1%
Asymmetrical load ± 3%
Overload capacity Normal operation: 110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute
Battery operation: 110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute
Bypass operation: 150% for 1 minute, 125% for 10 minutes, 110% continuous
Output power factor

1

Nominal output current (A)

16

15

14

Maximum short circuit rating 16 kA
Inverter output short circuit capabilities Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available)..
Output short circuit current (inverter) (A)* 34
Output frequency (Hz) 50/60 Hz bypass synchronized; 50/60 Hz ±0.1% free running
Synchronized slew rate (Hz/sec) Programmable: 0.5, 1.0, 1.5, or 2.0. Default is 2.0.
Total harmonic distortion (THDU) <1% for 100% balanced linear load
<5% for non-linear load
Output voltage compensation ± 10 V
Output performance classification (according to IEC/ EN62040-3) VFI SS 11
Load crest factor Maximum crest factor 3:1
Load power factor From 0.7 leading to 0.7 lagging without any derating
Battery Charging power in % of output power Programmable from 1% to 20% of UPS capacity. Default is 10%.
Maximum charging power (kW) (at 100% load) 2
Maximum charging power (kW) (at 0% load) 2
Number of battery blocks 32-40 blocks
Nominal battery voltage (VDC) 384-480
Nominal float voltage (VDC) 436-545
Maximum boost voltage (VDC) 457-572
Maximum charge current (A) 3.7
Temperature compensation (per cell) at temperature over 25 °C Programmable from 0-5 mV. Default is 0 mV.
End of discharge voltage (full load) (VDC) 308-384
End of discharge voltage (no load) (VDC) 336-420
Battery current at full load and nominal battery voltage (A) 27-22
Battery current at full load and minimum battery voltage (A) 34-27
Ripple current < 5% C10
Battery test Manual/automatic (selectable)
Maximum short circuit rating 16 kA
NOTE: Battery specifications are based on VRLA batteries.

Specifications for 15 kVA UPS

  Voltage (V) 380 400 415
Input Connections 4-wire (L1, L2, L3, N, PE)*
Input voltage range (V)

304-477

320-477

332-477

Frequency range (Hz) 40-70
Nominal input current (A)

24

23

22

Maximum input current (A)

31

29

28

Input current limitation (A)

31

29

28

Minimum short circuit rating Dependent on upstream protection. See Upstream and Downstream Protection for details.
Maximum short circuit rating 16 kA
Total harmonic distortion (THDI)

<3% at full linear load
≤ 4% (full non-linear load)

Input power factor

0.99 at load > 75%

Protection Fuse
Bypass Connections 4-wire (L1, L2, L3, N, PE)*
Bypass voltage range (V)

342-418

360-440

373-457

Frequency (Hz) 50 or 60
Frequency range (Hz) Selectable, ±1, ±3, ±5
Nominal bypass current (A)

24

22

22

Minimum short circuit rating Dependent on upstream protection. See Upstream and Downstream Protection for details.
Maximum short circuit rating 16 kA
Backfeed protection Dry contact (with 24 VDC source)
Output Connections* 4-wire (L1, L2, L3, N, PE)*
Output voltage regulation Symmetrical load ± 1%
Asymmetrical load ± 3%
Overload capacity Normal operation: 110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute
Battery operation: 110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute
Bypass operation: 150% for 1 minute, 125% for 10 minutes, 110% continuous
Output power factor

1

Nominal output current (A)

23

22

21

Maximum short circuit rating 16 kA
Inverter output short circuit capabilities Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available).
Output short circuit current (inverter) (A)*

52

Output frequency (Hz) 50/60 Hz bypass synchronized; 50/60 Hz ±0.1% free running
Synchronized slew rate (Hz/sec) Programmable: 0.5, 1.0, 1.5, or 2.0. Default is 2.0.
Total harmonic distortion (THDU) <1% for 100% balanced linear load
<5% for non-linear load
Output voltage compensation ± 10 V
Output performance classification (according to IEC/ EN62040-3) VFI SS 11
Load crest factor Maximum crest factor 3:1
Load power factor From 0.7 leading to 0.7 lagging without any derating
Battery Charging power in % of output power Programmable from 1% to 20% of UPS capacity. Default is 10%.
Maximum charging power (kW) (at 100% load) 3
Maximum charging power (kW) (at 0% load) 3
Number of battery blocks 32-40 blocks
Nominal battery voltage (VDC) 384-480
Nominal float voltage (VDC) 436-545
Maximum boost voltage (VDC) 457-572
Maximum charge current (A) 5.5
Temperature compensation (per cell) at temperature over 25 °C Programmable from 0-5 mV. Default is 0 mV.
End of discharge voltage (full load) (VDC) 308-384
End of discharge voltage (no load) (VDC) 336-420
Battery current at full load and nominal battery voltage (A) 41-33
Battery current at full load and minimum battery voltage (A) 51-41
Ripple current < 5% C10
Battery test Manual/automatic (selectable)
Maximum short circuit rating 16 kA
NOTE: Battery specifications are based on VRLA batteries.

Specifications for 20 kVA UPS

  Voltage (V) 380 400 415
Input Connections 4-wire (L1, L2, L3, N, PE)*
Input voltage range (V)

304-477

320-477

332-477

Frequency range (Hz) 40-70
Nominal input current (A)

32

31

29

Maximum input current (A)

41

39

38

Input current limitation (A)

41

39

38

Minimum short circuit rating Dependent on upstream protection. See Upstream and Downstream Protection for details.
Maximum short circuit rating 16 kA
Total harmonic distortion (THDI)

<3% at full linear load
≤ 4% (full non-linear load)

Input power factor

0.99 at load > 75%

Protection Fuse
Bypass Connections 4-wire (L1, L2, L3, N, PE)*
Bypass voltage range (V)

342-418

360-440

373-457

Frequency (Hz) 50 or 60
Frequency range (Hz) Selectable, ±1, ±3, ±5
Nominal bypass current (A)

31

30

29

Minimum short circuit rating Dependent on upstream protection. See Upstream and Downstream Protection for details.
Maximum short circuit rating 16 kA
Backfeed protection Dry contact (with 24 VDC source)
Output Connections* 4-wire (L1, L2, L3, N, PE)*
Output voltage regulation Symmetrical load ± 1%
Asymmetrical load ± 3%
Overload capacity Normal operation: 110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute
Battery operation: 110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute
Bypass operation: 150% for 1 minute, 125% for 10 minutes, 110% continuous
Output power factor

1

Nominal output current (A)

31

29

28

Maximum short circuit rating 16 kA
Inverter output short circuit capabilities Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available).
Output short circuit current (inverter) (A)* 74
Output frequency (Hz) 50/60 Hz bypass synchronized; 50/60 Hz ±0.1% free running
Synchronized slew rate (Hz/sec) Programmable: 0.5, 1.0, 1.5, or 2.0. Default is 2.0.
Total harmonic distortion (THDU) <1% for 100% balanced linear load
<5% for non-linear load
Output voltage compensation ± 10 V
Output performance classification (according to IEC/ EN62040-3) VFI SS 11
Load crest factor Maximum crest factor 3:1
Load power factor From 0.7 leading to 0.7 lagging without any derating
Battery Charging power in % of output power Programmable from 1% to 20% of UPS capacity. Default is 10%.
Maximum charging power (kW) (at 100% load) 4
Maximum charging power (kW) (at 0% load) 4
Number of battery blocks 32-40 blocks
Nominal battery voltage (VDC) 384-480
Nominal float voltage (VDC) 436-545
Maximum boost voltage (VDC) 457-572
Maximum charge current (A) 7.4
Temperature compensation (per cell) at temperature over 25 °C Programmable from 0-5 mV. Default is 0 mV.
End of discharge voltage (full load) (VDC) 308-384
End of discharge voltage (no load) (VDC) 336-420
Battery current at full load and nominal battery voltage (A) 55-44
Battery current at full load and minimum battery voltage (A) 68-55
Ripple current < 5% C10
Battery test Manual/automatic (selectable)
Maximum short circuit rating 16 kA
NOTE: Battery specifications are based on VRLA batteries.

Specifications for 30 kVA UPS

  Voltage (V) 380 400 415
Input Connections 4-wire (L1, L2, L3, N, PE)*
Input voltage range (V)

304-477

320-477

332-477

Frequency range (Hz) 40-70
Nominal input current (A)

48

46

44

Maximum input current (A)

60

57

55

Input current limitation (A)

60

57

55

Minimum short circuit rating Dependent on upstream protection. See Upstream and Downstream Protection for details.
Maximum short circuit rating 16 kA
Total harmonic distortion (THDI)

<3% at full linear load
≤ 4% (full non-linear load)

Input power factor

0.99 at load > 75%

Protection Fuse
Bypass Connections 4-wire (L1, L2, L3, N, PE)*
Bypass voltage range (V)

342-418

360-440

373-457

Frequency (Hz) 50 or 60
Frequency range (Hz) Selectable, ±1, ±3, ±5
Nominal bypass current (A)

47

44

43

Minimum short circuit rating Dependent on upstream protection. See Upstream and Downstream Protection for details.
Maximum short circuit rating 16 kA
Backfeed protection Dry contact (with 24 VDC source)
Output Connections* 4-wire (L1, L2, L3, N, PE)*
Output voltage regulation Symmetrical load ± 1%
Asymmetrical load ± 3%
Overload capacity Normal operation: 110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute
Battery operation: 110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute
Bypass operation: 150% for 1 minute, 125% for 10 minutes, 110% continuous
Output power factor

1

Nominal output current (A)

46

44

42

Maximum short circuit rating 16 kA
Inverter output short circuit capabilities Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available).
Output short circuit current (inverter) (A)* 104
Output frequency (Hz) 50/60 Hz bypass synchronized; 50/60 Hz ±0.1% free running
Synchronized slew rate (Hz/sec) Programmable: 0.5, 1.0, 1.5, or 2.0. Default is 2.0.
Total harmonic distortion (THDU) <1% for 100% balanced linear load
<5% for non-linear load
Output voltage compensation ± 10 V
Output performance classification (according to IEC/ EN62040-3) VFI SS 11
Load crest factor Maximum crest factor 3:1
Load power factor From 0.7 leading to 0.7 lagging without any derating
Battery Charging power in % of output power Programmable from 1% to 20% of UPS capacity. Default is 10%.
Maximum charging power (kW) (at 100% load) 6
Maximum charging power (kW) (at 0% load) 6
Number of battery blocks 32-40 blocks
Nominal battery voltage (VDC) 384-480
Nominal float voltage (VDC) 436-545
Maximum boost voltage (VDC) Programmable from 0-5 mV. Default is 0 mV.
Maximum charge current (A) 11.1
Temperature compensation (per cell) at temperature over 25 °C Programmable from 0-5 mV. Default is 0 mV.
End of discharge voltage (full load) (VDC) 308-384
End of discharge voltage (no load) (VDC) 336-420
Battery current at full load and nominal battery voltage (A) 82-65
Battery current at full load and minimum battery voltage (A) 102-82
Ripple current < 5% C10
Battery test Manual/automatic (selectable)
Maximum short circuit rating 16 kA
NOTE: Battery specifications are based on VRLA batteries.

Specifications for 40 kVA UPS

  Voltage (V) 380 400 415
Input Connections 4-wire (L1, L2, L3, N, PE)*
Input voltage range (V)

304-477

320-477

332-477

Frequency range (Hz) 40-70
Nominal input current (A)

64

61

58

Maximum input current (A)

81

77

74

Input current limitation (A)

81

77

74

Minimum short circuit rating Dependent on upstream protection. See Upstream and Downstream Protection for details.
Maximum short circuit rating 16 kA
Total harmonic distortion (THDI)

<3% at full linear load
≤ 4% (full non-linear load)

Input power factor

0.99 at load > 75%

Protection Fuse
Bypass Connections 4-wire (L1, L2, L3, N, PE)*
Bypass voltage range (V)

342-418

360-440

373-457

Frequency (Hz) 50 or 60
Frequency range (Hz) Selectable, ±1, ±3, ±5
Nominal bypass current (A)

62

59

57

Minimum short circuit rating Dependent on upstream protection. See Upstream and Downstream Protection for details.
Maximum short circuit rating 16 kA
Backfeed protection Dry contact (with 24 VDC source)
Output Connections* 4-wire (L1, L2, L3, N, PE)*
Output voltage regulation Symmetrical load ± 1%
Asymmetrical load ± 3%
Overload capacity Normal operation: 110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute
Battery operation: 110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute
Bypass operation: 150% for 1 minute, 125% for 10 minutes, 110% continuous
Output power factor

1

Nominal output current (A)

61

58

56

Maximum short circuit rating 16 kA
Inverter output short circuit capabilities Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available).
Output short circuit current (inverter) (A)* 140
Output frequency (Hz) 50/60 Hz bypass synchronized; 50/60 Hz ±0.1% free running
Synchronized slew rate (Hz/sec) Programmable: 0.5, 1.0, 1.5, or 2.0. Default is 2.0.
Total harmonic distortion (THDU) <1% for 100% balanced linear load
<5% for non-linear load
Output voltage compensation ± 10 V
Output performance classification (according to IEC/ EN62040-3) VFI SS 11
Load crest factor Maximum crest factor 3:1
Load power factor From 0.7 leading to 0.7 lagging without any derating
Battery Charging power in % of output power Programmable from 1% to 20% of UPS capacity. Default is 10%.
Maximum charging power (kW) (at 100% load) 8
Maximum charging power (kW) (at 0% load) 8
Number of battery blocks 32-40 blocks
Nominal battery voltage (VDC) 384-480
Nominal float voltage (VDC) 436-545
Maximum boost voltage (VDC) 457-572
Maximum charge current (A) 14.8
Temperature compensation (per cell) at temperature over 25 °C Programmable from 0-5 mV. Default is 0 mV.
End of discharge voltage (full load) (VDC) 308-384
End of discharge voltage (no load) (VDC) 336-420
Battery current at full load and nominal battery voltage (A) 109-87
Battery current at full load and minimum battery voltage (A) 136-109
Ripple current < 5% C10
Battery test Manual/automatic (selectable)
Maximum short circuit rating 16 kA
NOTE: Battery specifications are based on VRLA batteries.

Upstream and Downstream Protection

NOTE: For local directives which require 4-pole circuit breakers: If neutral conductor is expected to carry a high current, due to line-neutral non-linear load, the circuit breaker must be rated according to expected neutral current.
NOTE: For local directives which require 4-pole circuit breakers: Refer to the earthing diagrams for details about neutral connection.

The bypass/output breakers are sized based on the nominal current +10%. This is to accommodate either low grid voltage or deviation in length between parallel UPSs. The battery breakers are sized based on end-of-discharge voltage which has been defined as 308 VDC.

Required Upstream Protection for 380/400/415 V (IEC) and Minimum Prospective Phase-To-Earth Short Circuit at the UPS Input/Bypass Terminals

DANGER
Hazard of electric shock, explosion, or arc flash
The upstream overcurrent protective device (and its settings) must be sized to ensure a disconnecting time within 0.07 seconds in case of a short circuit between the input/bypass phase and the UPS.
Failure to follow these instructions will result in death or serious injury.

Compliance is assured with the recommended breaker (and its settings) from the table below.

Required 3-Pole Upstream Protection

NOTE: Ir must be set on the breakers during start-up.
UPS rating 10 kVA
  Input Bypass/Output Battery
Voltage (V) 380 400 415 380 400 415 380-415
Breaker type
Breaker type

NSX100B TM25D 3P3D, C10B3TM025

NSX100B TM25D 3P3D, C10B3TM025

ComPacT NSX100F DC 3P3D+TM40G, C10F3D+C103MG040
In

25

25

25

25

25

25

40
Ir

0.8 x In

0.8 x In

0.8 x In

0.7 x In

0.7 x In

0.7 x In

0.9 x In
Im

300

300

300

300

300

300

100
UPS rating 15 kVA
  Input Bypass/Output Battery
Voltage (V) 380 400 415 380 400 415 380-415
Breaker type
Breaker type

NSX100B NSX TM32D 3P3D, C10B3TM032

NSX100B TM32D 3P3D, C10B3TM032 ComPacT NSX100F DC 3P3D+TM63G, C10F3D+C103MG063
In

32

32

32

32

32

32

63

Ir

In

In

In

0.9 x In

0.8 x In

0.8 x In

0.8 x In
Im 400 400 400 400 400 400 150
UPS rating 20 kVA
  Input Bypass/Output Battery
Voltage (V) 380 400 415 380 400 415 380-415
Breaker type
Breaker type

NSX100B TM40D 3P3D, C10B3TM040

NSX100B TM40D 3P3D, C10B3TM040 ComPacT NSX100F DC 3P3D+TM80G, C10F3D+C103MG080
In

40

40

40

40

40

40

80

Ir

In

In

In

0.9 x In

0.9 x In

0.8 x In

0.9 x In
Im 500 500 500 500 500 500 250
UPS rating 30 kVA
  Input Bypass/Output Battery
Voltage (V) 380 400 415 380 400 415 380-415
Breaker type
Breaker type
NSX100B TM63D 3P3D, C10B3TM063 NSX100B TM63D 3P3D, C10B3TM063 ComPacT NSX160F DC 3P3D+TM125G, C16F3D+C163MG125D
In

63

63

63

63

63

63

125

Ir

 In

 In

 In

0.9 x In

0.8 x In

0.8 x In

0.8 x In
Im 500 500 500 500 500 500 530
UPS rating 40 kVA
  Input Bypass/Output Battery
Voltage (V) 380 400 415 380 400 415 380-415
Breaker type
Breaker type

NSX100B TM63D 3P3D, C10B3TM080

NSX100B TM63D 3P3D, C10B3TM080 ComPacT NSX160F DC 3P3D+TM160G, C16F3D+C163MG160D
In

80

80

80

80

80

80

160
Ir In In In

0.9 x In

0.9 x In

0.8 x In

0.9 x In
Im 640 640 640 640 640 640 530

Required 4-Pole Upstream Protection

NOTE: Ir must be set on the breakers during start-up.
UPS rating 10 kVA
  Input Bypass/Output Battery
Voltage (V) 380 400 415 380 400 415 380-415
Breaker type
Breaker type

NSX100B TM25D 4P3D, C10B6TM025

NSX100B TM25D 4P3D, C10B6TM025

ComPacT NSX100F DC 3P3D+TM40G, C10F3D+C103MG040
In

25

25

25

25

25

25

40
Ir

0.8 x In

0.8 x In

0.8 x In

0.7 x In

0.7 x In

0.7 x In

0.9 x In
Im

300

300

300

300

300

300

100
UPS rating 15 kVA
  Input Bypass/Output Battery
Voltage (V) 380 400 415 380 400 415 380-415
Breaker type
Breaker type

NSX100B TM40D 4P3D, C10B6TM040

NSX100B TM40D 4P3D, C10B6TM040

ComPacT NSX100F DC 3P3D+TM63G, C10F3D+C103MG063
In

40

40

40

40

40

40

63

Ir

0.8 x In

0.8 x In

0.8 x In

0.7 x In

0.7 x In

0.7 x In

0.8 x In
Im 500 500 500 500 500 500 150
UPS rating 20 kVA
  Input Bypass/Output Battery
Voltage (V) 380 400 415 380 400 415 380-415
Breaker type
Breaker type

NSX100B TM63D 4P3D, C10B6TM063

NSX100B TM63D 4P3D, C10B6TM063

ComPacT NSX100F DC 3P3D+TM80G, C10F3D+C103MG080
In

63

63

63

63

63

63

80

Ir

0.7 x In

0.7 x In

0.7 x In

0.7 x In

0.7 x In

0.7 x In

0.9 x In
Im 500 500 500 500 500 500 250
UPS rating 30 kVA
  Input Bypass/Output Battery
Voltage (V) 380 400 415 380 400 415 380-415
Breaker type
Breaker type

NSX100B TM80D 4P3D, C10B6TM080

NSX100B TM80D 4P3D, C10B6TM080

ComPacT NSX160F DC 3P3D+TM125G, C16F3D+C163MG125D
In

80

80

80

80

80

80

125

Ir

0.8 x In

0.8 x In

0.8 x In

0.7 x In

0.7 x In

0.7 x In

0.8 x In
Im 640 640 640 640 640 640 530
UPS rating 40 kVA
  Input Bypass/Output Battery
Voltage (V) 380 400 415 380 400 415 380-415
Breaker type
Breaker type

NSX100B TM100D 4P3D, C10B6TM100

NSX100B TM100D 4P3D, C10B6TM100

ComPacT NSX160F DC 3P3D+TM160G, C16F3D+C163MG160D
In

100

100

100

100

100

100

160
Ir 0.8 x In 0.8 x In 0.8 x In 0.7 x In 0.7 x In 0.7 x In 0.9 x In
Im 800 800 800 800 800 800 530

Recommended Downstream Protection for 380/400/415 V (IEC)

UPS rating Breaker type
10 kVA

IC65N-4P-C 4A / IC65H-4P-C 4A

15 kVA

IC65N-4P-C 4A / IC65H-4P-C 4A

20 kVA

IC65N-4P-C 6A / IC65H-4P-C 6A

30 kVA

IC65N-4P-C 6A / IC65H-4P-C 6A

40 kVA

IC65N-4P-C 10A / IC65H-4P-C 10A

Recommended Cable Sizes

DANGER
hazard of electric shock, explosion, or arc flash
  • All wiring must comply with all applicable national and/or electrical codes.
  • The maximum allowable cable size is 6 mm2 (10 -15 kVA UPS), 16 mm2(20 kVA UPS) , 25 mm2 (30 kVA UPS), or 35 mm2 (40 kVA UPS).
  • Shrink sleeves must be fitted over the cable lug crimped zone and must overlap with the cable insulation on all power cables.
Failure to follow these instructions will result in death or serious injury.
NOTE: Overcurrent protection is to be provided by others.

Cable sizes in this manual are based on the minimum requirements in table B.52.3 and table B.52.5 of IEC 60364-5-52 with the following assertions:

  • 90 °C conductors

  • An ambient temperature of 30 °C

  • Use of copper conductors

  • PE cable size is based on table 54.2 of IEC 60364-5-54

  • Installation method C

  • Specific to AC cables: Maximum length 70 m with a line voltage drop <3% installed on perforated cable trays, XLPE-type insulation, single layer trefoil formation, THDI between 15% and 33%.

  • Specific to DC cables: Maximum length 15 m with a line voltage drop <1%

NOTE: If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.
NOTE: Recommended cable sizes and maximum allowable cable size may vary for the auxiliary products. Refer to the installation manual provided with the auxiliary product.
NOTE: The DC cable sizes given here are recommendations – Always follow the specific instructions in the battery solution documentation for DC cable sizes and DC PE cable sizes and ensure that the DC cable sizes match the battery disconnect device rating.

Copper

UPS rating 10 kVA 15 kVA 20 kVA
Voltage (V) 380 400 415 380 400 415 380 400 415
Input phases (mm2)

6

6

6

6

6

6

10

10

10

Input PE (mm2)

6

6

6

6

6

6

10

10

10

Bypass/output phases (mm2)

6

6

6

6

6

6

10

10

10

Bypass PE/output PE (mm2)

6

6

6

6

6

6

10

10

10

Neutral (mm2)

6

6

6

6

6

6

16

16

16

DC+/DC-/DCN (mm2)

6

6

6

6

6

6

16

16

16

DC PE (mm2)

6

6

6

6

6

6

16

16

16

Copper

UPS rating 30 kVA 40 kVA
Voltage (V) 380 400 415 380 400 415
Input phases (mm2)

16

16

16

25

25

25

Input PE (mm2)

16

16

16

16

16

16

Bypass/output phases (mm2)

16

16

16

25

25

25

Bypass PE/output PE (mm2)

16

16

16

16

16

16

Neutral (mm2)

25

25

25

35

35

35

DC+/DC-/DCN (mm2)

25

25

25

35

35

35

DC PE (mm2)

16

16

16

16

16

16

Load Sharing in Bypass Operation in a Parallel System

NOTICE
Risk of equipment damage
To ensure correct load sharing in bypass operation in a parallel system, the following recommendations apply:
  • The bypass cables must be the same length for all UPSs.
  • The output cables must be the same length for all UPSs.
  • The input cables must be the same length for all UPSs in a single mains system.
  • Cable formation recommendations must be followed.
  • The reactance of busbar layout in the bypass/input and output switchgear must be the same for all UPSs.
If the above recommendations are not followed the result can be uneven load sharing in bypass and overload of individual UPSs.
Failure to follow these instructions can result in equipment damage.

The impedance of the bypass paths needs to be controlled in a parallel UPS system. When operating in bypass mode, the parallel load sharing is determined by the total impedance of the bypass path comprising cables, switchgear, static bypass switch, and cable formation.

Recommended Bolt and Lug Sizes

Cable size mm2 Bolt size Cable lug type

6

M6

KST TLK6-6

8

M6

KST RNBS8-6

10

M6

KST TLK10-6

16

M6

KST TLK16-6

25

M6

KST DRNB6-25

35

M6

KST TLK35-6

Torque Specifications

Bolt size Torque

M5

4 Nm

M6

5 Nm

M8

12 Nm

Leakage Current

UPS rating Leakage current at 100% load (mA)
10 kVA

250

15 kVA

250

20 kVA

250

30 kVA

100

40 kVA

100

NOTE: As per IEC 62477-1, the leakage current should not exceed 5% of the rated input current.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?