990-66233A-001

Efficiency

10 kVA

  Normal operation ECO mode Battery operation
Voltage (V) 380 400 415 380 400 415 380 400 415
25% load

95.1%

95.3%

95.1%

99.0%

99.1%

99.1%

92.0%

91.9%

91.2%

50% load

95.7%

95.8%

95.7%

99.5%

99.5%

99.5%

94.5%

94.1%

94.3%

75% load

95.7%

96.0%

96.1%

99.5%

99.5%

99.6%

95.1%

94.9%

95.0%

100% load

95.6%

95.8%

95.9%

99.7%

99.6%

99.7%

95.2%

95.0%

95.0%

15 kVA

  Normal operation ECO mode Battery operation
Voltage (V) 380 400 415 380 400 415 380 400 415
25% load

95.1%

95.1%

95.0%

98.9%

98.9%

99.0%

93.3%

93.4%

93.1%

50% load

95.9%

95.9%

95.9%

99.6%

99.5%

99.5%

94.9%

94.9%

94.7%

75% load

95.8%

95.9%

96.0%

99.4%

99.4%

99.4%

95.3%

95.3%

95.1%

100% load

95.6%

95.7%

95.9%

99.7%

99.6%

99.6%

95.3%

95.2%

95.3%

20 kVA

  Normal operation ECO mode Battery operation
Voltage (V) 380 400 415 380 400 415 380 400 415
25% load

94.9%

95.0%

94.7%

99.3%

99.4%

99.4%

94.4%

93.1%

93.8%

50% load

96.1%

96.2%

96.2%

99.6%

99.6%

99.6%

95.6%

94.9%

95.2%

75% load

95.8%

96.0%

96.0%

99.6%

99.6%

99.6%

95.8%

95.2%

95.6%

100% load

95.6%

95.6%

95.8%

99.6%

99.7%

99.7%

95.6%

95.3%

94.9%

30 kVA

  Normal operation ECO mode Battery operation
Voltage (V) 380 400 415 380 400 415 380 400 415
25% load

95.2%

95.2%

95.1%

99.4%

99.4%

99.4%

95.2%

94.5%

95.0%

50% load

96.0%

96.0%

96.0%

99.6%

99.7%

99.7%

95.8%

95.6%

95.3%

75% load

95.6%

95.8%

95.8%

99.5%

99.5%

99.5%

95.8%

95.7%

95.7%

100% load

95.4%

95.4%

95.6%

99.5%

99.6%

99.6%

95.5%

95.7%

95.6%

40 kVA

  Normal operation ECO mode Battery operation
Voltage (V) 380 400 415 380 400 415 380 400 415
25% load

95.4%

95.4%

95.4%

99.5%

99.5%

99.5%

95.3%

94.7%

95.4%

50% load

96.2%

96.2%

96.3%

99.5%

99.6%

99.6%

95.8%

95.7%

95.9%

75% load

95.7%

95.8%

96.0%

99.5%

99.5%

99.6%

95.9%

95.9%

95.9%

100% load

95.3%

95.5%

95.7%

99.4%

99.4%

99.5%

95.7%

95.7%

95.9%

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?