Heat Dissipation in BTU/hr
10 kVA
Normal operation | ECO mode | Battery operation | |||||||
---|---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
633 |
599 |
628 |
127 |
121 |
116 |
1024 |
1040 |
1123 |
50% load |
1099 |
1081 |
1091 |
130 |
127 |
122 |
1407 |
1516 |
1466 |
75% load |
1647 |
1522 |
1510 |
175 |
173 |
162 |
1886 |
1971 |
1935 |
100% load |
2227 |
2156 |
2091 |
171 |
188 |
174 |
2466 |
2583 |
2540 |
15 kVA
Normal operation | ECO mode | Battery operation | |||||||
---|---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
628 |
630 |
636 |
142 |
139 |
134 |
860 |
839 |
880 |
50% load |
1055 |
1042 |
1040 |
102 |
130 |
123 |
1306 |
1316 |
1362 |
75% load |
1599 |
1560 |
1528 |
234 |
227 |
223 |
1792 |
1816 |
1863 |
100% load |
2274 |
2197 |
2124 |
139 |
216 |
189 |
2412 |
2443 |
2426 |
20 kVA
Normal operation | ECO mode | Battery operation | |||||||
---|---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
864 |
847 |
904 |
115 |
101 |
109 |
964 |
1183 |
1065 |
50% load |
1317 |
1309 |
1309 |
132 |
123 |
122 |
1505 |
1736 |
1622 |
75% load |
2151 |
2055 |
2023 |
196 |
190 |
180 |
2172 |
2437 |
2254 |
100% load |
3034 |
2971 |
2899 |
241 |
237 |
218 |
2978 |
3214 |
3506 |
30 kVA
Normal operation | ECO mode | Battery operation | |||||||
---|---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
1227 |
1240 |
1260 |
157 |
144 |
156 |
1225 |
1401 |
1278 |
50% load |
2028 |
2048 |
2045 |
188 |
174 |
169 |
2168 |
2238 |
2420 |
75% load |
3401 |
3255 |
3263 |
391 |
354 |
361 |
3262 |
3304 |
3330 |
100% load |
4694 |
4681 |
4491 |
500 |
455 |
461 |
4629 |
4439 |
4555 |
40 kVA
Normal operation | ECO mode | Battery operation | |||||||
---|---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
1559 |
1564 |
1558 |
186 |
180 |
169 |
1609 |
1797 |
1572 |
50% load |
2610 |
2615 |
2556 |
312 |
294 |
272 |
2870 |
2906 |
2791 |
75% load |
4353 |
4253 |
4079 |
511 |
482 |
455 |
4162 |
4245 |
4198 |
100% load |
6365 |
6164 |
5936 |
868 |
811 |
628 |
5820 |
5827 |
5652 |