990-66233A-001

Options

Configuration Options

  • Compact Design

  • Single or dual mains

  • Bottom cable entry

  • Up to 4+0 UPSs in parallel capacity

  • EcoStruxure IT compatible

  • Generator compatible

  • Touchscreen LCD

  • ECO mode

  • Lithium-ion battery compatible

  • Robust design against harsh environment

  • Electronic backfeed protection

  • Supported battery types: VRLA, Lithium-ion

Hardware Options

NOTE: All hardware options listed here may not be available in all regions.

Empty Battery Cabinet

Empty battery cabinet for use with third party batteries. Battery breaker kit is required (sold separately).

  • Empty battery cabinet, 700 mm (GVEBC7)

  • Empty battery cabinet, 1100 mm (GVEBC11)

  • Empty battery cabinet, 1500 mm (GVEBC15)

Maintenance Bypass Panel

Maintenance bypass panel for complete isolation of the UPS during service operations.

  • Parallel maintenance bypass panel, 10-40 kVA (E3SOPT006)

Battery Breaker Kit

Battery breaker kit for use with empty battery cabinets or third party battery solutions.

  • Battery breaker kit (E3SOPT008)

Battery Breaker Box

Wall mounted battery breaker box for use with third party battery solutions.

  • Battery breaker box (E3SOPT007)

Optional Installation Kits

  • Cold start kit (E3SPOPT001)

  • Parallel kit with 5 m cable (E3SOPT002)

  • Parallel kit with 15 m cable (E3SOPT0016)

  • Easy UPS 3S Pro 10-20 KVA 6-16 mm2 cable lug kit (E3SPOPT002)

  • Easy UPS 3S Pro 30-40 KVA 16-35 mm2 cable lug kit (E3SPOPT003)

  • Dry contact card (E3SOPT010)

Temperature Sensors

  • Temperature sensor kit for external battery system (E3SOPT003)

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?