Compliance
Safety | IEC 62040-1: 2017,
Edition 2.0, Uninterruptible Power Systems (UPS) - Part 1: Safety
requirements IEC62040-1/A1: 2021+A2: 2022 Amendment 1 + Amendment 2 |
EMC/EMI/RFI |
IEC 62040-2: 2005, 2nd edition Uninterruptible Power Systems (UPS) - Part 2: Electromagnetic compatibility (EMC) requirements C3 IEC 62040-2: 2016, 3rd edition Uninterruptible Power Systems (UPS) - Part 2: Electromagnetic compatibility (EMC) requirements C3 |
Performance |
Performance in accordance with: IEC 62040-3: 2021-04, 3rd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements. Output performance classification (according to IEC 62040-3, Clause 5.3.4): VFI SS 11 |
Transportation |
ISTA 2B 2011 |
Earthing system | |
Overvoltage category | OVC III |
Protective class | I |
Pollution degree | 2 |