Physical
UPS Shipping Weights and Dimensions
UPS rating (Commercial reference) | Weight kg | Height mm | Width mm | Depth mm |
---|---|---|---|---|
10 kVA (E3SP10KH) | 50 | 813 | 380 | 780 |
15 kVA (E3SP15KH) | 51 | 813 | 380 | 780 |
20 kVA (E3SP20KH) | 52 | 813 | 380 | 780 |
30 kVA (E3SP30KH) | 69 | 970 | 380 | 982 |
40 kVA (E3SP40KH) | 73 | 970 | 380 | 982 |
15 kVA (E3SP15KHIN) | 52 | 813 | 380 | 780 |
20 kVA (E3SP20KHIN) | 53 | 813 | 380 | 780 |
30 kVA (E3SP30KHIN) | 70 | 970 | 380 | 982 |
40 kVA (E3SP40KHIN) | 74 | 970 | 380 | 982 |
UPS Weights and Dimensions
UPS rating | Weight kg | Height mm | Width mm | Depth mm |
---|---|---|---|---|
10 kVA (E3SP10KH) |
35 |
629 |
250 |
660 |
15 kVA (E3SP15KH) |
36 |
629 |
250 |
660 |
20 kVA (E3SP20KH) |
37 |
629 |
250 |
660 |
30 kVA (E3SP30KH) |
56 |
796 |
250 |
916 |
40 kVA (E3SP40KH) |
59 |
796 |
250 |
916 |
15 kVA (E3SP15KHIN) |
37 |
629 |
250 |
660 |
20 kVA (E3SP20KHIN) |
38 |
629 |
250 |
660 |
30 kVA (E3SP30KHIN) |
57 |
796 |
250 |
916 |
40 kVA (E3SP40KHIN) |
60 |
796 |
250 |
916 |