990-66233A-001

Inverter Short Circuit Capabilities (Bypass not Available)

IK1 – Short Circuit between a Phase and Neutral

IK1 400 V

S [kVA]

10 ms 20 ms 30 ms
  I[A] I2t [A2s] I[A] I2t [A2s] I[A] I2t [A2s]
10

34

12

34

23

34

35

15

52

27

52

54

52

81

20

74

55

74

110

74

164

30

104

108

104

216

104

324

40

140

196

140

392

140

588

IK1 400 V

S [kVA]

50 ms 100 ms 200 ms
  I[A] I2t [A2s] I[A] I2t [A2s] I[A] I2t [A2s]
10

34

58

34

116

34

231

15

52

135

52

270

52

541

20

74

274

74

548

74

1095

30

104

541

104

1082

104

2163

40

140

980

140

1960

140

3920

IK2 – Short Circuit between Two Phases

IK2 400 V

S [kVA]

10 ms 20 ms 30 ms
  I[A] I2t [A2s] I[A] I2t [A2s] I[A] I2t [A2s]
10

33

11

33

22

33

33

15

49

24

49

48

49

72

20

70

49

70

98

70

147

30

101

102

101

204

101

306

40

138

190

138

381

138

571

IK2 400 V

S [kVA]

50 ms 100 ms 200 ms
  I[A] I2t [A2s] I[A] I2t [A2s] I[A] I2t [A2s]
10

33

54

33

109

33

218

15

49

120

49

240

49

480

20

70

245

70

490

70

980

30

101

510

101

1020

101

2040

40

138

952

138

1904

138

3809

IK3 – Short Circuit between Three Phases

IK3 400 V

S [kVA]

10 ms 20 ms 30 ms
  I[A] I2t [A2s] I[A] I2t [A2s] I[A] I2t [A2s]
10

37

14

37

27

37

41

15

53

28

53

56

53

84

20

80

64

80

128

80

192

30

110

121

110

242

110

363

40

146

213

146

426

146

639

IK3 400 V

S [kVA]

50 ms 100 ms 200 ms
  I[A] I2t [A2s] I[A] I2t [A2s] I[A] I2t [A2s]
10

37

68

37

137

37

274

15

53

140

53

281

53

562

20

80

320

80

640

80

1280

30

110

605

110

1210

110

2420

40

146

1066

146

2132

146

4263

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?