990-66233A-001

Environment

  Operating Storage
Temperature 0 °C to 40 °C without load derating. -25 °C to 55 °C for systems without batteries.
Relative humidity

0-95% non-condensing

0-95% non-condensing

Elevation Designed for operation in 0-1000 m elevation at 100% load.

Derating required from 1000-2000 m with forced air cooling:

Up to 1000 m: 1.000

Up to 1500 m: 0.975

Up to 2000 m: 0.950

 
Audible noise one meter from unit 10 kVA UPS: 46 dB at 70% load; 55 dB at 100% load
15 kVA UPS: 48 dB at 70% load; 56 dB at 100% load
20 kVA UPS: 50 dB at 70% load; 58 dB at 100% load
30 kVA UPS: 60 dB at 70% load; 64 dB at 100% load
40 kVA UPS: 63 dB at 70% load; 66 dB at 100% load
Protection class IP20
Color RAL 9003, gloss level 85%
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?